(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 30/6/2024 to 6:00 (SGT) 1/7/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

3-Port Solenoid Valve VV100 Series (Part Numbers)

3-Port Solenoid Valve VV100 Series

A valve for a highly integrated unit manifold with 2 direct-acting 3-port valves mounted in 1 station.

[Please click here for the catalog]
P. 1897 Plug-in
P. 1905 Dedicated for Non Plug-in Individual Wiring

(i)Caution

  • Refer to the manufacturer's catalog for specification and material details.
  • Product images may be representative images only. Please refer to the manufacturer's catalog for shape details.
  • CAD data is not available for some model numbers.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

V110T-S5MZ-C4

Part Number
V110T-S5MZ-C4
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipNumber of Ports Application Switching Type Voltage Number of Solenoids Mounting Orientation Pipe Port Type Specifications Status at Power Off Plumbing Type Driving Type Connecting Tube Diameter Pressure Rating
(MPa)
Seal Type Pilot Air Supply Coil specifications Indicator light / Surge voltage suppressor Piping specifications Valve specifications Common specifications Mounting screw type Switch specifications Connector output method Single solenoid wiring specifications Cable Length
(m)
Related component type

-

1 Piece(s) Quote 3-Port ValveManifolds2-Position Normally ClosedDC24V[Single] SingleManifold BaseOne-Touch PlumbingStandardSelf-Recovery (Spring Return)Direct PlumbingSolenoid ValvesPilot Type PoppetØ40 to 0.7StandardInternalWith energy-saving circuit (long time continuous energizing type)With lamp and surge voltage suppressor (polarized type)Straight tube fittingPlug-in+COM.--Individual wiring with lead length 300 mmSingle wiring--

Loading...

  1. 1

Please check the type/dimensions/specifications of the part V110T-S5MZ-C4 in the 3-Port Solenoid Valve VV100 Series series.

Similar Part Numbers

Part Number
V100-DS15-030N
V100-DS15-050
V100-DS15-050N
V110T-S5MZ-N1
V110T-S5NCZ-C4
V110T-S5NCZ-C4-D
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipNumber of Ports Application Switching Type Voltage Number of Solenoids Mounting Orientation Pipe Port Type Specifications Status at Power Off Plumbing Type Driving Type Connecting Tube Diameter Pressure Rating
(MPa)
Seal Type Pilot Air Supply Coil specifications Indicator light / Surge voltage suppressor Piping specifications Valve specifications Common specifications Mounting screw type Switch specifications Connector output method Single solenoid wiring specifications Cable Length
(m)
Related component type

SGD 105.23

1 Piece(s) 46 Day(s) ----------Related Components--------Plug-in-2 × No.4-40 UNC---3D-sub connector cable assembly (For 15 pins)

SGD 147.82

1 Piece(s) 46 Day(s) ----------Related Components--------Plug-in-2 × M2.6 × 0.45---5D-sub connector cable assembly (For 15 pins)

-

1 Piece(s) Quote ----------Related Components--------Plug-in-2 × No.4-40 UNC---5D-sub connector cable assembly (For 15 pins)

-

1 Piece(s) Quote 3-Port ValveUnit for Manifold Mounting2-Position Normally ClosedDC24V[Single] SingleManifold BaseOne-Touch PlumbingStandardSelf-Recovery (Spring Return)Direct PlumbingSolenoid ValvesPilot Type PoppetØ1/80 to 0.7StandardInternalWith energy-saving circuit (long time continuous energizing type)With light and surge voltage suppressor (Polarized type)Straight tube fittingPlug-in+COM.--Individual wiring with lead length 300 mmSingle wiring--

-

1 Piece(s) Quote 3-Port ValveManifolds2-Position Normally ClosedDC24V[Single] SingleManifold BaseOne-Touch PlumbingStandardSelf-Recovery (Spring Return)Direct PlumbingSolenoid ValvesPilot Type PoppetØ40 to 0.7StandardInternalWith energy-saving circuit (long time continuous energizing type)With lamp and surge voltage suppressor (polarized type)Straight tube fittingPlug-in-COM.--Dedicated for centralized wiringSingle wiring--

-

1 Piece(s) Quote 3-Port ValveUnit for Manifold Mounting2-Position Normally ClosedDC24V[Single] SingleManifold BaseOne-Touch PlumbingStandardSelf-Recovery (Spring Return)Direct PlumbingSolenoid ValvesPilot Type PoppetØ40 to 0.7StandardInternalWith energy-saving circuit (long time continuous energizing type)With light and surge voltage suppressor (Polarized type)Straight tube fittingPlug-in-COM.--Dedicated for centralized wiringDouble wiring--

Tech Support