(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 30/6/2024 to 6:00 (SGT) 1/7/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Power Valve Economy Valve VEX5 Series (Part Numbers)

Power Valve Economy Valve VEX5 Series

[Features]
・ 3 functions in 1 unit (pressure reducing valve, switching valve, speed control valve).
・ The conventional valve combination circuit is condensed into a single valve.
・ A powerful and cost-effective system.

(i)Caution

  • Refer to the manufacturer's catalog for specification and material details.
  • Product images may be representative images only. Please refer to the manufacturer's catalog for shape details.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

VEX5501-101EZ-G

Drawing

Basic type / VEX5500/5501 / VEX5700/5701

VEX5500·5501/VEX5700·5701

Power valve, economy valve, VEX5 series, basic type / VEX5500/5501 / VEX5700/5701 drawing

Basic type / VEX5900/5901

VEX5900·5901

Power valve, economy valve, VEX5 series, basic type / VEX5900/5901 drawing

Select type / VEX5510/5511 / VEX5710/5711

VEX5510·5511/VEX5710·5711

Power valve, economy valve, VEX5 series, select type / VEX5510/5511 / VEX5710/5711 drawing

Select type / VEX5910/5911

VEX5910·5911

Power valve, economy valve, VEX5 series, select type / VEX5910/5911 drawing

Standard table

Basic type / VEX5500/5501 / VEX5700/5701

Power valve, economy valve, VEX5 series, basic type / VEX5500/5501 / VEX5700/5701 standard table

Select type / VEX5510/5511 / VEX5710/5711

Power valve, economy valve, VEX5 series, select type / VEX5510/5511 / VEX5710/5711 standard table
Part Number
VEX5501-101EZ-G
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipVoltage Number of Solenoids Pipe Port Type Specifications Plumbing Thread Nominal Applicable Cylinder Dia.
(Ø)
Type CV Value Lead wire electrical entry Indicator light / Surge voltage suppressor Option Valve specifications Body size Piping connection port diameter Handling Method

-

1 Piece(s) Quote AC100VDouble[Rc (R)] RcLubrication Free1125 to 300Solenoid Valves10Grommet terminalWith lamp and surge voltage suppressor (excluding grommets)Pressure gaugeBasic type51 port 3 (R)External Pilot Solenoid Type

Loading...

  1. 1

Basic Information

Number of Ports 3-Port Valve Application Single Use Switching Type 2-Position Normally Open
Mounting Orientation Direct Status at Power Off Self-Recovery (Spring Return) Plumbing Direct Plumbing
Driving Type Pilot Type Poppet Pressure Rating(MPa) 0 to 1.0 Seal Type Standard
Pilot Air Supply External

Please check the type/dimensions/specifications of the part VEX5501-101EZ-G in the Power Valve Economy Valve VEX5 Series series.

Similar Part Numbers

Part Number
VEX5500-06
VEX5500-10-B
VEX5501-041D
VEX5501-101G
VEX5501-101G-BG
VEX5501-101TZ-BG
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipVoltage Number of Solenoids Pipe Port Type Specifications Plumbing Thread Nominal Applicable Cylinder Dia.
(Ø)
Type CV Value Lead wire electrical entry Indicator light / Surge voltage suppressor Option Valve specifications Body size Piping connection port diameter Handling Method

-

1 Piece(s) Quote --[Rc (R)] RcLubrication Free3/4125 to 300Master Valve8.9--NoneBasic type53/4 port 3 (R)Air Operated Type

-

1 Piece(s) Quote -[Single] Single[Rc (R)] Rc-1125 to 300Master Valve10--BracketBasic type51 port 3 (R)-

-

1 Piece(s) Quote AC100VDouble[Rc (R)] RcLubrication Free1/2250 or LessSolenoid Valves7.2DIN terminalNoneNoneBasic type51/2 port 3 (R)External Pilot Solenoid Type

-

1 Piece(s) Quote AC100VDouble[Rc (R)] RcLubrication Free1125 to 300Solenoid Valves10-NoneNoneBasic type51 port 3 (R)External Pilot Solenoid Type

-

1 Piece(s) Quote AC100VDouble[Rc (R)] RcLubrication Free1125 to 300Solenoid Valves10-NoneBracket and pressure gaugeBasic type51 port 3 (R)External Pilot Solenoid Type

-

1 Piece(s) Quote AC100VDouble[Rc (R)] RcLubrication Free1125 to 300Solenoid Valves10Conduit terminalWith lamp and surge voltage suppressor (excluding grommets)Bracket and pressure gaugeBasic type51 port 3 (R)External Pilot Solenoid Type

Tech Support