(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

5-Port Solenoid Valve, Pilot Operated, Metal Seal, VFS5000 (Part Numbers)

5-Port Solenoid Valve, Pilot Operated, Metal Seal, VFS5000

- 5-Port Solenoid Valve, Pilot Operated, Metal Seal, VFS5000 from SMC.
- Series VFS includes 5 port pilot solenoid valves with metal seals.
- Manifold options: Base mounted or body ported types.
- Base mounted manifolds come in plug-in and non plug-in styles.
- Body ported manifolds available with bar or separate type bases.
- Port sizes range from 1/8 to 3/4 with Rc(PT), NPTF & G(PF) thread types.
- Various options available for customization.

(i)Caution

  • Refer to the manufacturer's catalog for specification and material details.
  • Product images may be representative images only. Please refer to the manufacturer's catalog for shape details.
  • CAD data is not available for some model numbers.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

VFS5210R-2E-03

Part Number
VFS5210R-2E-03
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipApplication Switching Type Voltage Number of Solenoids Mounting Orientation Pipe Port Type Status at Power Off Plumbing Thread Nominal Applicable Cylinder Dia.
(Ø)
CV Value Pilot Air Supply Manual Switch Lead wire electrical entry Manual CE compliant Body type Piping specifications Body options Option

-

1 Piece(s) Quote Single Use2-Position ExhaustAC200VDoubleDirect[Rc (R)] RcSelf-Retaining3/8-3.7ExternalNon-LockingGrommet terminalNon-locking push type (flush)Non-compliantNon plug-in sub-plateSide portedStandardNone

Loading...

  1. 1

Basic Information

Number of Ports 5-Port Valve Specifications Lubrication Free Plumbing Sub-Base Plumbing
Type Solenoid Valves Driving Type Pilot Type Spool Pressure Rating(MPa) 0.1 to 1.0
Seal Type Standard

Please check the type/dimensions/specifications of the part VFS5210R-2E-03 in the 5-Port Solenoid Valve, Pilot Operated, Metal Seal, VFS5000 series.

Similar Part Numbers

Part Number
VFS5100-1F-06
VFS5100-1FA-04
VFS5100-1FB
VFS5210R-2E-04
VFS5210R-2E-06
VFS5210R-2EZ-03
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipApplication Switching Type Voltage Number of Solenoids Mounting Orientation Pipe Port Type Status at Power Off Plumbing Thread Nominal Applicable Cylinder Dia.
(Ø)
CV Value Pilot Air Supply Manual Switch Lead wire electrical entry Manual CE compliant Body type Piping specifications Body options Option

-

1 Piece(s) Quote Single Use2-Position ExhaustAC100V[Single] SingleDirect[Rc (R)] RcSelf-Recovery (Spring Return)3/4125 to 3003.9InternalNon-LockingPlug-in conduit terminalNon-locking push type (flush)Non-compliantPlug-in sub-plateSide portedStandardNone

-

1 Piece(s) Quote Single Use2-Position ExhaustAC100V[Single] SingleDirect[Rc (R)] RcSelf-Recovery (Spring Return)1/2-3.7InternalNon-LockingPlug-in conduit terminalNon-locking, push type (extended type)Non-compliantPlug-in sub-plateSide portedStandardNone

-

1 Piece(s) Quote Unit for Manifold Mounting2-Position ExhaustAC100V[Single] SingleManifold Base-Self-Recovery (Spring Return)---InternalLockPlug-in conduit terminal-Non-compliantPlug-in sub-plate-StandardNone

-

1 Piece(s) Quote Single Use2-Position ExhaustAC200VDoubleDirect[Rc (R)] RcSelf-Retaining1/2-3.7ExternalNon-LockingGrommet terminalNon-locking push type (flush)Non-compliantNon plug-in sub-plateSide portedStandardNone

-

1 Piece(s) Quote Single Use2-Position ExhaustAC200VDoubleDirect[Rc (R)] RcSelf-Retaining3/4-3.9ExternalNon-LockingGrommet terminalNon-locking push type (flush)Non-compliantNon plug-in sub-plateSide portedStandardNone

-

1 Piece(s) Quote Single Use2-Position ExhaustAC200VDoubleDirect[Rc (R)] RcSelf-Retaining3/8-3.7ExternalNon-LockingGrommet terminalNon-locking push type (flush)Non-compliantNon plug-in sub-plateSide portedStandardWith indicator light and surge voltage suppressor

Tech Support