(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 30/6/2024 to 6:00 (SGT) 1/7/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Air Slide Table, Rechargeable Battery Compatible 25 A-MXS Series (Part Numbers)

Air Slide Table, Rechargeable Battery Compatible 25 A-MXS Series

[Rechargeable battery compatible series]
・ In order to reduce product defects in the rechargeable battery manufacturing process, materials containing copper (Cu) and zinc (Zn) as the main components are not used.
* Some aluminum alloys and die-cast aluminum materials contain small amounts of copper (Cu) and zinc (Zn) as additive elements.
・ Electrolytic nickel plating and zinc plating with copper base are not used.
* Electrolytic nickel plating is used.
・ Low dew point compatible grease used, can be used at -70°C. Performance improvement in low dew point environment.

(i)Caution

  • Refer to the manufacturer's catalog for specification and material details.
  • Product images may be representative images only. Please refer to the manufacturer's catalog for shape details.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

25A-MXS20-40B

Please refer to the table below for details about lead wire / connector specifications.


 
Part Number
25A-MXS20-40B
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipCylinder I.D.
(Ø)
Type Stroke
(mm)
Table Size: Length L
(mm)
Max. Load Mass (Horizontal Mounting)
(kg)
Table Material Table Size: Width W
(mm)
Guide Type Environment Table Size: Height H
(mm)
Max. Load Mass
(kg)
Table Surface Treatment Operating Pressure
(MPa)
Piping Format Port Screw Type Adjuster Option Specifications Auto Switches Lead Wire Length
(m)
Lead Wire Connector The number of the switches Type Applicable inner diameter of cylinder
(ø)

-

1 Piece(s) Quote 20L-Shaped Table Type401065~9.2[Aluminum] Aluminum Alloy76[Rolling Guide] Cross Roller Guide ShapeGeneral Purpose50-[Anodize] Hard Anodize0.15 to 0.7Standard typeRcDual-end absorber-Without auto switch (built-in magnet)None-NoneCylinder-

Loading...

  1. 1
 

Please check the type/dimensions/specifications of the part 25A-MXS20-40B in the Air Slide Table, Rechargeable Battery Compatible 25 A-MXS Series series.

Similar Part Numbers

Part Number
25A-MXS-AS16L
25A-MXS-AS20
25A-MXS-AS20L
25A-MXS20-40BS
25A-MXS20-50-M9BL
25A-MXS20-50A-M9BL
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipCylinder I.D.
(Ø)
Type Stroke
(mm)
Table Size: Length L
(mm)
Max. Load Mass (Horizontal Mounting)
(kg)
Table Material Table Size: Width W
(mm)
Guide Type Environment Table Size: Height H
(mm)
Max. Load Mass
(kg)
Table Surface Treatment Operating Pressure
(MPa)
Piping Format Port Screw Type Adjuster Option Specifications Auto Switches Lead Wire Length
(m)
Lead Wire Connector The number of the switches Type Applicable inner diameter of cylinder
(ø)

-

1 Piece(s) Quote ---------------Stroke adjuster at extension endSymmetrical type----Stroke Adjuster16

-

1 Piece(s) Quote ---------------Stroke adjuster at extension endStandard type----Stroke Adjuster20

-

1 Piece(s) Quote ---------------Stroke adjuster at extension endSymmetrical type----Stroke Adjuster20

-

1 Piece(s) Quote 20L-Shaped Table Type401065~9.2[Aluminum] Aluminum Alloy76[Rolling Guide] Cross Roller Guide ShapeGeneral Purpose50-[Anodize] Hard Anodize0.15 to 0.7Standard typeRcForward-end absorber-Without auto switch (built-in magnet)None-NoneCylinder-

-

1 Piece(s) Quote 20L-Shaped Table Type501215~9.2[Aluminum] Aluminum Alloy76[Rolling Guide] Cross Roller Guide ShapeGeneral Purpose506[Anodize] Hard Anodize0.15 to 0.7Standard typeRcNo adjuster-M9B3-2 pcs.Cylinder-

-

1 Piece(s) Quote 20L-Shaped Table Type501215~9.2[Aluminum] Aluminum Alloy76[Rolling Guide] Cross Roller Guide ShapeGeneral Purpose506[Anodize] Hard Anodize0.15 to 0.7Standard typeRcDual-end adjuster-M9B3-2 pcs.Cylinder-

Tech Support