(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Air Slide Table, Rechargeable Battery Compatible 25 A-MXS Series (Part Numbers)

Air Slide Table, Rechargeable Battery Compatible 25 A-MXS Series

[Rechargeable battery compatible series]
・ In order to reduce product defects in the rechargeable battery manufacturing process, materials containing copper (Cu) and zinc (Zn) as the main components are not used.
* Some aluminum alloys and die-cast aluminum materials contain small amounts of copper (Cu) and zinc (Zn) as additive elements.
・ Electrolytic nickel plating and zinc plating with copper base are not used.
* Electrolytic nickel plating is used.
・ Low dew point compatible grease used, can be used at -70°C. Performance improvement in low dew point environment.

(i)Caution

  • Refer to the manufacturer's catalog for specification and material details.
  • Product images may be representative images only. Please refer to the manufacturer's catalog for shape details.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

25A-MXS6-10-M9NL

Please refer to the table below for details about lead wire / connector specifications.


 
Part Number
25A-MXS6-10-M9NL
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipCylinder I.D.
(Ø)
Type Stroke
(mm)
Table Size: Length L
(mm)
Max. Load Mass (Horizontal Mounting)
(kg)
Table Material Table Size: Width W
(mm)
Guide Type Environment Table Size: Height H
(mm)
Max. Load Mass
(kg)
Table Surface Treatment Operating Pressure
(MPa)
Piping Format Port Screw Type Adjuster Option Specifications Auto Switches Lead Wire Length
(m)
Lead Wire Connector The number of the switches Type Applicable inner diameter of cylinder
(ø)

-

1 Piece(s) Quote 6L-Shaped Table Type10470.05~0.8[Aluminum] Aluminum Alloy32[Rolling Guide] Cross Roller Guide ShapeGeneral Purpose200.6[Anodize] Hard Anodize0.15 to 0.7Standard typeM screwNo adjuster-M9N3-2 pcs.Cylinder-

Loading...

  1. 1
 

Please check the type/dimensions/specifications of the part 25A-MXS6-10-M9NL in the Air Slide Table, Rechargeable Battery Compatible 25 A-MXS Series series.

Similar Part Numbers

Part Number
25A-MXS-AS16L
25A-MXS-AS20
25A-MXS-AS20L
25A-MXS6-10-M9NLS
25A-MXS6-10A-M9B
25A-MXS6-10A-M9BM
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipCylinder I.D.
(Ø)
Type Stroke
(mm)
Table Size: Length L
(mm)
Max. Load Mass (Horizontal Mounting)
(kg)
Table Material Table Size: Width W
(mm)
Guide Type Environment Table Size: Height H
(mm)
Max. Load Mass
(kg)
Table Surface Treatment Operating Pressure
(MPa)
Piping Format Port Screw Type Adjuster Option Specifications Auto Switches Lead Wire Length
(m)
Lead Wire Connector The number of the switches Type Applicable inner diameter of cylinder
(ø)

-

1 Piece(s) Quote ---------------Stroke adjuster at extension endSymmetrical type----Stroke Adjuster16

-

1 Piece(s) Quote ---------------Stroke adjuster at extension endStandard type----Stroke Adjuster20

-

1 Piece(s) Quote ---------------Stroke adjuster at extension endSymmetrical type----Stroke Adjuster20

-

1 Piece(s) Quote 6L-Shaped Table Type10470.05~0.8[Aluminum] Aluminum Alloy32[Rolling Guide] Cross Roller Guide ShapeGeneral Purpose20-[Anodize] Hard Anodize0.15 to 0.7Standard typeM screwNo adjuster-M9N3--Cylinder-

-

1 Piece(s) Quote 6L-Shaped Table Type10470.05~0.8[Aluminum] Aluminum Alloy32[Rolling Guide] Cross Roller Guide ShapeGeneral Purpose200.6[Anodize] Hard Anodize0.15 to 0.7Standard typeM screwDual-end adjuster-M9B0.5-2 pcs.Cylinder-

-

1 Piece(s) Quote 6L-Shaped Table Type10470.05~0.8[Aluminum] Aluminum Alloy32[Rolling Guide] Cross Roller Guide ShapeGeneral Purpose200.6[Anodize] Hard Anodize0.15 to 0.7Standard typeM screwDual-end adjuster-M9B1-2 pcs.Cylinder-

Tech Support