(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Mechanical Joint Type Rodless Cylinder, Basic Type Rechargeable Battery Compatible 25 A-MY1B Series (Part Numbers)

Mechanical Joint Type Rodless Cylinder, Basic Type Rechargeable Battery Compatible 25 A-MY1B Series

[Rechargeable battery compatible series]
・ In order to reduce product defects in the rechargeable battery manufacturing process, materials containing copper (Cu) and zinc (Zn) as the main components are not used.
* Some aluminum alloys and die-cast aluminum materials contain small amounts of copper (Cu) and zinc (Zn) as additive elements.
・ Electrolytic nickel plating and zinc plating with copper base are not used.
* Electrolytic nickel plating is used.
・ Low dew point compatible grease used, can be used at -70°C. Performance improvement in low dew point environment.

(i)Caution

  • Refer to the manufacturer's catalog for specification and material details.
  • Product images may be representative images only. Please refer to the manufacturer's catalog for shape details.
  • CAD data is not available for some model numbers.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

25A-MY1B25-260AZ

Please refer to the table below for details about lead wire / connector specifications.


 
Part Number
25A-MY1B25-260AZ
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipCylinder I.D.
(Ø)
Stroke
(mm)
Table Size: Length L
(mm)
Max. Load Mass (Horizontal Mounting)
(kg)
Table Size: Width W
(mm)
Table Size: Height H
(mm)
Max. Load Mass
(kg)
Operating Pressure
(MPa)
Piping Format Auto Switches Lead Wire Length
(m)
Lead Wire Connector The number of the switches Stroke adjustment unit symbol

-

1 Piece(s) Quote 2526011020~39.94254290.1 to 0.8Standard typeWithout auto switch (built-in magnet)NoneNoneNoneA

Loading...

  1. 1
 

Basic Information

Type Rodless Cylinder Table Material Aluminum Alloy Guide Type Prototype
Rodless Cylinder Joint Type Mechanically Jointed Environment General Purpose Table Surface Treatment Hard Anodize

Please check the type/dimensions/specifications of the part 25A-MY1B25-260AZ in the Mechanical Joint Type Rodless Cylinder, Basic Type Rechargeable Battery Compatible 25 A-MY1B Series series.

Similar Part Numbers

Part Number
25A-MY1B16-200-M9BWSDPC
25A-MY1B16-200A
25A-MY1B16-200A-M9BL
25A-MY1B25-260LZ-M9NL
25A-MY1B25-300A7Z-M9BL
25A-MY1B25-300ASZ
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipCylinder I.D.
(Ø)
Stroke
(mm)
Table Size: Length L
(mm)
Max. Load Mass (Horizontal Mounting)
(kg)
Table Size: Width W
(mm)
Table Size: Height H
(mm)
Max. Load Mass
(kg)
Operating Pressure
(MPa)
Piping Format Auto Switches Lead Wire Length
(m)
Lead Wire Connector The number of the switches Stroke adjustment unit symbol

-

1 Piece(s) Quote 162008010~193037150.15 to 0.8Standard typeM9BW0.5M12 4‑pin2 pcs.No unit

-

1 Piece(s) Quote 162008010~193037150.15 to 0.8Standard typeWithout auto switch (built-in magnet)NoneNoneNoneA

-

1 Piece(s) Quote 162008010~193037150.15 to 0.8Standard typeM9B3None2 pcs.A

-

1 Piece(s) Quote 2526011020~39.94254290.1 to 0.8Standard typeM9N3None2 pcs.L

-

1 Piece(s) Quote 2530011020~39.94254290.1 to 0.8Standard typeM9B3None2 pcs.A7

-

1 Piece(s) Quote 2530011020~39.94254290.1 to 0.8Standard typeWithout auto switch (built-in magnet)NoneNoneNoneAS

Tech Support