(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.
A wide variety of standard and configurable components for factory automation engineers in industries such as automotive, semiconductor, packaging, medical and many more.
A good selection of accessories such as screws, bolts, washers and nuts that you may need for your daily engineering usage.
Browse industrial materials ranging from heat insulating plates, sponges, to metal and plastic materials in different sizes to meet your various applications.
A wide variety of wiring parts for connecting and protecting control and PC parts including Connectors, Cables, Electric Wires, Crimping Terminals and more.
A wide variety of controls and PC parts for electrical engineers including Controls, Powers, PC parts and more.
A wide variety of cutting tools for many uses and work materials including End Mills, Drills, Cutters, Reamers, Turning Tools and more.
A wide variety of tools and supplies used in processing including Machine Tools, Measurement Tools, Grinding and Polishing Supplies and more.
A wide variety of goods used in shipment, material handling and warehouse including Tape supplies, Stretch film, Truck, Shelf, Crane and more.
A large variety of goods for every kind of factories and offices including Protection items, Cleaning supplies, sanitations, office supplies and more.
A large variety of items used in R&D and Clean Room including research Equipment, Laboratory Essentials, Analysis Supplies, Clean Environment-Related Equipment and more.
Choose from thousands of standard stamping die components including Punch & Die, Gas Springs, Guide Components, Coil Springs and many more.
Browse our wide variety of mold components including Ejector Pins, Sleeves, Leader Components, Sprue Bushings and many more.
Browse our injection molding components including Heating Items, Couplers, Hoses and more.
[Rechargeable battery compatible series]
・ In order to reduce product defects in the rechargeable battery manufacturing process, materials containing copper (Cu) and zinc (Zn) as the main components are not used.
* Some aluminum alloys and die-cast aluminum materials contain small amounts of copper (Cu) and zinc (Zn) as additive elements.
・ Electrolytic nickel plating and zinc plating with copper base are not used.
* Electrolytic nickel plating is used.
・ Low dew point compatible grease used, can be used at -70°C. Performance improvement in low dew point environment.
Japanese Only
Part Number
Configured Part Number is shown.
25A-MY1B20-150L
Part Number |
---|
25A-MY1B20-150L |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | Cylinder I.D. (Ø) | Stroke (mm) | Table Size: Length L (mm) | Max. Load Mass (Horizontal Mounting) (kg) | Table Size: Width W (mm) | Table Size: Height H (mm) | Max. Load Mass (kg) | Operating Pressure (MPa) | Piping Format | Auto Switches | Lead Wire Length (m) | Lead Wire Connector | The number of the switches | Stroke adjustment unit symbol |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 Piece(s) | Quote | 20 | 150 | 100 | 20~39.9 | 37 | 46 | 21 | 0.15 to 0.8 | Standard type | Without auto switch (built-in magnet) | None | None | None | L |
Loading...
Type | Rodless Cylinder | Table Material | Aluminum Alloy | Guide Type | Prototype |
---|---|---|---|---|---|
Rodless Cylinder Joint Type | Mechanically Jointed | Environment | General Purpose | Table Surface Treatment | Hard Anodize |
Please check the type/dimensions/specifications of the part 25A-MY1B20-150L in the Mechanical Joint Type Rodless Cylinder, Basic Type Rechargeable Battery Compatible 25 A-MY1B Series series.
Part Number |
---|
25A-MY1B16-200-M9BWSDPC |
25A-MY1B16-200A |
25A-MY1B16-200A-M9BL |
25A-MY1B20-150L-M9NL |
25A-MY1B20-200 |
25A-MY1B20-200-M9BVL |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | Cylinder I.D. (Ø) | Stroke (mm) | Table Size: Length L (mm) | Max. Load Mass (Horizontal Mounting) (kg) | Table Size: Width W (mm) | Table Size: Height H (mm) | Max. Load Mass (kg) | Operating Pressure (MPa) | Piping Format | Auto Switches | Lead Wire Length (m) | Lead Wire Connector | The number of the switches | Stroke adjustment unit symbol |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 Piece(s) | Quote | 16 | 200 | 80 | 10~19 | 30 | 37 | 15 | 0.15 to 0.8 | Standard type | M9BW | 0.5 | M12 4‑pin | 2 pcs. | No unit | ||
- | 1 Piece(s) | Quote | 16 | 200 | 80 | 10~19 | 30 | 37 | 15 | 0.15 to 0.8 | Standard type | Without auto switch (built-in magnet) | None | None | None | A | ||
- | 1 Piece(s) | Quote | 16 | 200 | 80 | 10~19 | 30 | 37 | 15 | 0.15 to 0.8 | Standard type | M9B | 3 | None | 2 pcs. | A | ||
- | 1 Piece(s) | Quote | 20 | 150 | 100 | 20~39.9 | 37 | 46 | 21 | 0.15 to 0.8 | Standard type | M9N | 3 | None | 2 pcs. | L | ||
- | 1 Piece(s) | Quote | 20 | 200 | 100 | 20~39.9 | 37 | 46 | 21 | 0.15 to 0.8 | Standard type | Without auto switch (built-in magnet) | None | None | None | No unit | ||
- | 1 Piece(s) | Quote | 20 | 200 | 100 | 20~39.9 | 37 | 46 | 21 | 0.15 to 0.8 | Standard type | M9BV | 3 | None | 2 pcs. | No unit |
How can we improve?
How can we improve?