(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 30/6/2024 to 6:00 (SGT) 1/7/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

5 Port Solenoid Valve, Plug Lead Type SQ2000 Series (Part Numbers)

5 Port Solenoid Valve, Plug Lead Type SQ2000 Series

[Features]
・ Power saving, power consumption: 0.4 W 。 (Standard)
・ Easy to increase and decrease valves.
・ Maintenance labor hours are reduced by installing one screw.
・ Quick-connect fitting replacement is easy with the clip type.
・ The connector entry direction can be changed with one push.
・ 4-position dual 3-port valve.
・ Built-in back pressure check valve. (Option)

(i)Caution

  • CAD data is not available for some model numbers.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

SQ2A41N-5LO1-C4-Q

Part Number
SQ2A41N-5LO1-C4-Q
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipNumber of Ports Switching Type Voltage Number of Solenoids Status at Power Off Connecting Tube Diameter Pressure Rating
(MPa)
Seal Type CV Value Pilot Air Supply Lead wire electrical entry Manual CE compliant Piping specifications Functions Back-pressure check valve Common specifications Port plug mounting port With/Without Manifold Block

-

1 Piece(s) Quote Dual 3-Port Valve[Others] 4 positions (N.C. + N.C.)DC24V[Single] SingleSelf-Recovery (Spring Return)Ø40.15 to 0.7Soft Seal0.4InternalPlug connector type, without connector-CE compliant productSide portedStandard type (0.4 W)NoneNegative commonNoneWithout manifold block

Loading...

  1. 1

Basic Information

Application Unit for Manifold Mounting Mounting Orientation Manifold Base Pipe Port Type One-Touch Plumbing
Specifications Lubrication Free Plumbing Direct Plumbing Applicable Cylinder Dia.(Ø) 40 or less
Type Solenoid Valves Driving Type Pilot Type Spool

Please check the type/dimensions/specifications of the part SQ2A41N-5LO1-C4-Q in the 5 Port Solenoid Valve, Plug Lead Type SQ2000 Series series.

Similar Part Numbers

Part Number
SQ2140-5L1-C8-M
SQ2140-5L1-C8-Q
SQ2140-5L1-L6
SQ2A41N-5LO1-C6
SQ2A41N-5LO1-C6-Q
SQ2A41N-5LO1-C8
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipNumber of Ports Switching Type Voltage Number of Solenoids Status at Power Off Connecting Tube Diameter Pressure Rating
(MPa)
Seal Type CV Value Pilot Air Supply Lead wire electrical entry Manual CE compliant Piping specifications Functions Back-pressure check valve Common specifications Port plug mounting port With/Without Manifold Block

-

1 Piece(s) Quote 5-Port Valve2-Position ExhaustDC24V[Single] SingleSelf-Recovery (Spring Return)Ø80.1 to 0.7Standard0.51InternalPlug connector type, with 300 mm lead-Non-compliantSide portedStandard type (0.4 W)NonePositive commonNoneWith manifold block

-

1 Piece(s) Quote 5-Port Valve2-Position ExhaustDC24V[Single] SingleSelf-Recovery (Spring Return)Ø80.1 to 0.7Standard0.51InternalPlug connector type, with 300 mm lead-CE compliant productSide portedStandard type (0.4 W)NonePositive commonNoneWithout manifold block

-

1 Piece(s) Quote 5-Port Valve2-Position ExhaustDC24V[Single] SingleSelf-Recovery (Spring Return)Ø60.1 to 0.7Standard0.51InternalPlug connector type, with 300 mm lead-Non-compliantTop portedStandard type (0.4 W)NonePositive commonNoneWithout manifold block

-

1 Piece(s) Quote Dual 3-Port Valve[Others] 4 positions (N.C. + N.C.)DC24V[Single] SingleSelf-Recovery (Spring Return)Ø60.15 to 0.7Soft Seal0.4InternalPlug connector type, no connector-Non-compliantSide portedStandard type (0.4 W)NoneNegative commonNoneWithout manifold block

-

1 Piece(s) Quote Dual 3-Port Valve[Others] 4 positions (N.C. + N.C.)DC24V[Single] SingleSelf-Recovery (Spring Return)Ø60.15 to 0.7Soft Seal0.4InternalPlug connector type, without connector-CE compliant productSide portedStandard type (0.4 W)NoneNegative commonNoneWithout manifold block

-

1 Piece(s) Quote Dual 3-Port Valve[Others] 4 positions (N.C. + N.C.)DC24V[Single] SingleSelf-Recovery (Spring Return)Ø80.15 to 0.7Soft Seal0.4InternalPlug connector type, no connector-Non-compliantSide portedStandard type (0.4 W)NoneNegative commonNoneWithout manifold block

Tech Support