(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 to 21:00 (SGT) 16/6/2024. We apologize for the inconvenience.
  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Cylinder With Guide, MGG Series, Air-Hydro Type (Part Numbers)

Cylinder With Guide, MGG Series, Air-Hydro Type

[Low-Pressure Hydraulic Cylinder of 1.0 MPa or Lower]
Use with the Air-Hydro Unit CC Series enables constant-speed and low-speed driving as well as intermediate stopping similar to those of a hydraulic unit while using pneumatic devices such as valves.

(i)Caution

  • ■ For selection / technical information and characteristics on SMC air cylinder products,
    check here.

    ■ Handling SMC Products
    Web pages for products currently without individual pages on this site will be released on an ad-hoc basis.
    Click here for a quotation or to make an order if you have a model number.
  • Product images are representative images. Refer to the manufacturer's catalog for shape details.
  • CAD data is not available for some model numbers.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

MGGHLF63TN-250

■ Refer to the table below for details about lead wire / connector specifications.
Part Number
MGGHLF63TN-250
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipCylinder (Tube) Inner Diameter
(Ø)
Stroke
(mm)
Port thread type Auto Switches Lead Wire The number of the switches Type of Mount Support Type of Shaft Bearing Custom-made Specifications Connector type Auto switch mounting bracket

-

1 Piece(s) Quote 63250NPTWithout auto switch (built-in magnet)NoneNoneFront mounting flange typeBall bushingNoneNoneN/A

Loading...

  1. 1

Basic Information

Rod Operation Method Single Rods Main Body Shape Guided Cylinder Operation Method Double Acting
Additional Function Standard / With Intermediate Stop Function Environment, Applications Low Speed End Locking No
Valves No Operating Pressure(MPa) 0.18::1.0 Specifications Air-hydro type

Please check the type/dimensions/specifications of the part MGGHLF63TN-250 in the Cylinder With Guide, MGG Series, Air-Hydro Type series.

Similar Part Numbers

Part Number
MGGHLB20-25
MGGHLB20-300
MGGHLB20-400
MGGHMB20-100-M9BL
MGGHMB20-20
MGGHMB20-65-C73
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipCylinder (Tube) Inner Diameter
(Ø)
Stroke
(mm)
Port thread type Auto Switches Lead Wire The number of the switches Type of Mount Support Type of Shaft Bearing Custom-made Specifications Connector type Auto switch mounting bracket

-

1 Piece(s) Quote 2025RcWithout auto switch (built-in magnet)NoneNoneBasic typeBall bushingNoneNoneN/A

-

1 Piece(s) Quote 20300RcWithout auto switch (built-in magnet)NoneNoneBasic typeBall bushingNoneNoneN/A

-

1 Piece(s) Quote 20400RcWithout auto switch (built-in magnet)NoneNoneBasic typeBall bushingNoneNoneN/A

-

1 Piece(s) Quote 20100RcM9B32 pcs.Basic typeSlide bearingNoneNoneN/A

-

1 Piece(s) Quote 2020RcWithout auto switch (built-in magnet)NoneNoneBasic typeSlide bearingNoneNoneN/A

-

1 Piece(s) Quote 2065RcC730.52 pcs.Basic typeSlide bearingNoneNoneN/A

Tech Support