(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Power Clamp Cylinder CKZT Series (Part Numbers)

Power Clamp Cylinder CKZT Series

[Features]
・ There are 3 types of arm variations for each size.
・ Spatter-resistant and water-resistant structure.

(i)Caution

  • The product images are representative only. Please refer to the manufacturer's catalog for shape details.
  • CAD data is not available for some model numbers.

PDF

Part Number

Configured Part Number is shown.

CKZT50-90T

Part Number
CKZT50-90T
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipOperation Method Cylinder Dia.
(Ø)
Stroke
(mm)
Support Type Rotation Angle θ Max. Pressure
(MPa)
Rod Tip Shape Body Options Operating Temperature Range
(°C)
Connecting Port Type Classification Clamp Arm Position Arm opening
(°)
Switch Part Number Type Offset Mounting Hole

SGD 1,372.82

1 Piece(s) 46 Day(s) Fixed Position Turning5061.9Tap-0.8SquareNo (Standard)-10~60GMain Body-90TURCKClamp cylinder (Without arm)--

Loading...

  1. 1

Please check the type/dimensions/specifications of the part CKZT50-90T in the Power Clamp Cylinder CKZT Series series.

Similar Part Numbers

Part Number
CKZT40-120T
CKZT40-135P
CKZT40-135T
CKZT50-A015CB
CKZT50-A015CS
CKZT50-A015LB
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipOperation Method Cylinder Dia.
(Ø)
Stroke
(mm)
Support Type Rotation Angle θ Max. Pressure
(MPa)
Rod Tip Shape Body Options Operating Temperature Range
(°C)
Connecting Port Type Classification Clamp Arm Position Arm opening
(°)
Switch Part Number Type Offset Mounting Hole

SGD 1,241.92

1 Piece(s) 46 Day(s) Fixed Position Turning4063.6Tap-0.8SquareNo (Standard)-10~60GMain Body-120TURCKClamp cylinder (Without arm)--

SGD 1,277.38

1 Piece(s) 46 Day(s) Fixed Position Turning-67.3Tap-0.8SquareNo (Standard)-10~60G--135P&FClamp cylinder (Without arm)--

SGD 1,241.92

1 Piece(s) 46 Day(s) Fixed Position Turning4067.3Tap-0.8SquareNo (Standard)-10~60GMain Body-135TURCKClamp cylinder (Without arm)--

SGD 168.12

1 Piece(s) 46 Day(s) ----60°------Center--Clamp armOffset 15B

SGD 168.12

1 Piece(s) 46 Day(s) ----60°------Center--Clamp armOffset 15S

-

1 Piece(s) Quote ----60°------Left--Clamp armOffset 15B

Tech Support