(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 30/6/2024 to 6:00 (SGT) 1/7/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Compact Guide Cylinder, Compatible With Rechargeable Battery 90-/91-MGP Series (Part Numbers)

Compact Guide Cylinder, Compatible With Rechargeable Battery 90-/91-MGP Series

[Rechargeable Battery Compatible Series]
Products that can be used in all environments of the rechargeable battery manufacturing process will be prepared to contribute to improving productivity and reducing defects

[90-Series, restricts the materials used]
・ It prevents mixing of different materials by the restriction of materials
(Copper-based metal, zinc, nickel, nickel plating, zinc chromate)
・ Mounting dimensions are the same as the standard series

[91-Series, material restriction + lubrication retention function (Lubretainer)]
・ The lifespan has been improved compared to the standard specifications by adding a lubricant holding function. In addition, it is now possible to deal with low dew points up to -40°C
・ Mounting dimensions are not compatible with 90-Series

(i)Caution

  • ■ For selection / technical information and characteristics on SMC air cylinder products,
    check here.

    ■ Handling SMC Products
    Web pages for products currently without individual pages on this site will be released on an ad-hoc basis.
    Click here for a quotation or to make an order if you have a model number.
  • Refer to the manufacturer's catalog for specification and material details.
  • Product images may be representative images. Refer to the manufacturer's catalog for shape details.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

91-MGPM16-50-M9BWVSDPC

■ Refer to the table below for details about lead wire / connector specifications.
Part Number
91-MGPM16-50-M9BWVSDPC
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipCylinder (Tube) Inner Diameter
(Ø)
Stroke
(mm)
Operating Pressure
(MPa)
Specifications Auto Switches Lead Wire The number of the switches Type of Shaft Bearing Connector type

-

1 Piece(s) Quote 16500.12 to 1Rechargeable battery compatible series (with lubrication retainer components)M9BWV0.52Slide bearingM12-4 pin plug connector

Loading...

  1. 1

Basic Information

Rod Operation Method Single Rods Main Body Shape Guided Cylinder Operation Method Double Acting
Additional Function Standard Environment, Applications Non-use of Copper-zinc Material

Please check the type/dimensions/specifications of the part 91-MGPM16-50-M9BWVSDPC in the Compact Guide Cylinder, Compatible With Rechargeable Battery 90-/91-MGP Series series.

Similar Part Numbers

Part Number
90-MGPL12-30-M9BWLS
90-MGPL12-30-M9BWSDPC
90-MGPL12-50-M9BW
91-MGPM20-100-M9BWVSDPC
91-MGPM20-30-M9BWL
91-MGPM25-100
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipCylinder (Tube) Inner Diameter
(Ø)
Stroke
(mm)
Operating Pressure
(MPa)
Specifications Auto Switches Lead Wire The number of the switches Type of Shaft Bearing Connector type

-

1 Piece(s) Quote 12300.12 to 1Rechargeable battery compatible series (limited materials used)M9BW31Ball bushing bearing-

-

1 Piece(s) Quote 12300.12 to 1Rechargeable battery compatible series (limited materials used)M9BW0.52Ball bushing bearingM12-4 pin plug connector

-

1 Piece(s) Quote 12500.12 to 1Rechargeable battery compatible series (limited materials used)M9BW0.52Ball bushing bearing-

-

1 Piece(s) Quote 201000.1 to 1Rechargeable battery compatible series (with lubrication retainer components)M9BWV0.52Slide bearingM12-4 pin plug connector

-

1 Piece(s) Quote 20300.1 to 1Rechargeable battery compatible series (with lubrication retainer components)M9BW32Slide bearing-

-

1 Piece(s) Quote 251000.1 to 1Rechargeable battery compatible series (with lubrication retainer components)Without auto switch--Slide bearing-

Tech Support