(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Compact Guide Cylinder, Copper / Fluorine / Silicone-Free and Low Dust Generation 20-/21-/22-MGP Series (Part Numbers)

Compact Guide Cylinder, Copper / Fluorine / Silicone-Free and Low Dust Generation 20-/21-/22-MGP Series

[20-Series Copper/Fluorine-Free Specifications]
Suitable for use in environments that dislike copper and fluorine materials.
External dimensions are the same as standard products.

[21/22-Series, copper / fluorine / silicone-free + low dust generation]
It supports environments with restrictions on copper-based, fluorine-based, and silicone-based materials.
The structure is the same as the Clean Series (Grease and packaging are different from the Clean Series. )

(i)Caution

  • ■ For selection / technical information and characteristics on SMC air cylinder products,
    check here.

    ■ Handling SMC Products
    Web pages for products currently without individual pages on this site will be released on an ad-hoc basis.
    Click here for a quotation or to make an order if you have a model number.
  • Refer to the manufacturer's catalog for specification and material details.
  • Product images may be representative images. Refer to the manufacturer's catalog for shape details.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

22-MGPL25-75-Z73

■ Refer to the table below for details about lead wire / connector specifications.
Part Number
22-MGPL25-75-Z73
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipCylinder (Tube) Inner Diameter
(Ø)
Stroke
(mm)
Environment, Applications Operating Pressure
(MPa)
Specifications Port thread type Auto Switches Lead Wire The number of the switches Type of Shaft Bearing Connector type Type

-

1 Piece(s) Quote 2575Non-use of Copper and fluoropolymer-based Material (Partially Plating) / Clean Room0.1 to 1StandardRcZ730.52Ball bushing-Copper/fluorine/silicone-free + low dust generation (vacuum type)

Loading...

  1. 1

Basic Information

Rod Operation Method Single Rods Main Body Shape Guided Cylinder Operation Method Double Acting
Additional Function Standard

Please check the type/dimensions/specifications of the part 22-MGPL25-75-Z73 in the Compact Guide Cylinder, Copper / Fluorine / Silicone-Free and Low Dust Generation 20-/21-/22-MGP Series series.

Similar Part Numbers

Part Number
20-MGPM12-100Z-M9BVL
20-MGPM12-10Z-M9BWL
20-MGPM12-125Z
22-MGPL32-150-M9BW
22-MGPL32-150-Y59B
22-MGPL32-200-Z73
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipCylinder (Tube) Inner Diameter
(Ø)
Stroke
(mm)
Environment, Applications Operating Pressure
(MPa)
Specifications Port thread type Auto Switches Lead Wire The number of the switches Type of Shaft Bearing Connector type Type

-

1 Piece(s) Quote 12100Non-use of Copper and fluoropolymer-based Material (Partially Plating)0.12 to 1New model-M9BV32Slide bearing-Copper-free and fluorine-free specification

-

1 Piece(s) Quote 1210Non-use of Copper and fluoropolymer-based Material (Partially Plating)0.12 to 1New model-M9BW32Slide bearing-Copper-free and fluorine-free specification

-

1 Piece(s) Quote 12125Non-use of Copper and fluoropolymer-based Material (Partially Plating)0.12 to 1New model-Without auto switch--Slide bearing-Copper-free and fluorine-free specification

-

1 Piece(s) Quote -150Non-use of Copper and fluoropolymer-based Material (Partially Plating) / Clean Room0.1 to 1StandardRcM9BW0.52Ball bushing-Copper/fluorine/silicone-free + low dust generation (vacuum type)

-

1 Piece(s) Quote -150Non-use of Copper and fluoropolymer-based Material (Partially Plating) / Clean Room0.1 to 1StandardRcY59B0.52Ball bushing-Copper/fluorine/silicone-free + low dust generation (vacuum type)

-

1 Piece(s) Quote -200Non-use of Copper and fluoropolymer-based Material (Partially Plating) / Clean Room0.1 to 1StandardRcZ730.52Ball bushing-Copper/fluorine/silicone-free + low dust generation (vacuum type)

Tech Support