(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 30/6/2024 to 6:00 (SGT) 1/7/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Air Cylinder With Built-in Quick-Connect Fitting, Standard Type, Double Acting, Double Rod CM2W Series (Part Numbers)

Air Cylinder With Built-in Quick-Connect Fitting, Standard Type, Double Acting, Double Rod CM2W Series

[Features]
· A type with a quick-connect fitting built into the cylinder.
· Can drastically reduce pipe installation work and space.

(i)Caution

  • ■ For selection / technical information and characteristics on SMC air cylinder products,
    check here.

    ■ Handling SMC Products
    Web pages for products currently without individual pages on this site will be released on an ad-hoc basis.
    Click here for a quotation or to make an order if you have a model number.
  • Refer to the manufacturer's catalog for specification and material details.
  • Product images may be representative images. Refer to the manufacturer's catalog for shape details.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

CM2WL40F-175

■ Refer to the table below for details about lead wire / connector specifications.
Part Number
CM2WL40F-175
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipCylinder (Tube) Inner Diameter
(Ø)
Stroke
(mm)
Environment, Applications Operating Temperature
(°C)
Cushion Specifications Auto Switches Lead Wire The number of the switches Type of Mount Support Bellows Custom-made Specifications Connector type Auto switch mounting bracket

-

1 Piece(s) Quote 40175Standard-Rubber cushionWithout magnet---Axial foot typeNoneNone-N/A

Loading...

  1. 1

Basic Information

Rod Operation Method Double rod Main Body Shape Standard Cylinder Operation Method Double Acting
Additional Function Standard End Locking No Valves No
Operating Pressure(MPa) 0.08::1

Please check the type/dimensions/specifications of the part CM2WL40F-175 in the Air Cylinder With Built-in Quick-Connect Fitting, Standard Type, Double Acting, Double Rod CM2W Series series.

Similar Part Numbers

Part Number
CDM2WB20F-125-H7B
CDM2WB20F-125AJ
CDM2WB20F-150
CM2WL40F-200
CM2WL40F-225
CM2WL40F-25
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipCylinder (Tube) Inner Diameter
(Ø)
Stroke
(mm)
Environment, Applications Operating Temperature
(°C)
Cushion Specifications Auto Switches Lead Wire The number of the switches Type of Mount Support Bellows Custom-made Specifications Connector type Auto switch mounting bracket

-

1 Piece(s) Quote 20125Standard-10~70Rubber cushionBuilt-in magnetH7B0.52-NoneNone-N/A

-

1 Piece(s) Quote 20125Standard-Air cushionBuilt-in magnetWithout auto switch---Nylon tarpaulin (one-side)None-N/A

-

1 Piece(s) Quote 20150Standard-Rubber cushionBuilt-in magnetWithout auto switch---NoneNone-N/A

-

1 Piece(s) Quote 40200Standard-Rubber cushionWithout magnet---Axial foot typeNoneNone-N/A

-

1 Piece(s) Quote 40225Standard-Rubber cushionWithout magnet---Axial foot typeNoneNone-N/A

-

1 Piece(s) Quote 4025Standard-Rubber cushionWithout magnet---Axial foot typeNoneNone-N/A

Tech Support