(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Air Cylinder, Standard, Double Acting, Single Rod, Compatible With Rechargeable Battery 25 A-CJ2 Series (Part Numbers)

Air Cylinder, Standard, Double Acting, Single Rod, Compatible With Rechargeable Battery 25 A-CJ2 Series

[Rechargeable Battery Compatible Series]
・ In order to reduce product defects in the rechargeable battery manufacturing process, materials containing copper (Cu) and zinc (Zn) as the main components are not used.
* Some aluminum alloys and die-cast aluminum materials contain small amounts of copper (Cu) and zinc (Zn) as additive elements.
・ Nickel electroplating with copper base and zinc plating are not used.
* Electroless nickel plating is used.
・ Low dew point compatible grease used, it can be used at -70°C. Performance improvement in low dew point environment.

(i)Caution

  • ■ For selection / technical information and characteristics on SMC air cylinder products,
    check here.

    ■ Handling SMC Products
    Web pages for products currently without individual pages on this site will be released on an ad-hoc basis.
    Click here for a quotation or to make an order if you have a model number.
  • Refer to the manufacturer's catalog for specification and material details.
  • Product images may be representative images. Refer to the manufacturer's catalog for shape details.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

25A-CDJ2B10-35Z-B

■ Refer to the table below for details about lead wire / connector specifications.
Part Number
25A-CDJ2B10-35Z-B
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipCylinder (Tube) Inner Diameter
(Ø)
Stroke
(mm)
Operating Temperature
(°C)
Specifications Auto Switches Lead Wire The number of the switches Type of Auto Switch Mounting Head Cover Port Position Swinging Receiving Metal Rod Tip Metal Fitting Type of Mount Support Connector type

-

1 Piece(s) Quote 1035-10~70Built-in magnetWithout auto switch--Band mounting90° to axisWithout bracketWithout bracketBasic type-

Loading...

  1. 1
 

Basic Information

Rod Operation Method Single Rods Main Body Shape Standard Cylinder Operation Method Double Acting
Additional Function Standard Environment, Applications Non-use of Copper-zinc Material Operating Pressure(MPa) 0.06 to 0.7

Please check the type/dimensions/specifications of the part 25A-CDJ2B10-35Z-B in the Air Cylinder, Standard, Double Acting, Single Rod, Compatible With Rechargeable Battery 25 A-CJ2 Series series.

Similar Part Numbers

Part Number
25A-CDJ2B10-110Z-B
25A-CDJ2B10-110Z-M9B-B
25A-CDJ2B10-120RZ-M9B-B
25A-CDJ2B10-40RZ-B
25A-CDJ2B10-40Z-M9B-B
25A-CDJ2B10-40Z-M9BL-B
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipCylinder (Tube) Inner Diameter
(Ø)
Stroke
(mm)
Operating Temperature
(°C)
Specifications Auto Switches Lead Wire The number of the switches Type of Auto Switch Mounting Head Cover Port Position Swinging Receiving Metal Rod Tip Metal Fitting Type of Mount Support Connector type

-

1 Piece(s) Quote 10110-10~70Built-in magnetWithout auto switch--Band mounting90° to axisWithout bracketWithout bracketBasic type-

-

1 Piece(s) Quote 10110-Built-in magnetM9B0.52Band mounting90° to axisWithout bracketWithout bracketBasic type-

-

1 Piece(s) Quote 10120-Built-in magnetM9B0.52Band mountingAxial directionWithout bracketWithout bracketBasic type-

-

1 Piece(s) Quote 10--10~70Built-in magnetWithout auto switch--Band mountingAxial directionWithout bracketWithout bracketBasic type-

-

1 Piece(s) Quote 10--Built-in magnetM9B0.52Band mounting90° to axisWithout bracketWithout bracketBasic type-

-

1 Piece(s) Quote 10--Built-in magnetM9B32Band mounting90° to axisWithout bracketWithout bracketBasic type-

Tech Support