(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 30/6/2024 to 6:00 (SGT) 1/7/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Thin Cylinder With Lubrication Retainer (Lube-Retainer), Standard Type, Double Acting, Single Rod, CQ2 Series (Part Numbers)

Thin Cylinder With Lubrication Retainer (Lube-Retainer), Standard Type, Double Acting, Single Rod, CQ2 Series

[Features]
· Grease film formed on piston rod surface to improve durability.
· Prevents entry of dust and contaminants.
· The number of operation cycles can be improved even in a general environment.

(i)Caution

  • ■ For selection / technical information and characteristics on SMC air cylinder products,
    check here.

    ■ Handling SMC Products
    Web pages for products currently without individual pages on this site will be released on an ad-hoc basis.
    Click here for a quotation or to make an order if you have a model number.
  • Refer to the manufacturer's catalog for specification and material details.
  • Product images may be representative images. Refer to the manufacturer's catalog for shape details.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

CDQ2B100M-20DMZ-M9BZ

■ Refer to the table below for details about lead wire / connector specifications.

■ Auto switch: For details regarding connector types and pins, please see below.
Part Number
CDQ2B100M-20DMZ-M9BZ
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipCylinder (Tube) Inner Diameter
(Ø)
Stroke
(mm)
Operating Temperature
(°C)
Body Options Auto Switches Lead Wire The number of the switches Rod Tip Metal Fitting Type of Mount Support Mounting bolt Connector type Auto switch mounting bracket

-

1 Piece(s) Quote 10020-Male rod endM9B52Without bracketThrough-hole (standard)Without mounting bolt-N/A

Loading...

  1. 1

Basic Information

Rod Operation Method Single Rods Main Body Shape Plate Cylinder Cylinder Operation Method Double Acting
Additional Function Standard Environment, Applications Standard End Locking No
Valves No Operating Pressure(MPa) 0.05 to 1.0 Specifications Built-in magnet

Please check the type/dimensions/specifications of the part CDQ2B100M-20DMZ-M9BZ in the Thin Cylinder With Lubrication Retainer (Lube-Retainer), Standard Type, Double Acting, Single Rod, CQ2 Series series.

Similar Part Numbers

Part Number
CDQ2A100M-10DZ-M9BWVS
CDQ2A100M-20DMZ
CDQ2A100M-20DMZ-M9BV
CDQ2B100M-20DZ
CDQ2B100M-20DZ-A93VL
CDQ2B100M-20DZ-M9BZ
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipCylinder (Tube) Inner Diameter
(Ø)
Stroke
(mm)
Operating Temperature
(°C)
Body Options Auto Switches Lead Wire The number of the switches Rod Tip Metal Fitting Type of Mount Support Mounting bolt Connector type Auto switch mounting bracket

-

1 Piece(s) Quote 10010-Standard (rod-end female thread)M9BWV0.51Without bracketBoth ends tappedWithout mounting bolt-N/A

-

1 Piece(s) Quote 10020-10~70Male rod endAuto switch--Without bracketBoth ends tappedWithout mounting bolt-N/A

-

1 Piece(s) Quote 10020-Male rod endM9BV0.52Without bracketBoth ends tappedWithout mounting bolt-N/A

-

1 Piece(s) Quote 10020-10~70Standard (rod-end female thread)Auto switch--Without bracketThrough-hole (standard)Without mounting bolt-N/A

-

1 Piece(s) Quote 10020-Standard (rod-end female thread)A93V32Without bracketThrough-hole (standard)Without mounting bolt-N/A

-

1 Piece(s) Quote 10020-Standard (rod-end female thread)M9B52Without bracketThrough-hole (standard)Without mounting bolt-N/A

Tech Support