(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.
A wide variety of standard and configurable components for factory automation engineers in industries such as automotive, semiconductor, packaging, medical and many more.
A good selection of accessories such as screws, bolts, washers and nuts that you may need for your daily engineering usage.
Browse industrial materials ranging from heat insulating plates, sponges, to metal and plastic materials in different sizes to meet your various applications.
A wide variety of wiring parts for connecting and protecting control and PC parts including Connectors, Cables, Electric Wires, Crimping Terminals and more.
A wide variety of controls and PC parts for electrical engineers including Controls, Powers, PC parts and more.
A wide variety of cutting tools for many uses and work materials including End Mills, Drills, Cutters, Reamers, Turning Tools and more.
A wide variety of tools and supplies used in processing including Machine Tools, Measurement Tools, Grinding and Polishing Supplies and more.
A wide variety of goods used in shipment, material handling and warehouse including Tape supplies, Stretch film, Truck, Shelf, Crane and more.
A large variety of goods for every kind of factories and offices including Protection items, Cleaning supplies, sanitations, office supplies and more.
A large variety of items used in R&D and Clean Room including research Equipment, Laboratory Essentials, Analysis Supplies, Clean Environment-Related Equipment and more.
Choose from thousands of standard stamping die components including Punch & Die, Gas Springs, Guide Components, Coil Springs and many more.
Browse our wide variety of mold components including Ejector Pins, Sleeves, Leader Components, Sprue Bushings and many more.
Browse our injection molding components including Heating Items, Couplers, Hoses and more.
[Features]
・ Wetted part SUS316L
・ It is suitable for a wide range of fluids
・ Analog Output (Voltage/Current)
・ Face seal or compression fittings can be selected
Japanese Only
Part Number
Configured Part Number is shown.
ISE75H-02-27-L
Part number | ISE75H | |
---|---|---|
Rated pressure range | 0 to 15 MPa | |
Display / set pressure range * | 0.5 to 15 MPa | |
Pressure resistance | 45 MPa | |
Display / set pressure resolution | 0.1 MPa | |
Compatible fluid | A liquid or gas that does not corrode SUS304, SUS430 and SUS630 | |
Power supply voltage | 12 to 24 V DC ±10%, ripple (p-p) 10% or less (with power supply polarity protection) | |
Current consumption | 55 mA or less (At no load) | |
Switch output | — | Output specifications-27: 2 settings, NPN open collector 2 outputs (Pin number: 2, 4) Output specifications-43: 1 setting, NPN open collector 1 output (Pin number: 4) + PNP open collector 1 output (Pin number: 2)^*1) Output specifications-65: PNP open collector 1 output (Pin number: 4) Output specifications-67: 2 settings, PNP open collector 2 outputs (Pin number: 2, 4) |
Maximum load current | 80 mA | |
Maximum applied voltage | 30 V (at NPN output) | |
Residual voltage | 1 V or less (with load current of 80 mA) | |
Response time | 2.5 ms (With anti-chattering function: 20 ms, 160 ms, 640 ms, 1,000 ms, 2,000 ms selected) | |
Short circuit protection | Equipment | |
Repeatability | ±0.5%F.S. | |
Hysteresis | Hysteresis mode Window comparator mode | Variable (0 to variable) |
Display method | 3-digit 7-segment display, 2-color display (red/green), can be linked with a switch, sampling cycle: 5 times/1 s | |
Display accuracy | ±2% F.S. ±1 digit (At 25°C ±3°C) | |
Operation indicator light | OUT1: Lights when ON (Green) OUT2: Lights when ON (Red: output specifications -27, -67) | |
Function | Anti-chattering function, display unit switching function, zero clear function, key lock function | |
Environmental resistance | Protective structure | IP67^*2) |
Fluid temperature range | -5 to 80°C (Do not condense and freeze) | |
Operating temperature range | During operation: -5 to 50°C, when stored: -10 to 60°C (Do not condense and freeze) | |
Operating humidity range | Operating/stored: 35 to 85% RH (no condensation) | |
Withstand Voltage | 250 V AC, for 1 minute between live parts and housing | |
Insulation resistance | 50 MΩ or more (with 50 V DC insulation resistance tester) between live parts and housing | |
Temperature characteristics (25°C standard: within the operating temperature range) | ±3%F.S. | |
Standards | CE UL/CSA (E216656) RoHS | |
Material of parts in contact with fluid | Pressure sensor | SUS630 |
Fitting part | SUS304 (Pipe connection diameter Rc1/4) SUS430 (Pipe connection diameter NPT 1/4, G 1/4) | |
Pipe connection diameter | 02: Rc1/4 N02: NPT1/4 F02: G 1/4 (IS01179)^*3) | |
Lead wire with connector | Oilproof cable with M12 4-pin pre-wired connector, 4 cores, ø4, 5 m, conductor outer diameter: 0.72 mm insulator outer diameter: 1.14 mm | |
Weight | 225 g (Pipe connection diameter Rc1/4) 210 g (Pipe connection diameter NPT 1/4, G 1/4) | |
145 g (lead with M12 4-pin pre-wire connector) |
*1) NPN output and PNP output operate with 1 set value.
*2) An FKM gasket is used to seal the product housing.
*3) G1/4 is compatible with ISO1179-1.
Part Number |
---|
ISE75H-02-27-L |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | Output Method | Plumbing Thread Type | Number of Output Points | Liquid contact parts material | Unit Specifications | Bracket | Lead Wire | Custom-made Specifications | Output Specification |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
SGD 549.03 | 1 Piece(s) | 46 Day(s) | NPN Open Collector | [Rc (R)] Rc | 2 | [Stainless Steel] Pressure Sensor | With unit conversion function | None | Lead wire with M12 connector (5 m) right angle | None | 2 settings NPN open collector 2 outputs (Pin no.: 2,4) |
Loading...
Type | Pressure Switch | Fluid Type | Air / Water / Lubricant / Nitrogen Gas / Argon | Sensor, Monitor Structure | Integrated shape |
---|---|---|---|---|---|
Pipe Port Type | Female Thread | Plumbing Thread Nominal | 1/4 | Fluid Characteristics | Noncorrosive |
Pressure Resistant(MPa) | 45 | Operating Temperature Range(°C) | -5::50 | Operating Humidity Range(%) | 35::85 |
Number of Input Points | 1 | Power Supply Type | DC | Power Supply Voltage(V) | 12 to 24 ±10% |
Rated Pressure Range | 0 to 15 MPa |
Please check the type/dimensions/specifications of the part ISE75H-02-27-L in the 2-Color Display Digital Pressure Switch ISE75H Series for General Fluids series.
Part Number |
---|
ISE75H-02-27 |
ISE75H-02-27-A |
ISE75H-02-27-LA |
ISE75H-02-27-M |
ISE75H-02-27-MA |
ISE75H-02-27-ML |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | Output Method | Plumbing Thread Type | Number of Output Points | Liquid contact parts material | Unit Specifications | Bracket | Lead Wire | Custom-made Specifications | Output Specification |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
SGD 498.63 | 1 Piece(s) | 46 Day(s) | NPN Open Collector | [Rc (R)] Rc | 2 | [Stainless Steel] Pressure Sensor | With unit conversion function | None | None | None | 2 settings NPN open collector 2 outputs (Pin no.: 2,4) | ||
- | 1 Piece(s) | Quote | NPN Open Collector | [Rc (R)] Rc | 2 | [Stainless Steel] Pressure Sensor | With unit conversion function | Yes | None | None | 2 settings NPN open collector 2 outputs (Pin no.: 2,4) | ||
SGD 558.25 | 1 Piece(s) | 46 Day(s) | NPN Open Collector | [Rc (R)] Rc | 2 | [Stainless Steel] Pressure Sensor | With unit conversion function | Yes | Lead wire with M12 connector (5 m) right angle | None | 2 settings NPN open collector 2 outputs (Pin no.: 2,4) | ||
SGD 498.63 | 1 Piece(s) | 46 Day(s) | NPN Open Collector | [Rc (R)] Rc | 2 | [Stainless Steel] Pressure Sensor | SI unit fixed | None | None | None | 2 settings NPN open collector 2 outputs (Pin no.: 2,4) | ||
- | 1 Piece(s) | Quote | NPN Open Collector | [Rc (R)] Rc | 2 | [Stainless Steel] Pressure Sensor | SI unit fixed | Yes | None | None | 2 settings NPN open collector 2 outputs (Pin no.: 2,4) | ||
SGD 549.03 | 1 Piece(s) | 46 Day(s) | NPN Open Collector | [Rc (R)] Rc | 2 | [Stainless Steel] Pressure Sensor | SI unit fixed | None | Lead wire with M12 connector (5 m) right angle | None | 2 settings NPN open collector 2 outputs (Pin no.: 2,4) |
How can we improve?
How can we improve?