(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 30/6/2024 to 6:00 (SGT) 1/7/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

IO-Link Compatible (1-Output) 3-Screen Display High Precision Digital Pressure Switch, ZSE20B(F)/ISE20B-L (Part Numbers)

IO-Link Compatible (1-Output) 3-Screen Display High Precision Digital Pressure Switch, ZSE20B(F)/ISE20B-L

[Features]
・ It can be set while looking at the measured value
・ Improved operability
・ Delay time max.1.5 ms or less
・ Useful function
・ Compact & lightweight
・ Improved workability
・ It can visualize the operating and equipment statuses, and enables remote monitoring and control by communication
・ Diagnostic bits are implemented in process data

(i)Caution

  • Refer to the manufacturer's catalog for specification and material details.
  • Product images may be representative images only. Please refer to the manufacturer's catalog for shape details.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

ISE20B-L-M-M5-B

Part Number
ISE20B-L-M-M5-B
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipType Fluid Type Sensor, Monitor Structure Output Method Pipe Port Type Plumbing Thread Type Plumbing Thread Nominal Fluid Characteristics Pressure Resistant
(MPa)
Operating Temperature Range
(°C)
Operating Humidity Range
(%)
Number of Input Points Number of Output Points Power Supply Type Liquid contact parts material Display Drive Component Lamp Acquired Standards Protection Structure Application Unit Specifications Details Type Option Instruction Manual Calibration Certificate

-

1 Piece(s) Quote Pressure SwitchAir[Integrated Type] Integrated shapeSwitchFemale ThreadMM5x0.8Noncorrosive / Incombustible1.5 MPa-5~5035~8511DCResin + MetalDigitalDigitalPresenceCEIP65For positive pressure [0 to 1.0 MPa]SI unit fixed-Panel-mount adapterYesNone

Loading...

  1. 1

Please check the type/dimensions/specifications of the part ISE20B-L-M-M5-B in the IO-Link Compatible (1-Output) 3-Screen Display High Precision Digital Pressure Switch, ZSE20B(F)/ISE20B-L series.

Similar Part Numbers

Part Number
ISE20B-L-01-WA1Y
ISE20B-L-01-WA2
ISE20B-L-01-WA2T
ISE20B-L-M-M5-W
ISE20B-L-M-M5-WA1
ISE20B-L-M-M5-WA1K
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipType Fluid Type Sensor, Monitor Structure Output Method Pipe Port Type Plumbing Thread Type Plumbing Thread Nominal Fluid Characteristics Pressure Resistant
(MPa)
Operating Temperature Range
(°C)
Operating Humidity Range
(%)
Number of Input Points Number of Output Points Power Supply Type Liquid contact parts material Display Drive Component Lamp Acquired Standards Protection Structure Application Unit Specifications Details Type Option Instruction Manual Calibration Certificate

-

1 Piece(s) Quote Pressure SwitchAir[Integrated Type] Integrated shapeSwitch[Threads] Male thread[Rc (R)] R[1/8] 1/8Noncorrosive / Incombustible1.5 MPa-5~5035~8511DCResin + MetalDigitalDigitalPresenceCEIP65For positive pressure [0 to 1.0 MPa]With unit conversion function-Lead wire with connector (lead wire length 2 m, 5 cores, with waterproof cover) + bracket A (vertical mounting)NoneNone

-

1 Piece(s) Quote Pressure SwitchAir[Integrated Type] Integrated shapeSwitch[Threads] Male thread[Rc (R)] R[1/8] 1/8Noncorrosive / Incombustible1.5 MPa-5~5035~8511DCResin + MetalDigitalDigitalPresenceCEIP65For positive pressure [0 to 1.0 MPa]With unit conversion function-Lead wire with connector (lead wire length 2 m, 5 cores, with waterproof cover) + bracket B (horizontal mounting)YesNone

-

1 Piece(s) Quote Pressure SwitchAir[Integrated Type] Integrated shapeSwitch[Threads] Male thread[Rc (R)] R[1/8] 1/8Noncorrosive / Incombustible1.5 MPa-5~5035~8511DCResin + MetalDigitalDigitalPresenceCEIP65For positive pressure [0 to 1.0 MPa]With unit conversion function-Lead wire with connector (lead wire length 2 m, 5 cores, with waterproof cover) + bracket B (horizontal mounting)NoneYes

SGD 194.60

1 Piece(s) 46 Day(s) Pressure SwitchAir[Integrated Type] Integrated shapeSwitchFemale ThreadMM5x0.8Noncorrosive / Incombustible1.5 MPa-5~5035~8511DCResin + MetalDigitalDigitalPresenceCEIP65For positive pressure [0 to 1.0 MPa]SI unit fixed-Lead wire with connector (Lead wire length 2 m, 5 cores, with waterproof cover)YesNone

-

1 Piece(s) Quote Pressure SwitchAir[Integrated Type] Integrated shapeSwitchFemale ThreadMM5x0.8Noncorrosive / Incombustible1.5 MPa-5~5035~8511DCResin + MetalDigitalDigitalPresenceCEIP65For positive pressure [0 to 1.0 MPa]SI unit fixed-Lead wire with connector (lead wire length 2 m, 5 cores, with waterproof cover) + bracket A (vertical mounting)YesNone

-

1 Piece(s) Quote Pressure SwitchAir[Integrated Type] Integrated shapeSwitchFemale ThreadMM5x0.8Noncorrosive / Incombustible1.5 MPa-5~5035~8511DCResin + MetalDigitalDigitalPresenceCEIP65For positive pressure [0 to 1.0 MPa]SI unit fixed-Lead wire with connector (lead wire length 2 m, 5 cores, with waterproof cover) + bracket A (vertical mounting)YesYes

Tech Support