(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 30/6/2024 to 6:00 (SGT) 1/7/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

2+ Analog Output 3-Screen Display Digital Pressure Switch, ZSE20B(F) / ISE20B (Part Numbers)

2+ Analog Output 3-Screen Display Digital Pressure Switch, ZSE20B(F) / ISE20B
  • Volume Discount

[Features]
・ It can be set while looking at the measured value
・ Improved operability
・ Delay time max.1.5 ms or less
・ Useful function
・ Compact & lightweight
・ Improved workability

(i)Caution

  • Refer to the manufacturer's catalog for specification and material details.
  • Product images may be representative images only. Please refer to the manufacturer's catalog for shape details.
  • CAD data is not available for some model numbers.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

ISE20B-T-P-M5-Y

Part Number
ISE20B-T-P-M5-Y
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipType Fluid Type Sensor, Monitor Structure Output Method Analog Output Specification Pipe Port Type Plumbing Thread Type Plumbing Thread Nominal Fluid Characteristics Pressure Resistant
(MPa)
Operating Temperature Range
(°C)
Operating Humidity Range
(%)
Number of Input Points Number of Output Points Power Supply Type Power Supply Voltage
(V)
Liquid contact parts material Display Drive Component Lamp Acquired Standards Protection Structure Application Unit Specifications Details Type Option Instruction Manual Calibration Certificate

-

1 Piece(s) Quote Pressure SwitchAir[Integrated Type] Integrated shapePNP Open CollectorVoltageFemale ThreadMM5x0.8Noncorrosive / Incombustible1.5 MPa-5~5035~8513DC[12~24] 12 to 24 ±10%Resin + MetalDigitalDigitalPresenceCEIP65For positive pressure [-0.1 to 1.0 MPa]With unit switching function (default: psi)-NoneNoneNone

Loading...

  1. 1

Please check the type/dimensions/specifications of the part ISE20B-T-P-M5-Y in the 2+ Analog Output 3-Screen Display Digital Pressure Switch, ZSE20B(F) / ISE20B series.

Similar Part Numbers

Part Number
ISE20B-R-01-WA1
ISE20B-R-01-WA2
ISE20B-R-01-WB
ISE20B-T-P-N01
ISE20B-T-P-N01-W
ISE20B-T-P-N01-WA1K
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipType Fluid Type Sensor, Monitor Structure Output Method Analog Output Specification Pipe Port Type Plumbing Thread Type Plumbing Thread Nominal Fluid Characteristics Pressure Resistant
(MPa)
Operating Temperature Range
(°C)
Operating Humidity Range
(%)
Number of Input Points Number of Output Points Power Supply Type Power Supply Voltage
(V)
Liquid contact parts material Display Drive Component Lamp Acquired Standards Protection Structure Application Unit Specifications Details Type Option Instruction Manual Calibration Certificate

-

1 Piece(s) Quote Pressure SwitchAir[Integrated Type] Integrated shapeNPN Open CollectorVoltage[Threads] Male thread[Rc (R)] R[1/8] 1/8Noncorrosive / Incombustible1.5 MPa-5~5035~8513DC[12~24] 12 to 24 ±10%Resin + MetalDigitalDigitalPresenceCEIP65For positive pressure [-0.1 to 1.0 MPa]With unit conversion function-Lead wire with connector (lead wire length 2 m, 5 cores, with waterproof cover) + bracket A (vertical mounting)YesNone

-

1 Piece(s) Quote Pressure SwitchAir[Integrated Type] Integrated shapeNPN Open CollectorVoltage[Threads] Male thread[Rc (R)] R[1/8] 1/8Noncorrosive / Incombustible1.5 MPa-5~5035~8513DC[12~24] 12 to 24 ±10%Resin + MetalDigitalDigitalPresenceCEIP65For positive pressure [-0.1 to 1.0 MPa]With unit conversion function-Lead wire with connector (lead wire length 2 m, 5 cores, with waterproof cover) + bracket B (horizontal mounting)YesNone

-

1 Piece(s) Quote Pressure SwitchAir[Integrated Type] Integrated shapeNPN Open CollectorVoltage[Threads] Male thread[Rc (R)] R[1/8] 1/8Noncorrosive / Incombustible1.5 MPa-5~5035~8513DC[12~24] 12 to 24 ±10%Resin + MetalDigitalDigitalPresenceCEIP65For positive pressure [-0.1 to 1.0 MPa]With unit conversion function-Lead wire with connector (lead wire length 2 m, 5 cores, with waterproof cover) + panel-mount adapterYesNone

-

1 Piece(s) Quote Pressure SwitchAir[Integrated Type] Integrated shapePNP Open CollectorVoltage[Threads] Male thread[NPT] NPT[1/8] 1/8Noncorrosive / Incombustible1.5 MPa-5~5035~8513DC[12~24] 12 to 24 ±10%Resin + MetalDigitalDigitalPresenceCEIP65For positive pressure [-0.1 to 1.0 MPa]With unit switching function (default: psi)-NoneYesNone

-

1 Piece(s) Quote Pressure SwitchAir[Integrated Type] Integrated shapePNP Open CollectorVoltage[Threads] Male thread[NPT] NPT[1/8] 1/8Noncorrosive / Incombustible1.5 MPa-5~5035~8513DC[12~24] 12 to 24 ±10%Resin + MetalDigitalDigitalPresenceCEIP65For positive pressure [-0.1 to 1.0 MPa]With unit switching function (default: psi)-Lead wire with connector (Lead wire length 2 m, 5 cores, with waterproof cover)YesNone

-

1 Piece(s) Quote Pressure SwitchAir[Integrated Type] Integrated shapePNP Open CollectorVoltage[Threads] Male thread[NPT] NPT[1/8] 1/8Noncorrosive / Incombustible1.5 MPa-5~5035~8513DC[12~24] 12 to 24 ±10%Resin + MetalDigitalDigitalPresenceCEIP65For positive pressure [-0.1 to 1.0 MPa]With unit switching function (default: psi)-Lead wire with connector (lead wire length 2 m, 5 cores, with waterproof cover) + bracket A (vertical mounting)YesYes

Tech Support