(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 30/6/2024 to 6:00 (SGT) 1/7/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

5-Port Solenoid Valve, SV1000/2000/3000/4000 Series (Part Numbers)

5-Port Solenoid Valve, SV1000/2000/3000/4000 Series

[Features]
・ A connector connection method is used for the wiring inside the manifold block, making it possible to flexibly respond to additional connections and specification changes
・ Cassette base type manifold (Compliant with SV1000/2000)
・ Tie-rod base manifold (Compatible with SV1000/2000/3000/4000)
・ The manufacturer has prepared a relay output module that can control equipment up to 110 V AC and 3 A

[Please click here for the catalog]
・ P. 23 EX500 Gateway Decentralized System 2 (128 Points) compatible
・ P. 28 EX500 Gateway Decentralized System (64 Points) compatible
・ P. 128 Single Valve / Sub-Plate Type

(i)Caution

  • Refer to the manufacturer's catalog for specification and material details.
  • Product images may be representative images only. Please refer to the manufacturer's catalog for shape details.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

SV2300-5FU-T-N7

Part Number
SV2300-5FU-T-N7
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipNumber of Ports Application Switching Type Voltage Number of Solenoids Mounting Orientation Pipe Port Type Specifications Status at Power Off Plumbing Thread Nominal Connecting Tube Diameter Pressure Rating
(MPa)
CV Value Pilot Air Supply Manual Switch Manual Indicator light / Surge voltage suppressor Made to order specifications Connector Valve specifications Back-pressure check valve Type of Manifold Block Manifold wiring specifications

-

1 Piece(s) Quote 5-Port ValveSingle Use3-Position Closed CenterDC24VDoubleDirectOne-Touch PlumbingLubrication Free / Low CurrentSelf-Recovery (Spring Return)-Ø1/40.2 to 0.7-InternalNon-LockingNon-locking, push typeWith indicator light and surge voltage suppressorNoneNoneSV2000NoneWith manifold block for 10 type tie-rod base typeDouble wiring

Loading...

  1. 1

Basic Information

Plumbing Sub-Base Plumbing Type Solenoid Valves Driving Type Pilot Type Spool
Seal Type Soft Seal

Please check the type/dimensions/specifications of the part SV2300-5FU-T-N7 in the 5-Port Solenoid Valve, SV1000/2000/3000/4000 Series series.

Similar Part Numbers

Part Number
SV1100-5FU-C-C3
SV1100-5FU-C-C6
SV1100-5FU-C-N1
SV2300-5FUD-T-C6
SV2300-5W1R-02
SV2300-5W1R-02N
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipNumber of Ports Application Switching Type Voltage Number of Solenoids Mounting Orientation Pipe Port Type Specifications Status at Power Off Plumbing Thread Nominal Connecting Tube Diameter Pressure Rating
(MPa)
CV Value Pilot Air Supply Manual Switch Manual Indicator light / Surge voltage suppressor Made to order specifications Connector Valve specifications Back-pressure check valve Type of Manifold Block Manifold wiring specifications

-

1 Piece(s) Quote 5-Port ValveManifolds2-Position PressureDC24V[Single] SingleManifold BaseOne-Touch PlumbingStandard / Lubrication Free / Low CurrentSelf-Recovery (Pressure Differential Return)-Ø3.20.15 to 0.7-InternalNon-Locking-With indicator light and surge voltage suppressor-None-NoneWith manifold block for 16 type cassette base typeDouble wiring

-

1 Piece(s) Quote 5-Port ValveManifolds2-Position PressureDC24V[Single] SingleManifold BaseOne-Touch PlumbingStandard / Lubrication Free / Low CurrentSelf-Recovery (Pressure Differential Return)-Ø60.15 to 0.70.24InternalNon-Locking-With indicator light and surge voltage suppressor-None-NoneWith manifold block for 16 type cassette base typeDouble wiring

-

1 Piece(s) Quote 5-Port ValveSingle Use2-Position PressureDC24V[Single] SingleDirectOne-Touch PlumbingLubrication Free / Low CurrentSelf-Recovery (Pressure Differential Return)-Ø1/80.15 to 0.7-InternalNon-LockingNon-locking, push typeWith indicator light and surge voltage suppressorNoneNoneSV1000NoneWith manifold block for 16 type cassette base typeDouble wiring

-

1 Piece(s) Quote 5-Port ValveManifolds3-Position Closed CenterDC24VDoubleManifold BaseOne-Touch PlumbingStandard / Lubrication Free / Low CurrentSelf-Recovery (Spring Return)-Ø60.2 to 0.70.24InternalLock-With indicator light and surge voltage suppressor-None-NoneWith manifold block for 10 type tie-rod base typeDouble wiring

-

1 Piece(s) Quote 5-Port ValveSingle Use3-Position Closed CenterDC24VDoubleDirect[Rc (R)] RcLubrication Free / Low CurrentSelf-Recovery (Spring Return)1/4-0.2 to 0.7-InternalNon-LockingNon-locking, push typeWith surge voltage suppressorNoneM12 waterproof connector, cable length 300 mmSV2000NoneNoneNone

-

1 Piece(s) Quote 5-Port ValveSingle Use3-Position Closed CenterDC24VDoubleDirectNPTLubrication Free / Low CurrentSelf-Recovery (Spring Return)1/4-0.2 to 0.7-InternalNon-LockingNon-locking, push typeWith surge voltage suppressorNoneM12 waterproof connector, cable length 300 mmSV2000NoneNoneNone

Tech Support