(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Mist Separator, Clean and Low Dust Generation 10-/20-/21-AFM-A Series (Part Numbers)

Mist Separator, Clean and Low Dust Generation 10-/20-/21-AFM-A Series

[10-Series Clean Series]
・ This product can be used in a clean environment.
・ Prevents dust generation in the cleanroom.

[20-series Copper-Free/Fluorine-Free Specifications]
・ It can be used in environments where copper and fluorine materials should be avoided.
・ External dimensions are the same as standard products.

[21-Series, Copper-Free / Fluorine-Free / Silicone-Free + Low Dust Generation]
・ This product can be used in environments with restrictions on copper-based, fluorine-based, and silicone-based materials.
・ The structure is the same as the Clean Series (grease and packaging form differ from the Clean Series. )

(i)Caution

  • Refer to the manufacturer's catalog for specification and material details.
  • Product images may be representative images only. Please refer to the manufacturer's catalog for shape details.
  • CAD data is not available for some model numbers.

PDF

Part Number

Configured Part Number is shown.

10-AFM30-F02B-J-A

Part Number
10-AFM30-F02B-J-A
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipTreatment Air Flow Rate
(l/min)
Connection Type Plumbing Thread Nominal Operating Environment Bowl Material Bowl Guard Drain Storage Capacity
(cm3)
Specifications Size of Body Accessory Drain Outlet

SGD 94.15

1 Piece(s) 46 Day(s) 450[G] G1/4Clean Room Specifications (Prevent dust)[Plastic] Nylon CasePresence25Clean series30BracketDrain guide 1/4

Loading...

  1. 1

Basic Information

Type Standard Compressed Air Quality General Dry Air Filtration Level 0.3μm
Drain Cock No Flow Direction From Left to Right Pressure Unit Name plate and case caution plate units: Mpa

Please check the type/dimensions/specifications of the part 10-AFM30-F02B-J-A in the Mist Separator, Clean and Low Dust Generation 10-/20-/21-AFM-A Series series.

Similar Part Numbers

Part Number
10-AFM20-F02-2J-A
10-AFM20-F02-J-A
10-AFM30-F03B-J-A
10-AFM30-N02-J-A
10-AFM40-F04-J-A
21-AFM30-F03-J-A
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipTreatment Air Flow Rate
(l/min)
Connection Type Plumbing Thread Nominal Operating Environment Bowl Material Bowl Guard Drain Storage Capacity
(cm3)
Specifications Size of Body Accessory Drain Outlet

-

1 Piece(s) Quote 200[G] G1/4Clean Room Specifications (Prevent dust)[Metal with Level Gauge] Metal Case with Level GaugeNo8Clean series20NoneDrain guide 1/8

-

1 Piece(s) Quote 200[G] G1/4Clean Room Specifications (Prevent dust)[Plastic] Nylon CaseNo8Clean series20NoneDrain guide 1/8

-

1 Piece(s) Quote 450[G] G3/8Clean Room Specifications (Prevent dust)[Plastic] Nylon CasePresence25Clean series30BracketDrain guide 1/4

-

1 Piece(s) Quote 450[NPT] NPT1/4Clean Room Specifications (Prevent dust)[Plastic] Nylon CasePresence25Clean series30NoneDrain guide 1/4

-

1 Piece(s) Quote 1100[G] G1/2Clean Room Specifications (Prevent dust)[Plastic] Nylon CasePresence45Clean series40NoneDrain guide 1/4

-

1 Piece(s) Quote 450[G] G3/8Non-Purple Specification (Prevent form Copper Ion Generating)[Plastic] Nylon CasePresence25Copper/fluorine/silicone-free + low dust generation30NoneDrain guide 1/4

Tech Support