(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Mist Separator Clean Series and Copper/Fluorine-Free Specifications 10-/20-AM Series (Part Numbers)

Mist Separator Clean Series and Copper/Fluorine-Free Specifications 10-/20-AM Series

[10-Series Clean Series]
・ This product can be used in a clean environment.
・ Prevents dust generation in the cleanroom.

[20-series Copper-Free/Fluorine-Free Specifications]
・ It can be used in environments where copper and fluorine materials should be avoided.
・ External dimensions are the same as standard products.

(i)Caution

  • Refer to the manufacturer's catalog for specification and material details.
  • Product images may be representative images only. Please refer to the manufacturer's catalog for shape details.

PDF

Part Number

Configured Part Number is shown.

10-AM350C-04B-JT

Part Number
10-AM350C-04B-JT
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipType Compressed Air Quality Filtration Level Treatment Air Flow Rate
(l/min)
Connection Type Plumbing Thread Nominal Operating Environment Drain Cock Bowl Guard How to Connect Operating Pressure Range
(MPa)
Flow Direction Specifications Size of Body Accessory O-Ring, Gasket Material Clogging Checker Element materials Compatible Models

-

1 Piece(s) Quote [Standard] StandardGeneral Dry Air0.3μm1500[Rc (R)] Rc1/2Clean Room Specifications (Prevent dust)NoNoPipe connection type0.05~1.0[(Right)] From Left to RightNone350CWith BracketNBRYes--

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 10-AM350C-04B-JT in the Mist Separator Clean Series and Copper/Fluorine-Free Specifications 10-/20-AM Series series.

Similar Part Numbers

Part Number
10-AM-EL250-F
10-AM-EL350
10-AM-EL350-F
10-AM350C-N04-JF
10-AM450C-04-J
10-AM450C-04-JH
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipType Compressed Air Quality Filtration Level Treatment Air Flow Rate
(l/min)
Connection Type Plumbing Thread Nominal Operating Environment Drain Cock Bowl Guard How to Connect Operating Pressure Range
(MPa)
Flow Direction Specifications Size of Body Accessory O-Ring, Gasket Material Clogging Checker Element materials Compatible Models

-

1 Piece(s) Quote [Related Components (Element for Replacement)] Related components (element assembly)-----------For option F-NoneFKMNoneGlass fiber and others10-AM250C

SGD 77.47

1 Piece(s) 46 Day(s) [Related Components (Element for Replacement)] Related components (element assembly)-----------Except option F-NoneNBRNoneGlass fiber and others10-AM350C

-

1 Piece(s) Quote [Related Components (Element for Replacement)] Related components (element assembly)-----------For option F-NoneFKMNoneGlass fiber and others10-AM350C

-

1 Piece(s) Quote [Standard] StandardGeneral Dry Air0.3μm1500[NPT] NPT1/2Clean Room Specifications (Prevent dust)NoNoPipe connection type0.05~1.0[(Right)] From Left to RightNone350CNoneFKMNone--

SGD 459.32

1 Piece(s) 46 Day(s) [Standard] StandardGeneral Dry Air0.3μm2200[Rc (R)] Rc1/2Clean Room Specifications (Prevent dust)NoNoPipe connection type0.05~1.0[(Right)] From Left to RightNone450CNoneNBRNone--

-

1 Piece(s) Quote [Standard] StandardGeneral Dry Air0.3μm2200[Rc (R)] Rc1/2Clean Room Specifications (Prevent dust)NoNoPipe connection type0.05~1.0[(Right)] From Left to RightFor medium pressure air (1.6 MPa specifications)450CNoneNBRNone--

Tech Support