(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Main Line Filter Clean Series and Copper/Fluorine-Free Specifications 10-/20-AFF Series (Part Numbers)

Main Line Filter Clean Series and Copper/Fluorine-Free Specifications 10-/20-AFF Series

[10-Series, Clean Series]
· Supports a clean environment.
・ Prevents dust generation in the cleanroom.

[20-Series Copper/Fluorine-Free Specifications]
· It can be used in environments where copper and fluorine materials should be avoided.
・ External dimensions are the same as standard products.

(i)Caution

  • Refer to the manufacturer's catalog for specification and material details.
  • Product images may be representative images only. Please refer to the manufacturer's catalog for shape details.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

10-AFF2C-F01B-J

Part Number
10-AFF2C-F01B-J
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipType Compressed Air Quality Filtration Level Treatment Air Flow Rate
(l/min)
Connection Type Plumbing Thread Nominal Operating Environment Drain Cock Bowl Guard How to Connect Operating Pressure Range
(MPa)
Flow Direction Inline Filter, Element Replacement Specifications Size of Body Accessory O-Ring, Gasket Material Clogging Checker Element materials Compatible Models

-

1 Piece(s) Quote [Standard] StandardGeneral Dry Air3μm-[G] G1/8Clean Room Specifications (Prevent dust)[Manual Type] ManualNoPipe connection type0.05~1.0[(Right)] From Left to RightAcceptableNone2CBracketNBRNone--

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 10-AFF2C-F01B-J in the Main Line Filter Clean Series and Copper/Fluorine-Free Specifications 10-/20-AFF Series series.

Similar Part Numbers

Part Number
10-AFF-EL22B-F
10-AFF-EL2B
10-AFF-EL2B-F
10-AFF37B-10-J
10-AFF37B-10B-J
10-AFF37B-10B-JR
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipType Compressed Air Quality Filtration Level Treatment Air Flow Rate
(l/min)
Connection Type Plumbing Thread Nominal Operating Environment Drain Cock Bowl Guard How to Connect Operating Pressure Range
(MPa)
Flow Direction Inline Filter, Element Replacement Specifications Size of Body Accessory O-Ring, Gasket Material Clogging Checker Element materials Compatible Models

-

1 Piece(s) Quote [Related Components (Element for Replacement)] Related components (element assembly)------------For option F-Gasket (1 pc.), O-ring (1 pc.)NBRNoneCotton, paper, etc.10-AFF22C

-

1 Piece(s) Quote [Related Components (Element for Replacement)] Related components (element assembly)------------Except option F-Gasket (1 pc.), O-ring (1 pc.)NBRNoneCotton, paper, etc.10-AFF2C

-

1 Piece(s) Quote [Related Components (Element for Replacement)] Related components (element assembly)------------For option F-Gasket (1 pc.), O-ring (1 pc.)NBRNoneCotton, paper, etc.10-AFF2C

SGD 760.08

1 Piece(s) 46 Day(s) [Standard] StandardGeneral Dry Air3μm-[Rc (R)] Rc1Clean Room Specifications (Prevent dust)[Manual Type] ManualNoPipe connection type0.05~1.0[(Right)] From Left to RightAcceptableNone37BNoneNBRNone--

-

1 Piece(s) Quote [Standard] StandardGeneral Dry Air3μm-[Rc (R)] Rc1Clean Room Specifications (Prevent dust)[Manual Type] ManualNoPipe connection type0.05~1.0[(Right)] From Left to RightAcceptableNone37BBracketNBRNone--

-

1 Piece(s) Quote [Standard] StandardGeneral Dry Air3μm-[Rc (R)] Rc1Clean Room Specifications (Prevent dust)[Manual Type] ManualNoPipe connection type0.05~1.0[(Left)] Right→LeftAcceptableNone37BBracketNBRNone--

Tech Support