(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Air Filter, Clean and Low Dust Generation 10-/20-/21-AF-A Series (Part Numbers)

Air Filter, Clean and Low Dust Generation 10-/20-/21-AF-A Series

[10-Series Clean Series]
・ This product can be used in a clean environment.
・ Prevents dust generation in the cleanroom.

[20-series Copper-Free/Fluorine-Free Specifications]
・ It can be used in environments where copper and fluorine materials should be avoided.
・ External dimensions are the same as standard products.

[21-Series, Copper-Free / Fluorine-Free / Silicone-Free + Low Dust Generation]
・ This product can be used in environments with restrictions on copper-based, fluorine-based, and silicone-based materials.
・ The structure is the same as the Clean Series (grease and packaging form differ from the Clean Series. )

(i)Caution

  • Refer to the manufacturer's catalog for specification and material details.
  • Product images may be representative images only. Please refer to the manufacturer's catalog for shape details.
  • CAD data is not available for some model numbers.

PDF

Part Number

Configured Part Number is shown.

10-AF40-F03-J-A

Part Number
10-AF40-F03-J-A
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipTreatment Air Flow Rate
(l/min)
Connection Type Plumbing Thread Nominal Operating Environment Drain Cock Bowl Material Bowl Guard Flow Direction Drain Storage Capacity
(cm3)
Specifications Size of Body Accessory Drain Outlet

-

1 Piece(s) Quote 2800[G] G3/8Clean Room Specifications (Prevent dust)No[Plastic] Nylon CasePresence[(Right)] From Left to Right45Clean series40Without optional mounting partsDrain guide 1/4

Loading...

  1. 1

Basic Information

Type Standard Compressed Air Quality General Dry Air Filtration Level 5μm
How to Connect Pipe connection type Operating Pressure Range(MPa) null::1.0 Pressure Unit MPa

Please check the type/dimensions/specifications of the part 10-AF40-F03-J-A in the Air Filter, Clean and Low Dust Generation 10-/20-/21-AF-A Series series.

Similar Part Numbers

Part Number
10-AF30-02B-J-A
10-AF30-03-J-A
10-AF30-03B-J-A
10-AF40-F03B-J-A
10-AF40-F04-J-A
10-AF40-F06B-J-A
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipTreatment Air Flow Rate
(l/min)
Connection Type Plumbing Thread Nominal Operating Environment Drain Cock Bowl Material Bowl Guard Flow Direction Drain Storage Capacity
(cm3)
Specifications Size of Body Accessory Drain Outlet

SGD 77.00

1 Piece(s) 46 Day(s) 1600[Rc (R)] Rc1/4Clean Room Specifications (Prevent dust)No[Plastic] Nylon CasePresence[(Right)] From Left to Right25Clean series30With BracketDrain guide 1/4

SGD 73.03

1 Piece(s) 46 Day(s) 2100[Rc (R)] Rc3/8Clean Room Specifications (Prevent dust)No[Plastic] Nylon CasePresence[(Right)] From Left to Right25Clean series30Without optional mounting partsDrain guide 1/4

SGD 77.00

1 Piece(s) 46 Day(s) 2100[Rc (R)] Rc3/8Clean Room Specifications (Prevent dust)No[Plastic] Nylon CasePresence[(Right)] From Left to Right25Clean series30With BracketDrain guide 1/4

-

1 Piece(s) Quote 2800[G] G3/8Clean Room Specifications (Prevent dust)No[Plastic] Nylon CasePresence[(Right)] From Left to Right45Clean series40With BracketDrain guide 1/4

-

1 Piece(s) Quote 3700[G] G1/2Clean Room Specifications (Prevent dust)No[Plastic] Nylon CasePresence[(Right)] From Left to Right45Clean series40Without optional mounting partsDrain guide 1/4

-

1 Piece(s) Quote 4200[G] G3/4Clean Room Specifications (Prevent dust)No[Plastic] Nylon CasePresence[(Right)] From Left to Right45Clean series40With BracketDrain guide 1/4

Tech Support