(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Compressed Air Preparation Filter AFF/AM/AMD Series (Part Numbers)

Compressed Air Preparation Filter AFF/AM/AMD Series

[Features]
・ Space saving and labor hour reduction
・ Achieved weight reduction by using a thin stainless steel case. The work load during installation is reduced.
・ The increased amount of treated air by reducing the pressure drop contributes to energy saving.
・ Improved workability when replacing elements
・ The element has a slit end cap.
・ It can be identified by color

(i)Caution

  • Refer to the manufacturer's catalog for specification and material details.
  • Product images may be representative images only. Please refer to the manufacturer's catalog for shape details.
  • CAD data is not available for some model numbers.

PDF

Part Number

Configured Part Number is shown.

AFF80D-N14

Part Number
AFF80D-N14
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipType Compressed Air Quality Filtration Level Treatment Air Flow Rate
(l/min)
Connection Type Plumbing Thread Nominal Operating Environment Drain Cock Bowl Guard Operating Pressure Range
(MPa)
Inline Filter, Element Replacement Inline Filter, Case Material Specifications Size of Body Accessory Max. Operating Pressure
(MPa)
Compatible Models

SGD 1,245.53

1 Piece(s) Quote [Standard] StandardGeneral Dry Air1μm11000[NPT] NPT1 1/2Standard[Auto Float Type] N.O. Automatic DrainNo0.1~1.0AcceptableStainless SteelWith auto drain80DNone1-

Loading...

  1. 1

Please check the type/dimensions/specifications of the part AFF80D-N14 in the Compressed Air Preparation Filter AFF/AM/AMD Series series.

Similar Part Numbers

Part Number
AFF-EL90D
AFF70D-10
AFF70D-10-B
AFF80D-N14-B
AFF90D-14
AFF90D-14-B
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipType Compressed Air Quality Filtration Level Treatment Air Flow Rate
(l/min)
Connection Type Plumbing Thread Nominal Operating Environment Drain Cock Bowl Guard Operating Pressure Range
(MPa)
Inline Filter, Element Replacement Inline Filter, Case Material Specifications Size of Body Accessory Max. Operating Pressure
(MPa)
Compatible Models

SGD 277.43

1 Piece(s) 46 Day(s) [Related Components (Element for Replacement)] Related Components (Replacement Elements)------------90D--AFF element

SGD 643.53

1 Piece(s) 46 Day(s) [Standard] StandardGeneral Dry Air1μm7000[Rc (R)] Rc1Standard[Auto Float Type] N.O. Automatic DrainNo0.1~1.0AcceptableStainless SteelWith auto drain70DNone1-

SGD 675.50

1 Piece(s) 46 Day(s) [Standard] StandardGeneral Dry Air1μm7000[Rc (R)] Rc1Standard[Auto Float Type] N.O. Automatic DrainNo0.1~1.0AcceptableStainless SteelWith auto drain70DBracket1-

SGD 1,319.03

1 Piece(s) Quote [Standard] StandardGeneral Dry Air1μm11000[NPT] NPT1 1/2Standard[Auto Float Type] N.O. Automatic DrainNo0.1~1.0AcceptableStainless SteelWith auto drain80DBracket1-

SGD 1,761.43

1 Piece(s) 46 Day(s) [Standard] StandardGeneral Dry Air1μm14500[Rc (R)] Rc1 1/2Standard[Auto Float Type] N.O. Automatic DrainNo0.1~1.0AcceptableStainless SteelWith auto drain90DNone1-

SGD 1,834.93

1 Piece(s) 46 Day(s) [Standard] StandardGeneral Dry Air1μm14500[Rc (R)] Rc1 1/2Standard[Auto Float Type] N.O. Automatic DrainNo0.1~1.0AcceptableStainless SteelWith auto drain90DBracket1-

Tech Support