(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Filter Regulator, 25A-AW20 to 60-B, 25A-AW20K to 60K-B (Part Numbers)

Filter Regulator, 25A-AW20 to 60-B, 25A-AW20K to 60K-B

[Features]
· In order to reduce product defects in the rechargeable battery manufacturing process, materials containing copper (Cu) and zinc (Zn) are not used.
· No electrolytic nickel plating or zinc plating with copper base is used.
* Electroless nickel plating is used.
· Low dew point compatible grease used, can be used at -70°C.

(i)Caution

  • ■ For selection / technical information and characteristics on SMC air cylinder products,
    check here.

    ■ Handling SMC Products
    Web pages for products currently without individual pages on this site will be released on an ad-hoc basis.
    Click here for a quotation or to make an order if you have a part number.
  • Refer to the manufacturer's catalog for specification and material details.
  • Product images may be representative images. Refer to the manufacturer's catalog for shape details.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

25A-AW20K-01B-B

 
Part Number
25A-AW20K-01B-B
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRegulator Unit Combination Set Pressure Range
(MPa)
Connection Dia. Filter, Filtration Level Max. Operating Pressure
(MPa)
Case Material Case Guard Exhaust Structure Flow Direction Drain Cock Pressure Gauge Size of Body Set Pressure Pressure Unit Filter regulator backflow function Accessories Compatible models

-

1 Piece(s) Quote Filter Regulator0.05~0.85Rc1/8-1[Plastic] Polycarbonate CaseNoRelief type[Standard Flow (Left to Right)] Flow Direction[Manual] Manual-200.05 to 0.85 MPaName plate and case caution plate units: MPaYesWith Bracket-

Loading...

  1. 1

Basic Information

Compressed Air Quality General Dry Air

Please check the type/dimensions/specifications of the part 25A-AW20K-01B-B in the Filter Regulator, 25A-AW20 to 60-B, 25A-AW20K to 60K-B series.

Similar Part Numbers

Part Number
25A-AW20-02-1-B
25A-AW20-02-1R-B
25A-AW20-02-B
25A-AW20K-01B-N-B
25A-AW20K-01H-B
25A-AW20K-02-B
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRegulator Unit Combination Set Pressure Range
(MPa)
Connection Dia. Filter, Filtration Level Max. Operating Pressure
(MPa)
Case Material Case Guard Exhaust Structure Flow Direction Drain Cock Pressure Gauge Size of Body Set Pressure Pressure Unit Filter regulator backflow function Accessories Compatible models

-

1 Piece(s) Quote Filter Regulator0.02~0.2Rc1/4-1[Plastic] Polycarbonate CaseNoRelief type[Standard Flow (Left to Right)] Flow Direction[Manual] Manual-200.02 to 0.2 MPaName plate and case caution plate units: MPaNoneNone-

-

1 Piece(s) Quote Filter Regulator0.02~0.2Rc1/4-1[Plastic] Polycarbonate CaseNoRelief type[Reverse Flow (Right to Left)] Flow Direction[Manual] Manual-200.02 to 0.2 MPaName plate and case caution plate units: MPaNoneNone-

-

1 Piece(s) Quote Filter Regulator0.05~0.85Rc1/4-1[Plastic] Polycarbonate CaseNoRelief type[Standard Flow (Left to Right)] Flow Direction[Manual] Manual-200.05 to 0.85 MPaName plate and case caution plate units: MPaNoneNone-

-

1 Piece(s) Quote Filter Regulator0.05~0.85Rc1/8-1[Plastic] Polycarbonate CaseNoNon-relief type[Standard Flow (Left to Right)] Flow Direction[Manual] Manual-200.05 to 0.85 MPaName plate and case caution plate units: MPaYesWith Bracket-

-

1 Piece(s) Quote Filter Regulator-Rc1/85μm1[Plastic] Polycarbonate CaseNoRelief type[Standard Flow (Left to Right)] Flow Direction[Manual] Manual[None (Pressure Port Plug available)] No Pressure Gauge200.05 to 0.85 MPaUnit notation on product name plate and case notice: MPaYesWith set nut (for panel mount)-

-

1 Piece(s) Quote Filter Regulator0.05~0.85Rc1/4-1[Plastic] Polycarbonate CaseNoRelief type[Standard Flow (Left to Right)] Flow Direction[Manual] Manual-200.05 to 0.85 MPaName plate and case caution plate units: MPaYesNone-

Tech Support