(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 30/6/2024 to 6:00 (SGT) 1/7/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Mist Separator Regulator, Micro Mist Separator Regulator, 10/20/21-AWM, AWD (Part Numbers)

Mist Separator Regulator, Micro Mist Separator Regulator, 10/20/21-AWM, AWD

[Features]
"10 Series": Clean Series
· Suitable for cleanroom environment.
· Prevents generation of dust in cleanrooms.
"20-Series": Copper-free and fluorine-free specifications
· Suitable for environments where copper and fluorine materials are undesirable.
· External dimensions are the same as the standard model.
"21-Series": Copper/fluorine/silicone-free + Low Dust Generation
· Suitable for environments with restrictions on copper-, fluorine- and silicone-based materials .
· Structure equivalent to the Clean Series (grease and packaging form differ from the Clean Series).

(i)Caution

  • ■ For selection / technical information and characteristics on SMC air cylinder products,
    check here.

    ■ Handling SMC Products
    Web pages for products currently without individual pages on this site will be released on an ad-hoc basis.
    Click here for a quotation or to make an order if you have a part number.
  • Refer to the manufacturer's catalog for specification and material details.
  • Product images may be representative images. Refer to the manufacturer's catalog for shape details.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

10-AWD30-N03BG-JN

Part Number
10-AWD30-N03BG-JN
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipConnection Dia. Filter, Filtration Level Case Material Case Guard Exhaust Structure Flow Direction Drain Cock Pressure Gauge Size of Body Set Pressure Drain Outlet Pressure Unit Bracket Type Type Set nut Digital pressure switch Float type auto drain

-

1 Piece(s) Quote NPT3/80.01μm[Plastic] Polycarbonate CasePresenceNon-relief type[Standard Flow (Left to Right)] Flow Direction-[With Standard Pressure Gauge] Round-shaped pressure gauge (without limit indicator)300.05 to 0.85 MPaDrain guide 1/4Name plate and pressure gauge unit: MPa-Clean Series----

Loading...

  1. 1

Basic Information

Regulator Unit Combination Regulators + Mist Separator Compressed Air Quality General Dry Air Max. Operating Pressure(MPa) 1

Please check the type/dimensions/specifications of the part 10-AWD30-N03BG-JN in the Mist Separator Regulator, Micro Mist Separator Regulator, 10/20/21-AWM, AWD series.

Similar Part Numbers

Part Number
10-AWD20-01B-JN
10-AWD20-01BE1-J
10-AWD20-01BG-1J
10-AWD40-02B-JN
10-AWD40-02BG-2J
10-AWD40-02BG-8JN
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipConnection Dia. Filter, Filtration Level Case Material Case Guard Exhaust Structure Flow Direction Drain Cock Pressure Gauge Size of Body Set Pressure Drain Outlet Pressure Unit Bracket Type Type Set nut Digital pressure switch Float type auto drain

-

1 Piece(s) Quote Rc1/80.01μm[Plastic] Polycarbonate CaseNoNon-relief type[Standard Flow (Left to Right)] Flow Direction-[None (Pressure Port Plug available)] No Pressure Gauge200.05 to 0.85 MPaDrain guide 1/8Name plate and pressure gauge unit: MPa-Clean Series----

-

1 Piece(s) Quote Rc1/80.01μm[Plastic] Polycarbonate CaseNoRelief type[Standard Flow (Left to Right)] Flow Direction-[None (Pressure Port Plug available)] No Pressure Gauge200.05 to 0.85 MPaDrain guide 1/8Name plate and pressure gauge unit: MPa-Clean Series----

-

1 Piece(s) Quote Rc1/80.01μm[Plastic] Polycarbonate CaseNoRelief type[Standard Flow (Left to Right)] Flow Direction-[With Standard Pressure Gauge] Round-shaped pressure gauge (without limit indicator)200.02 to 0.2 MPaDrain guide 1/8Name plate and pressure gauge unit: MPa-Clean Series----

-

1 Piece(s) Quote Rc1/40.01μm[Plastic] Polycarbonate CasePresenceNon-relief type[Standard Flow (Left to Right)] Flow Direction-[None (Pressure Port Plug available)] No Pressure Gauge400.05 to 0.85 MPaDrain guide 1/4Name plate and pressure gauge unit: MPa-Clean Series----

-

1 Piece(s) Quote Rc1/40.01μm[Metal] Metal CasePresenceRelief type[Standard Flow (Left to Right)] Flow Direction-[With Standard Pressure Gauge] Round-shaped pressure gauge (without limit indicator)400.05 to 0.85 MPaDrain guide 1/4Name plate and pressure gauge unit: MPa-Clean Series----

-

1 Piece(s) Quote Rc1/40.01μm[Metal] Metal Case with Level GaugePresenceNon-relief type[Standard Flow (Left to Right)] Flow Direction-[With Standard Pressure Gauge] Round-shaped pressure gauge (without limit indicator)400.05 to 0.85 MPaDrain guide 1/4Name plate and pressure gauge unit: MPa-Clean Series----

Tech Support