(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.
A wide variety of standard and configurable components for factory automation engineers in industries such as automotive, semiconductor, packaging, medical and many more.
A good selection of accessories such as screws, bolts, washers and nuts that you may need for your daily engineering usage.
Browse industrial materials ranging from heat insulating plates, sponges, to metal and plastic materials in different sizes to meet your various applications.
A wide variety of wiring parts for connecting and protecting control and PC parts including Connectors, Cables, Electric Wires, Crimping Terminals and more.
A wide variety of controls and PC parts for electrical engineers including Controls, Powers, PC parts and more.
A wide variety of cutting tools for many uses and work materials including End Mills, Drills, Cutters, Reamers, Turning Tools and more.
A wide variety of tools and supplies used in processing including Machine Tools, Measurement Tools, Grinding and Polishing Supplies and more.
A wide variety of goods used in shipment, material handling and warehouse including Tape supplies, Stretch film, Truck, Shelf, Crane and more.
A large variety of goods for every kind of factories and offices including Protection items, Cleaning supplies, sanitations, office supplies and more.
A large variety of items used in R&D and Clean Room including research Equipment, Laboratory Essentials, Analysis Supplies, Clean Environment-Related Equipment and more.
Choose from thousands of standard stamping die components including Punch & Die, Gas Springs, Guide Components, Coil Springs and many more.
Browse our wide variety of mold components including Ejector Pins, Sleeves, Leader Components, Sprue Bushings and many more.
Browse our injection molding components including Heating Items, Couplers, Hoses and more.
[Features]
"10 Series": Clean Series
· Suitable for cleanroom environment.
· Prevents generation of dust in cleanrooms.
"20-Series": Copper-free and fluorine-free specifications
· Suitable for environments where copper and fluorine materials are undesirable.
· External dimensions are the same as the standard model.
"21-Series": Copper/fluorine/silicone-free + Low Dust Generation
· Suitable for environments with restrictions on copper-, fluorine- and silicone-based materials .
· Structure equivalent to the Clean Series (grease and packaging form differ from the Clean Series).
Japanese Only
Part Number
Configured Part Number is shown.
10-AWD40-03BG-8JN
Part Number |
---|
10-AWD40-03BG-8JN |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | Connection Dia. | Filter, Filtration Level | Case Material | Case Guard | Exhaust Structure | Flow Direction | Drain Cock | Pressure Gauge | Size of Body | Set Pressure | Drain Outlet | Pressure Unit | Bracket | Type | Type | Set nut | Digital pressure switch | Float type auto drain |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 Piece(s) | Quote | Rc3/8 | 0.01μm | [Metal] Metal Case with Level Gauge | Presence | Non-relief type | [Standard Flow (Left to Right)] Flow Direction | - | [With Standard Pressure Gauge] Round-shaped pressure gauge (without limit indicator) | 40 | 0.05 to 0.85 MPa | Drain guide 1/4 | Name plate and pressure gauge unit: MPa | - | Clean Series | - | - | - | - |
Loading...
Regulator Unit Combination | Regulators + Mist Separator | Compressed Air Quality | General Dry Air | Max. Operating Pressure(MPa) | 1 |
---|
Please check the type/dimensions/specifications of the part 10-AWD40-03BG-8JN in the Mist Separator Regulator, Micro Mist Separator Regulator, 10/20/21-AWM, AWD series.
Part Number |
---|
10-AWD20-01B-JN |
10-AWD20-01BE1-J |
10-AWD20-01BG-1J |
10-AWD40-03BG-J |
10-AWD40-03BG-JN |
10-AWD40-03BG-JR |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | Connection Dia. | Filter, Filtration Level | Case Material | Case Guard | Exhaust Structure | Flow Direction | Drain Cock | Pressure Gauge | Size of Body | Set Pressure | Drain Outlet | Pressure Unit | Bracket | Type | Type | Set nut | Digital pressure switch | Float type auto drain |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 Piece(s) | Quote | Rc1/8 | 0.01μm | [Plastic] Polycarbonate Case | No | Non-relief type | [Standard Flow (Left to Right)] Flow Direction | - | [None (Pressure Port Plug available)] No Pressure Gauge | 20 | 0.05 to 0.85 MPa | Drain guide 1/8 | Name plate and pressure gauge unit: MPa | - | Clean Series | - | - | - | - | ||
- | 1 Piece(s) | Quote | Rc1/8 | 0.01μm | [Plastic] Polycarbonate Case | No | Relief type | [Standard Flow (Left to Right)] Flow Direction | - | [None (Pressure Port Plug available)] No Pressure Gauge | 20 | 0.05 to 0.85 MPa | Drain guide 1/8 | Name plate and pressure gauge unit: MPa | - | Clean Series | - | - | - | - | ||
- | 1 Piece(s) | Quote | Rc1/8 | 0.01μm | [Plastic] Polycarbonate Case | No | Relief type | [Standard Flow (Left to Right)] Flow Direction | - | [With Standard Pressure Gauge] Round-shaped pressure gauge (without limit indicator) | 20 | 0.02 to 0.2 MPa | Drain guide 1/8 | Name plate and pressure gauge unit: MPa | - | Clean Series | - | - | - | - | ||
- | 1 Piece(s) | Quote | Rc3/8 | 0.01μm | [Plastic] Polycarbonate Case | Presence | Relief type | [Standard Flow (Left to Right)] Flow Direction | - | [With Standard Pressure Gauge] Round-shaped pressure gauge (without limit indicator) | 40 | 0.05 to 0.85 MPa | Drain guide 1/4 | Name plate and pressure gauge unit: MPa | - | Clean Series | - | - | - | - | ||
- | 1 Piece(s) | Quote | Rc3/8 | 0.01μm | [Plastic] Polycarbonate Case | Presence | Non-relief type | [Standard Flow (Left to Right)] Flow Direction | - | [With Standard Pressure Gauge] Round-shaped pressure gauge (without limit indicator) | 40 | 0.05 to 0.85 MPa | Drain guide 1/4 | Name plate and pressure gauge unit: MPa | - | Clean Series | - | - | - | - | ||
- | 1 Piece(s) | Quote | Rc3/8 | 0.01μm | [Plastic] Polycarbonate Case | Presence | Relief type | [Reverse Flow (Right to Left)] Flow Direction | - | [With Standard Pressure Gauge] Round-shaped pressure gauge (without limit indicator) | 40 | 0.05 to 0.85 MPa | Drain guide 1/4 | Name plate and pressure gauge unit: MPa | - | Clean Series | - | - | - | - |
How can we improve?
How can we improve?