(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.
A wide variety of standard and configurable components for factory automation engineers in industries such as automotive, semiconductor, packaging, medical and many more.
A good selection of accessories such as screws, bolts, washers and nuts that you may need for your daily engineering usage.
Browse industrial materials ranging from heat insulating plates, sponges, to metal and plastic materials in different sizes to meet your various applications.
A wide variety of wiring parts for connecting and protecting control and PC parts including Connectors, Cables, Electric Wires, Crimping Terminals and more.
A wide variety of controls and PC parts for electrical engineers including Controls, Powers, PC parts and more.
A wide variety of cutting tools for many uses and work materials including End Mills, Drills, Cutters, Reamers, Turning Tools and more.
A wide variety of tools and supplies used in processing including Machine Tools, Measurement Tools, Grinding and Polishing Supplies and more.
A wide variety of goods used in shipment, material handling and warehouse including Tape supplies, Stretch film, Truck, Shelf, Crane and more.
A large variety of goods for every kind of factories and offices including Protection items, Cleaning supplies, sanitations, office supplies and more.
A large variety of items used in R&D and Clean Room including research Equipment, Laboratory Essentials, Analysis Supplies, Clean Environment-Related Equipment and more.
Choose from thousands of standard stamping die components including Punch & Die, Gas Springs, Guide Components, Coil Springs and many more.
Browse our wide variety of mold components including Ejector Pins, Sleeves, Leader Components, Sprue Bushings and many more.
Browse our injection molding components including Heating Items, Couplers, Hoses and more.
Bag Filter with excellent safety and maintainability.
Liquid quality can be stabilized by filtering and reuse of filter is possible.
[Features]
· Ideal for filtering high flow rate fluid.
· Easy maintenance.
· With safety mechanism.
· Bag type element.
· A wide range of filtration accuracy can be selected.
· Band method adopted.
· Element can be replaced outside the container.
· Structure without liquid pool.
· Weight reduction.
· Piping work is easy.
Japanese Only
FGF□1□-20
FGF□3□-40
FGF□5□-50
*1) For □ part of the model number, please refer to the Model Number Notation.
*2) When replacing the (5) V-band, the (7) O-ring should be replaced at the same time.
*1) For □ part of the model number, please refer to the Model Number Notation.
*2) The legs are made of carbon steel.
*1) Conditions: Fluid = water, pressure drop 7 kPa, nominal micron rating 100 Mm
*2) Customers are responsible for confirming the compatibility of the fluid to be used.
*3) The outer surface of the container is equivalent to surface finish No.2 * . (Scratches, scrapes, blotches and uneven color may be present as long as they do not interfere with function and performance. ) * The symbol refers to surface finishing of JIS G 4305 cold rolled stainless steel sheet
*4) For the FGF□1 series, this indicates cases where the "with pressure gauge" option has been selected.
*5) The element replacement should be controlled so that the differential pressure does not exceed 0.1 MPa.
*6) Parts other than the wetted parts are made of carbon steel and painted (silver).
*7) FGF□3 and FGF□5 are made-to-order products
The element size □ should be selected (A: ø190 × L440, B: ø190 × L770) based on the amount of contaminants.
The above is for guideline purpose only, so the compatibility of fluid with product, seal and element material should be checked before operation.
The flow rate is the appropriate flow rate at a viscosity equivalent to water.
*1) FGF□3 and FGF□5 are made-to-order products
Part Number |
---|
F-90S |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | Type | Compressed Air Quality | Filtration Level | Connection Type | Plumbing Thread Nominal | Operating Environment | Drain Cock | Bowl Material | Bowl Guard | How to Connect | Operating Pressure Range (MPa) | Flow Direction | Accessory | O-Ring, Gasket Material | Custom-made Specifications | Nominal of pipe flange | Pressure gauge accessories | Compatible Models | Element Size |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 Piece(s) | Quote | [Related Components (Auxiliary Devices)] Companion Flange Components Set | - | - | - | - | - | - | - | - | - | - | - | None | None | None | N/A | None | FGFC3□-40/FGFR3□-40 | N/A |
Loading...
Please check the type/dimensions/specifications of the part F-90S in the Bag Filter FGF Series series.
Part Number |
---|
AL-20S |
AL-21S |
AL-23S |
F-91S |
F-92S |
F-93S |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | Type | Compressed Air Quality | Filtration Level | Connection Type | Plumbing Thread Nominal | Operating Environment | Drain Cock | Bowl Material | Bowl Guard | How to Connect | Operating Pressure Range (MPa) | Flow Direction | Accessory | O-Ring, Gasket Material | Custom-made Specifications | Nominal of pipe flange | Pressure gauge accessories | Compatible Models | Element Size |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
SGD 11.90 | 1 Piece(s) | 46 Day(s) | [Related Components (Auxiliary Devices)] Gasket | - | - | - | - | - | - | - | - | - | - | - | None | None | None | N/A | None | FGFS3□-40/FGFC3□-40/FGFS5□-60/FGFC5□-60 | N/A | ||
SGD 198.33 | 1 Piece(s) | 46 Day(s) | [Related Components (Auxiliary Devices)] Gasket | - | - | - | - | - | - | - | - | - | - | - | None | None | None | N/A | None | FGFL3□-40/FGFR3□-40/FGFL5□-60/FGFR5□-60 | N/A | ||
- | 1 Piece(s) | Quote | [Related Components (Auxiliary Devices)] O-Ring | - | - | - | - | - | - | - | - | - | - | - | None | None | None | N/A | None | FGFL3□-40/FGFR3□-40 | N/A | ||
- | 1 Piece(s) | Quote | [Related Components (Auxiliary Devices)] Companion Flange Components Set | - | - | - | - | - | - | - | - | - | - | - | None | None | None | N/A | None | FGFS3□-40/FGFL3□-40 | N/A | ||
- | 1 Piece(s) | Quote | [Related Components (Auxiliary Devices)] Companion Flange Components Set | - | - | - | - | - | - | - | - | - | - | - | None | None | None | N/A | None | FGFC5□-60/FGFR5□-60 | N/A | ||
- | 1 Piece(s) | Quote | [Related Components (Auxiliary Devices)] Companion Flange Components Set | - | - | - | - | - | - | - | - | - | - | - | None | None | None | N/A | None | FGFS5□-60/FGFL5□-60 | N/A |
How can we improve?
How can we improve?