(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Filter for Industrial Use FGE Series (Part Numbers)

Filter for Industrial Use FGE Series

[Features]
· Suitable for "filtration" of medium flow rate and low pressure.
· V band type is easy to replace elements. (With cover shatter-resistant prevention mechanism)
· Applicable for a wide range of fluids.

(i)Caution

  • ■ For selection / technical information and characteristics on SMC air cylinder products,
    check here.

    ■ Handling SMC Products
    Web pages for products currently without individual pages on this site will be released on an ad-hoc basis.
    Click here for a quotation or to make an order if you have a part number.
  • Refer to the manufacturer's catalog for specification and material details.
  • Product images may be representative images. Refer to the manufacturer's catalog for shape details.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

FGELC-20-S010VA-G1

Drawing

Industrial filter FGE series, drawing 01

FGES/FGEL type (V-band type)

Industrial filter FGE series, drawing 02

FGET type (Bolt tightening type)

Product Specifications

Industrial filter FGE series product specifications 01

*1) It cannot be used for gas
*2) For sintered metal elements and paper elements

Standard Table

FGES type (V-band type)

FGEL (V-band type)

FGET (Bolt tightening type)

Industrial filter FGE series, standard table 01
Industrial filter FGE series, standard table 02
Industrial filter FGE series, standard table 03
Part Number
FGELC-20-S010VA-G1
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipType Compressed Air Quality Filtration Level Connection Type Plumbing Thread Nominal Operating Environment Drain Cock Bowl Material Bowl Guard How to Connect Operating Pressure Range
(MPa)
Flow Direction O-Ring, Gasket Material Element length Element type Element materials Element seal materials Pressure gauge accessories Compatible Models

-

1 Piece(s) Quote [Standard] Industrial FilterFluid10μm[Rc (R)] R2StandardNo[Metal] SUS304NoPipe connection typenull~0.7[(Right)] From Left to RightFKM750Sintered metalStainless steelFKMG46-10-02M (liquid contact part: brass)N/A

Loading...

  1. 1

Please check the type/dimensions/specifications of the part FGELC-20-S010VA-G1 in the Filter for Industrial Use FGE Series series.

Similar Part Numbers

Part Number
DA00110
FGE-KT001
FGE-KT002
FGELC-20-S100VA-G2
FGELC-20-T005A-G2
FGELC-20-T010A
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipType Compressed Air Quality Filtration Level Connection Type Plumbing Thread Nominal Operating Environment Drain Cock Bowl Material Bowl Guard How to Connect Operating Pressure Range
(MPa)
Flow Direction O-Ring, Gasket Material Element length Element type Element materials Element seal materials Pressure gauge accessories Compatible Models

-

1 Piece(s) Quote [Related Components (Auxiliary Devices)] Hex Nut-----------NoneN/ANoneNoneNoneNoneFGET type (bolt tightening type)

-

1 Piece(s) Quote [Related Components (Auxiliary Devices)] O-Ring-----------NoneN/ANoneNoneNoneNoneFGES type (V-band type)

-

1 Piece(s) Quote [Related Components (Auxiliary Devices)] O-Ring-----------NoneN/ANoneNoneNoneNoneFGEL type (V-band type)

-

1 Piece(s) Quote [Standard] Industrial FilterFluid_1[Rc (R)] R2StandardNo[Metal] SUS304NoPipe connection typenull~0.7[(Right)] From Left to RightFKM750Sintered metalStainless steelFKMG46-10-02-SRB (liquid contact part: SUS)N/A

-

1 Piece(s) Quote [Standard] Industrial FilterFluid5μm[Rc (R)] R2StandardNo[Metal] SUS304NoPipe connection typenull~0.7[(Right)] From Left to RightFKM750FiberPolypropyleneNon asbestosG46-10-02-SRB (liquid contact part: SUS)N/A

-

1 Piece(s) Quote [Standard] Industrial FilterFluid10μm[Rc (R)] R2StandardNo[Metal] SUS304NoPipe connection typenull~0.7[(Right)] From Left to RightFKM750FiberPolypropyleneNon asbestosN/A (with Plug)N/A

Tech Support