(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.
A wide variety of standard and configurable components for factory automation engineers in industries such as automotive, semiconductor, packaging, medical and many more.
A good selection of accessories such as screws, bolts, washers and nuts that you may need for your daily engineering usage.
Browse industrial materials ranging from heat insulating plates, sponges, to metal and plastic materials in different sizes to meet your various applications.
A wide variety of wiring parts for connecting and protecting control and PC parts including Connectors, Cables, Electric Wires, Crimping Terminals and more.
A wide variety of controls and PC parts for electrical engineers including Controls, Powers, PC parts and more.
A wide variety of cutting tools for many uses and work materials including End Mills, Drills, Cutters, Reamers, Turning Tools and more.
A wide variety of tools and supplies used in processing including Machine Tools, Measurement Tools, Grinding and Polishing Supplies and more.
A wide variety of goods used in shipment, material handling and warehouse including Tape supplies, Stretch film, Truck, Shelf, Crane and more.
A large variety of goods for every kind of factories and offices including Protection items, Cleaning supplies, sanitations, office supplies and more.
A large variety of items used in R&D and Clean Room including research Equipment, Laboratory Essentials, Analysis Supplies, Clean Environment-Related Equipment and more.
Choose from thousands of standard stamping die components including Punch & Die, Gas Springs, Guide Components, Coil Springs and many more.
Browse our wide variety of mold components including Ejector Pins, Sleeves, Leader Components, Sprue Bushings and many more.
Browse our injection molding components including Heating Items, Couplers, Hoses and more.
[Features]
・ Dust-proof/waterproof
・ Explosion-proof structure
・ Monitoring function
・ With internal opening display board
・ With external scale plate (Rotary type, rear mounting)
Japanese Only
Part Number
Configured Part Number is shown.
IP8100-031-H-1
IP8000-0□0 (Without terminal box)
IP8000-0□1 (With terminal box)
IP8100-0□0 (Without terminal box)
IP8100-0□1 (With terminal box)
Items | Part number | |||
---|---|---|---|---|
IP8000 | IP8100 | |||
Electro-pneumatic positioner | ||||
Lever type lever | Rotary type cam | |||
Single acting | Double acting | Single acting | Double acting | |
Input current | 4 to 20 mA DC (standard)^*2) | |||
Input resistance | 235±15Ω (4 to 20 mA DC) | |||
Supply air pressure | 0.14 to 0.7 MPa | |||
Standard stroke | 10 to 85 mm (Allowable runout angle 10 to 30°) | 60 to 100°^*3) | ||
Sensitivity^*4) | 0.1% F.S. or less | Within 0.5% F.S. | ||
Linearity^*4) | Within ±1% F.S. | Within ±2% F.S. | ||
Hysteresis^*4) | 0.75% F.S. or less | Within 1% F.S. | ||
Repeatability^*4) | Within ±0.5% FS | |||
Temperature coefficient | 0.1% F.S./°C or less | |||
Supply pressure fluctuation | 0.3% F.S./0.01 MPa or less | |||
Output flow rate^*6) | 80 L/min (ANR) or higher (SUP = 0.14 MPa), 200 L/min (ANR) or higher (SUP = 0.4 MPa) | |||
Air consumption^*6) | 5 L/min (ANR) or less (SUP = 0.14 MPa) 11 L/min (ANR) or less (SUP = 0.4 MPa) | |||
Ambient temperature and operating fluid temperature | General structure: -20 to 80°C | |||
TIIS explosion-proof: -20 to 60°C ATEX intrinsically safe explosion-proof: -20 to 80°C (T5) -20 to 60°C (T6) -40 to 60°C (T6) / -L type low temperature specifications | ||||
Explosion-proof structure^*7) | TIIS explosion-proof construction (Exd IIBT5) ATEX intrinsically safe explosion-proof structure (II2G Ex ib IICT5/T6) | |||
ATEX intrinsically safe explosion-proof Parameters (current circuit) | Ui ≤ 28 V, Ii ≤ 125 mA, Pi ≤ 1.2 W Ci ≤ 0 nF, Li ≤ 0 mH | |||
Outer cover protective structure | JISF8007 IP65 (compliant with IEC 60529) | |||
Air connection port^*8) | Rc1/4 female thread, NPT1/4 female thread, G1/4 female thread | |||
Electrical wiring connection port^*8) | G1/2 female thread, M20 × 1.5 female thread, NPT1/2 female thread | |||
Material/painting | Main body: die-cast aluminum / modified epoxy-based baked coating | |||
Weight | Approx. 2.4 kg (without terminal box) / Approx. 2.6 kg (With terminal box) |
*1) The specification values are at room temperature (20°C).
*2) Standard products are available for 1/2 split range. For use with 1/2 split range, please add 1% respectively to the linearity and hysteresis characteristics in the specification table.
*3) The stroke adjustment of 0 to 60° and 0 to 100° is possible.
*4) Accuracy-related characteristics vary depending on the combination with other equipment consisting the loop, such as positioners and actuators.
*5) Pressure fluctuation will not cause any changes in the output, however, if supply pressure setting is changed after the last calibration, please adjust the balance current and perform calibration again.
*6) Air is constantly consumed. Note that (ANR) refers to JIS B0120 standard air.
*7) For explosion-proof structure and HART communication, models must be specified.
*8) Screw types can be specified by selecting the model.
Items | Part number | |
---|---|---|
IP8100-0□1-J/JR (Non explosion-proof) | ||
Electro-pneumatic positioner | ||
Analog Output | Wiring method | 2-wire type |
Output signal | 4 to 20 mA DC | |
Power supply voltage | DC12 to 35 V | |
Load resistance | (Power supply voltage - 12 V) ÷ 20 mA DC or less | |
Accuracy | ±2% F.S. or less^*1) | |
Hysteresis | Within 1% F.S. |
*1) It indicates the analog output accuracy for the actuator angles.
Part Number |
---|
IP8100-031-H-1 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | Type | Option | Pressure (MPa) | Terminal box | Pilot valve | Fork lever type fitting | Lever unit | Compensation spring | External scale plate | Position feedback signal | Air connection port | Conduit connection port | Explosion-proof structure | CE compatible | Model |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
SGD 1,759.80 | 1 Piece(s) | 46 Day(s) | Electro-pneumatic rotary type | None | 1.0 | Available | N/A | N/A | N/A | N/A | Available | N/A | 1/4NPT | G1/2 | Standard product | CE-non-compliant product | - |
Loading...
Type | Relay Device |
---|
Please check the type/dimensions/specifications of the part IP8100-031-H-1 in the Electro-Pneumatic Positioner IP8000/8100 Series (Lever Type / Rotary Type) series.
Part Number |
---|
IP8000-000-E |
IP8000-000-E-Q |
IP8000-000-EG-Q |
IP8100-031-H-Q |
IP8100-031-HJ |
IP8100-031-HJ-4 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | Type | Option | Pressure (MPa) | Terminal box | Pilot valve | Fork lever type fitting | Lever unit | Compensation spring | External scale plate | Position feedback signal | Air connection port | Conduit connection port | Explosion-proof structure | CE compatible | Model |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 Piece(s) | Quote | Electro-pneumatic lever type | None | N/A | N/A | N/A | N/A | With Stroke 35 to 100 mm / lever unit | N/A | N/A | N/A | Rc1/4 | G1/2 | Standard product | CE-non-compliant product | - | ||
- | 1 Piece(s) | Quote | Electro-pneumatic lever type | None | N/A | N/A | N/A | N/A | With Stroke 35 to 100 mm / lever unit | N/A | N/A | N/A | Rc1/4 | G1/2 | Standard product | CE-compliant product | - | ||
- | 1 Piece(s) | Quote | - | None | N/A | N/A | N/A | N/A | With Stroke 35 to 100 mm / lever unit | With compensation spring (A) | N/A | N/A | Rc1/4 | G1/2 | Standard product | CE-compliant product | Electro-pneumatic lever type | ||
- | 1 Piece(s) | Quote | Electro-pneumatic rotary type | None | 1.0 | Available | N/A | N/A | N/A | N/A | Available | N/A | Rc1/4 | G1/2 | Standard product | CE-compliant product | - | ||
SGD 2,674.93 | 1 Piece(s) | 46 Day(s) | Electro-pneumatic rotary type | None | 1.0 | Available | N/A | N/A | N/A | N/A | Available | Position feedback signal (4 to 20 mA DC) / normal operation type | Rc1/4 | G1/2 | Standard product | CE-non-compliant product | - | ||
- | 1 Piece(s) | Quote | Electro-pneumatic rotary type | None | 1.0 | Available | N/A | N/A | N/A | N/A | Available | Position feedback signal (4 to 20 mA DC) / normal operation type | G1/4 | G1/2 | Standard product | CE-non-compliant product | - |
How can we improve?
How can we improve?