(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Electro-Pneumatic Positioner IP8000/8100 Series (Lever Type / Rotary Type) (Part Numbers)

Electro-Pneumatic Positioner IP8000/8100 Series (Lever Type / Rotary Type)

[Features]
・ Dust-proof/waterproof
・ Explosion-proof structure
・ Monitoring function
・ With internal opening display board
・ With external scale plate (Rotary type, rear mounting)

(i)Caution

  • ■ For selection / technical information and characteristics on SMC air cylinder products,
    check here.

    ■ Handling SMC products
    Web pages for products currently without individual pages on this site will be released on an ad-hoc basis.
    Click here for a quotation or to make an order if you have a model number.
  • Refer to the manufacturer's catalog for specification and material details.
  • Product images may be representative images. Refer to the manufacturer's catalog for shape details.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

IP8100-011-C

Drawing

IP8000 (Lever type)

IP8000-0□0 (Without terminal box)

Electro-pneumatic positioner IP8000/8100 series (lever type / rotary type), IP8000 (lever type), IP8000-0□0 (without terminal box), drawing

IP8000-0□1 (With terminal box)

Electro-pneumatic positioner IP8000/8100 series (lever type / rotary type), IP8000 (lever type), IP8000-0□1 (with terminal box), drawing

IP8100 (Rotary type)

IP8100-0□0 (Without terminal box)

Electro-pneumatic positioner IP8000/8100 series (lever type / rotary type), IP8100 (rotary type), IP8100-0□0 (without terminal box), drawing

IP8100-0□1 (With terminal box)

Electro-pneumatic positioner IP8000/8100 series (lever type / rotary type),IP8100 (rotary type), IP8100-0□1 (with terminal box), drawing

Product Specifications

Product Specifications

ItemsPart number
IP8000IP8100
Electro-pneumatic positioner
Lever type leverRotary type cam
Single actingDouble actingSingle actingDouble acting
Input current4 to 20 mA DC (standard)^*2)
Input resistance235±15Ω (4 to 20 mA DC)
Supply air pressure0.14 to 0.7 MPa
Standard stroke10 to 85 mm (Allowable runout angle 10 to 30°)60 to 100°^*3)
Sensitivity^*4)0.1% F.S. or lessWithin 0.5% F.S.
Linearity^*4)Within ±1% F.S.Within ±2% F.S.
Hysteresis^*4)0.75% F.S. or lessWithin 1% F.S.
Repeatability^*4)Within ±0.5% FS
Temperature coefficient0.1% F.S./°C or less
Supply pressure fluctuation0.3% F.S./0.01 MPa or less
Output flow rate^*6)80 L/min (ANR) or higher (SUP = 0.14 MPa), 200 L/min (ANR) or higher (SUP = 0.4 MPa)
Air consumption^*6)5 L/min (ANR) or less (SUP = 0.14 MPa)
11 L/min (ANR) or less (SUP = 0.4 MPa)
Ambient temperature and
operating fluid temperature
General structure: -20 to 80°C
TIIS explosion-proof: -20 to 60°C
ATEX intrinsically safe explosion-proof: -20 to 80°C (T5)
-20 to 60°C (T6)
-40 to 60°C (T6) / -L type low temperature specifications
Explosion-proof structure^*7)TIIS explosion-proof construction (Exd IIBT5)
ATEX intrinsically safe explosion-proof structure (II2G Ex ib IICT5/T6)
ATEX intrinsically safe explosion-proof
Parameters (current circuit)
Ui ≤ 28 V, Ii ≤ 125 mA, Pi ≤ 1.2 W
Ci ≤ 0 nF, Li ≤ 0 mH
Outer cover protective structureJISF8007 IP65 (compliant with IEC 60529)
Air connection port^*8)Rc1/4 female thread, NPT1/4 female thread, G1/4 female thread
Electrical wiring connection port^*8)G1/2 female thread, M20 × 1.5 female thread, NPT1/2 female thread
Material/paintingMain body: die-cast aluminum / modified epoxy-based baked coating
WeightApprox. 2.4 kg (without terminal box) / Approx. 2.6 kg (With terminal box)

*1) The specification values are at room temperature (20°C).
*2) Standard products are available for 1/2 split range. For use with 1/2 split range, please add 1% respectively to the linearity and hysteresis characteristics in the specification table.
*3) The stroke adjustment of 0 to 60° and 0 to 100° is possible.
*4) Accuracy-related characteristics vary depending on the combination with other equipment consisting the loop, such as positioners and actuators.
*5) Pressure fluctuation will not cause any changes in the output, however, if supply pressure setting is changed after the last calibration, please adjust the balance current and perform calibration again.
*6) Air is constantly consumed. Note that (ANR) refers to JIS B0120 standard air.
*7) For explosion-proof structure and HART communication, models must be specified.
*8) Screw types can be specified by selecting the model.

Product Specifications

ItemsPart number
IP8100-0□1-J/JR (Non explosion-proof)
Electro-pneumatic positioner
Analog
Output
Wiring method2-wire type
Output signal4 to 20 mA DC
Power supply voltageDC12 to 35 V
Load resistance(Power supply voltage - 12 V) ÷ 20 mA DC or less
Accuracy±2% F.S. or less^*1)
HysteresisWithin 1% F.S.

*1) It indicates the analog output accuracy for the actuator angles.

Part Number
IP8100-011-C
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipType Option Pressure
(MPa)
Terminal box Pilot valve Fork lever type fitting Lever unit Compensation spring External scale plate Position feedback signal Air connection port Conduit connection port Explosion-proof structure CE compatible Model

-

1 Piece(s) Quote Electro-pneumatic rotary typeNone0.2AvailableN/AMN/AN/AN/AN/ARc1/4G1/2Standard productCE-non-compliant product-

Loading...

  1. 1

Basic Information

Type Relay Device

Please check the type/dimensions/specifications of the part IP8100-011-C in the Electro-Pneumatic Positioner IP8000/8100 Series (Lever Type / Rotary Type) series.

Similar Part Numbers

Part Number
IP8000-000-E
IP8000-000-E-Q
IP8000-000-EG-Q
IP8100-011-CH
IP8100-011-D
IP8100-011-DGHJ
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipType Option Pressure
(MPa)
Terminal box Pilot valve Fork lever type fitting Lever unit Compensation spring External scale plate Position feedback signal Air connection port Conduit connection port Explosion-proof structure CE compatible Model

-

1 Piece(s) Quote Electro-pneumatic lever typeNoneN/AN/AN/AN/AWith Stroke 35 to 100 mm / lever unit N/AN/AN/ARc1/4G1/2Standard productCE-non-compliant product-

-

1 Piece(s) Quote Electro-pneumatic lever typeNoneN/AN/AN/AN/AWith Stroke 35 to 100 mm / lever unit N/AN/AN/ARc1/4G1/2Standard productCE-compliant product-

-

1 Piece(s) Quote -NoneN/AN/AN/AN/AWith Stroke 35 to 100 mm / lever unitWith compensation spring (A)N/AN/ARc1/4G1/2Standard productCE-compliant productElectro-pneumatic lever type

-

1 Piece(s) Quote Electro-pneumatic rotary typeNone0.2AvailableN/AMN/AN/AAvailableN/ARc1/4G1/2Standard productCE-non-compliant product-

-

1 Piece(s) Quote Electro-pneumatic rotary typeNone0.2AvailableN/ASN/AN/AN/AN/ARc1/4G1/2Standard productCE-non-compliant product-

-

1 Piece(s) Quote -None0.2AvailableN/ASN/AWith compensation spring (A)AvailablePosition feedback signal (4 to 20 mA DC) / normal operation typeRc1/4G1/2Standard productNot compatibleElectro-pneumatic rotary type

Tech Support