(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Suction Filter With Case FH99 Series (Part Numbers)

Suction Filter With Case FH99 Series

[Features]
· Compact and lightweight.
· Prevent cavitation in pump.
· Maintenance of elements is easy.
· Easy piping mounting.
· Accessories that users can select the best model for their application.
· Detection of clogged part is possible.

(i)Caution

  • Refer to the manufacturer's catalog for specification and material details.
  • Product images may be representative images. Refer to the manufacturer's catalog for shape details.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

EM720-074V

Part Number
EM720-074V
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipType Type Hydraulic fluid Connection port size Nominal filtration
(μm)
Differential pressure display Relief valve Structure / connection method Companion flange Related component type

-

1 Piece(s) Quote -Related componentsSilicate ester series1 1/2B74-With Relief valveN/AN/AElement

Loading...

  1. 1

Basic Information

O-ring nominal size N/A

Please check the type/dimensions/specifications of the part EM720-074V in the Suction Filter With Case FH99 Series series.

Similar Part Numbers

Part Number
EM030-105V
EM030-105W
EM030-149V
EM720-074W
EM720-105N
EM720-105V
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipType Type Hydraulic fluid Connection port size Nominal filtration
(μm)
Differential pressure display Relief valve Structure / connection method Companion flange Related component type

-

1 Piece(s) Quote -Related componentsSilicate ester series3B105-With Relief valveN/AN/AElement

-

1 Piece(s) Quote -Related componentsWater/glycol series, emulsion series3B105-With Relief valveN/AN/AElement

-

1 Piece(s) Quote -Related componentsSilicate ester series3B149-With Relief valveN/AN/AElement

-

1 Piece(s) Quote -Related componentsWater/glycol series, emulsion series1 1/2B74-With Relief valveN/AN/AElement

SGD 312.20

1 Piece(s) 46 Day(s) -Related componentsPetroleum series1 1/2B105N/AWith Relief valveN/AN/AElement

-

1 Piece(s) Quote -Related componentsSilicate ester series1 1/2B105-With Relief valveN/AN/AElement

Tech Support