(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

MLU Series Plate Cylinder With Lock (Part Numbers)

MLU Series Plate Cylinder With Lock

[Features]
· Maintains supply pressure to prevent dropping of the load when residual pressure is released.
· Drop prevention is possible at any point of the stroke.
· Drop prevention for mid-stroke emergency stops.
· Locking position can be changed to accommodate external stopper positions and thickness of clamped workpieces.
· Simple and reliable locking system.
· Slim and compact lock unit.
· Easy manual unlocking.
· Locking direction can be selected.
· Various brackets are available to accommodate a wide range of applications.
· Can be mounted in flexible ways.

(i)Caution

  • ■ SMC Product Line
    Webpages for products currently without individual pages on this site will be released on an ad-hoc basis.
  • Refer to the manufacturer's catalog for specification and material details.
  • Product images may be representative images. Refer to the manufacturer's catalog for shape details.​

PDF

Part Number

Configured Part Number is shown.

MDLUB50-100DM-F

■ Refer to the table below for details about lead wire / connector specifications.
Part Number
MDLUB50-100DM-F
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipCylinder (Tube) Inner Diameter
(Ø)
Stroke
(mm)
Support bracket Port thread type Auto Switches Lead Wire The number of the switches Rod Tip Shape Locking Direction Connector type

SGD 762.53

1 Piece(s) 46 Day(s) 50100Basic typeRcWithout auto switch (built-in magnet)NoneNoneMale rod endExtension lockingNone

Loading...

  1. 1

Basic Information

Cylinder Operation Method Double Acting Rod Operation Method Single Rods Main Body Shape Plate Cylinder
Additional Function With fall prevention function / With Intermediate Stop Function / With rod detent function Environment, Applications Standard Operating Temperature(°C) -10::60
End Locking Presence Valves No Operating Pressure(MPa) 0.25::1

Please check the type/dimensions/specifications of the part MDLUB50-100DM-F in the MLU Series Plate Cylinder With Lock series.

Similar Part Numbers

Part Number
MDLUB25-100D-B-M9BWZ
MDLUB25-100D-F
MDLUB25-100D-F-A73L3
MDLUB50-100DM-F-A73L
MDLUB50-100DM-F-M9BWL
MDLUB50-10DM-B
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipCylinder (Tube) Inner Diameter
(Ø)
Stroke
(mm)
Support bracket Port thread type Auto Switches Lead Wire The number of the switches Rod Tip Shape Locking Direction Connector type

-

1 Piece(s) Quote 25100Basic typeM ScrewM9BW52 pcs.Female rod endRetraction lockingNone

SGD 490.82

1 Piece(s) 46 Day(s) 25100Basic typeM ScrewWithout auto switch (built-in magnet)NoneNoneFemale rod endExtension lockingNone

-

1 Piece(s) Quote 25100Basic typeM ScrewA7333 pcs.Female rod endExtension lockingNone

-

1 Piece(s) Quote 50100Basic typeRcA7332 pcs.Male rod endExtension lockingNone

-

1 Piece(s) Quote 50100Basic typeRcM9BW32 pcs.Male rod endExtension lockingNone

SGD 683.67

1 Piece(s) 46 Day(s) 5010Basic typeRcWithout auto switch (built-in magnet)NoneNoneMale rod endRetraction lockingNone

Tech Support