(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

MGT Series Cylinder With Turntable (Part Numbers)

MGT Series Cylinder With Turntable

[Features]
· Combination of compact cylinder with guide (MGP series) and manual turntable.
· High-precision bearings for smooth turning return movement.
· Table unit has positioning mechanisms for each 90° and 180° of rotation.
· Rotation position can be detected by mounting an auto switch sensor.
· 3 types of mounting are possible.

(i)Caution

  • ■ SMC Product Line
    Webpages for products currently without individual pages on this site will be released on an ad-hoc basis.
  • Refer to the manufacturer's catalog for specification and material details.
  • Product images may be representative images. Refer to the manufacturer's catalog for shape details.​

PDF

Part Number

Configured Part Number is shown.

MGTM80-25-20

Part Number
MGTM80-25-20
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipCylinder (Tube) Inner Diameter
(Ø)
Stroke
(mm)
Port thread type Auto Switches Lead Wire The number of the switches Type of Shaft Bearing Auto switch (table part) Lead wire length (table part)
(m)
Number of switches (table part) Positioning angle
(deg)
Bracket for rotating position sensor

-

1 Piece(s) Quote 8025RcWithout auto switch (built-in magnet)NoneNoneSlide bearingWithout auto switch (built-in magnet)NoneNone180°None

Loading...

  1. 1

Basic Information

Cylinder Operation Method Double Acting Rod Operation Method Single Rods Main Body Shape Guided
Additional Function High rigidity / high precision high class guide Environment, Applications Standard Operating Temperature(°C) -10::60
End Locking No Valves No Operating Pressure(MPa) 0.1 to 1.0

Please check the type/dimensions/specifications of the part MGTM80-25-20 in the MGT Series Cylinder With Turntable series.

Similar Part Numbers

Part Number
MGTL100-150-11
MGTL100-175-11
MGTL100-175-11Y7BW
MGTM80-25-20M9BW
MGTM80-25-23M9BW-M9BWS
MGTM80-50-10A93
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipCylinder (Tube) Inner Diameter
(Ø)
Stroke
(mm)
Port thread type Auto Switches Lead Wire The number of the switches Type of Shaft Bearing Auto switch (table part) Lead wire length (table part)
(m)
Number of switches (table part) Positioning angle
(deg)
Bracket for rotating position sensor

-

1 Piece(s) Quote 100150RcWithout auto switch (built-in magnet)NoneNoneBall bushing bearingWithout auto switch (built-in magnet)NoneNone90°a, b, c, d

-

1 Piece(s) Quote 100175RcWithout auto switch (built-in magnet)NoneNoneBall bushing bearingWithout auto switch (built-in magnet)NoneNone90°a, b, c, d

-

1 Piece(s) Quote 100175RcY7BW0.52 pcs.Ball bushing bearingWithout auto switch (built-in magnet)NoneNone90°a, b, c, d

-

1 Piece(s) Quote 8025RcM9BW0.52 pcs.Slide bearingWithout auto switch (built-in magnet)NoneNone180°None

-

1 Piece(s) Quote 8025RcM9BW0.52 pcs.Slide bearingM9BW0.5Includes 1 pc.180°a, c

-

1 Piece(s) Quote 8050RcA930.52 pcs.Slide bearingWithout auto switch (built-in magnet)NoneNone90°None

Tech Support