(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

RLQ Series Compact Air Cushion Cylinder With Lock (Part Numbers)

RLQ Series Compact Air Cushion Cylinder With Lock

[Features]
· Drop protection when the air is shut off.
· Compact cylinder with built-in air cushion and lock unit.
· Type with bypass pipe now standard.

(i)Caution

  • ■ SMC Product Line
    Webpages for products currently without individual pages on this site will be released on an ad-hoc basis.
  • Refer to the manufacturer's catalog for specification and material details.
  • Product images may be representative images. Refer to the manufacturer's catalog for shape details.​

PDF

Part Number

Configured Part Number is shown.

RDLQF32-75-F-M9BW

■ Refer to the table below for details about lead wire / connector specifications.
Part Number
RDLQF32-75-F-M9BW
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipCylinder (Tube) Inner Diameter
(Ø)
Stroke
(mm)
Operating Temperature
(°C)
Support bracket Port thread type Body Options Auto Switches Lead Wire The number of the switches Locking Direction Bypass pipe Connector type

-

1 Piece(s) Quote 32750 to 60Rod-end flange typeRcStandard (rod-end female thread)M9BW0.52 pcs.Extension lockingNone (emergency stop)None

Loading...

  1. 1

Basic Information

Cylinder Operation Method Double Acting Rod Operation Method Single Rods Main Body Shape Plate Cylinder
Additional Function With fall prevention function Environment, Applications Standard End Locking Presence
Valves No Operating Pressure(MPa) 0.25::1

Please check the type/dimensions/specifications of the part RDLQF32-75-F-M9BW in the RLQ Series Compact Air Cushion Cylinder With Lock series.

Similar Part Numbers

Part Number
RDLQA32-100-F
RDLQA32-100-F-M9B
RDLQA32-100-F-M9BWM
RDLQF32-75-F-M9BWL
RDLQF32-75-F-M9N
RDLQF32-75-F-M9NZ
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipCylinder (Tube) Inner Diameter
(Ø)
Stroke
(mm)
Operating Temperature
(°C)
Support bracket Port thread type Body Options Auto Switches Lead Wire The number of the switches Locking Direction Bypass pipe Connector type

SGD 394.10

1 Piece(s) 46 Day(s) 321000~70Both ends tappedRcStandard (rod-end female thread)Without auto switch (built-in magnet)NoneNoneExtension lockingNone (emergency stop)None

-

1 Piece(s) Quote 321000 to 60Both ends tappedRcStandard (rod-end female thread)M9B0.52 pcs.Extension lockingNone (emergency stop)None

-

1 Piece(s) Quote 321000 to 60Both ends tappedRcStandard (rod-end female thread)M9BW12 pcs.Extension lockingNone (emergency stop)None

-

1 Piece(s) Quote 32750 to 60Rod-end flange typeRcStandard (rod-end female thread)M9BW32 pcs.Extension lockingNone (emergency stop)M8 3-pin

-

1 Piece(s) Quote 32750 to 60Rod-end flange typeRcStandard (rod-end female thread)M9N0.52 pcs.Extension lockingNone (emergency stop)None

-

1 Piece(s) Quote 32750 to 60Rod-end flange typeRcStandard (rod-end female thread)M9N52 pcs.Extension lockingNone (emergency stop)None

Tech Support