(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Cylinder With Lock, Double Acting, Single Rod CNA2 Series (Part Numbers)

Cylinder With Lock, Double Acting, Single Rod CNA2 Series

A cylinder with lock that is suitable for intermediate stops, emergency stops and drop prevention.
[Features]
· Simple construction.
· High locking efficiency.
· High reliability and stable holding force.
· Compact lock unit saves space.
· Can be locked in both directions.
· Maximum piston speed: 1000 mm/s.
· Manual override for unlocking.
· A design that minimizes the influence of unlocking air quality.

(i)Caution

  • Product pictures are representations. Refer to the catalog for details.

PDF

Part Number

Configured Part Number is shown.

CDNA2L50-1300-D-M9B

■ Made-to-order specifications: For details regarding special placement of port locations, please see below.

■ Made-to-order specifications: For details regarding a change to the trunnion bracket mounting location, please see below.

■ Auto switch: For details regarding connector types and pins, please see below.

■ Please refer to this for details about lead wire connector specifications.
Part Number
CDNA2L50-1300-D-M9B
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipCylinder (Tube) Inner Diameter
(Ø)
Stroke
(mm)
Operating Temperature
(°C)
Cushion Support bracket Port thread type Auto Switches Lead Wire The number of the switches Bellows Tube Material Custom-made Specifications Customized specification (port positions) Connector type

-

1 Piece(s) Quote 501,300-10~60With cushions on both sidesAxial foot typeRcM9B0.5Includes 2 pcs.Without rod bootNoneNoneNoneNone

Loading...

  1. 1

Basic Information

Cylinder Operation Method Double Acting Rod Operation Method Single Rods Main Body Shape Standard
Additional Function With fall prevention function / With Brake / With Intermediate Stop Function Environment, Applications Standard End Locking Presence
Valves No Operating Pressure(MPa) 0.08::1.0

Please check the type/dimensions/specifications of the part CDNA2L50-1300-D-M9B in the Cylinder With Lock, Double Acting, Single Rod CNA2 Series series.

Similar Part Numbers

Part Number
CDNA2B100-100-D-M9BWL
CDNA2B100-100-D-P5DWSC
CDNA2B100-100-D-P5DWSCS
CDNA2L50-1330-D-Z734
CDNA2L50-1350-D-A53L
CDNA2L50-1350-D-A93L
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipCylinder (Tube) Inner Diameter
(Ø)
Stroke
(mm)
Operating Temperature
(°C)
Cushion Support bracket Port thread type Auto Switches Lead Wire The number of the switches Bellows Tube Material Custom-made Specifications Customized specification (port positions) Connector type

-

1 Piece(s) Quote 100100-10~60With cushions on both sidesBasic typeRcM9BW3Includes 2 pcs.Without rod bootNoneNoneNoneNone

-

1 Piece(s) Quote 100100-10~60With cushions on both sidesBasic typeRcP5DW0.3Includes 2 pcs.Without rod bootNoneNoneNoneM12-3 / 4 pin

-

1 Piece(s) Quote 100100-10~60With cushions on both sidesBasic typeRcP5DW0.31 pc.Without rod bootNoneNoneNoneM12-3 / 4 pin

SGD 1,456.82

1 Piece(s) 46 Day(s) 501,330-10~60With cushions on both sidesAxial foot typeRcZ730.5Includes 4 pcs.Without rod bootNoneNoneNoneNone

-

1 Piece(s) Quote 501,350-10~60With cushions on both sidesAxial foot typeRcA533Includes 2 pcs.Without rod bootNoneNoneNoneNone

-

1 Piece(s) Quote 501,350-10~60With cushions on both sidesAxial foot typeRcA933Includes 2 pcs.Without rod bootNoneNoneNoneNone

Tech Support