(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.
A wide variety of standard and configurable components for factory automation engineers in industries such as automotive, semiconductor, packaging, medical and many more.
A good selection of accessories such as screws, bolts, washers and nuts that you may need for your daily engineering usage.
Browse industrial materials ranging from heat insulating plates, sponges, to metal and plastic materials in different sizes to meet your various applications.
A wide variety of wiring parts for connecting and protecting control and PC parts including Connectors, Cables, Electric Wires, Crimping Terminals and more.
A wide variety of controls and PC parts for electrical engineers including Controls, Powers, PC parts and more.
A wide variety of cutting tools for many uses and work materials including End Mills, Drills, Cutters, Reamers, Turning Tools and more.
A wide variety of tools and supplies used in processing including Machine Tools, Measurement Tools, Grinding and Polishing Supplies and more.
A wide variety of goods used in shipment, material handling and warehouse including Tape supplies, Stretch film, Truck, Shelf, Crane and more.
A large variety of goods for every kind of factories and offices including Protection items, Cleaning supplies, sanitations, office supplies and more.
A large variety of items used in R&D and Clean Room including research Equipment, Laboratory Essentials, Analysis Supplies, Clean Environment-Related Equipment and more.
Choose from thousands of standard stamping die components including Punch & Die, Gas Springs, Guide Components, Coil Springs and many more.
Browse our wide variety of mold components including Ejector Pins, Sleeves, Leader Components, Sprue Bushings and many more.
Browse our injection molding components including Heating Items, Couplers, Hoses and more.
[Features]
· A self-locking style cylinder that contains a ring that is tilted by a spring force, which is further tilted by the load that is applied to the cylinder, thus locking the piston rod.
· Suitable for intermediate stop, emergency stop, drop prevention, etc.
Part Number
Configured Part Number is shown.
CDL1B63-300F-R-M9BWL
Part Number |
---|
CDL1B63-300F-R-M9BWL |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | Cylinder (Tube) Inner Diameter (Ø) | Stroke (mm) | Operating Temperature (°C) | Operating Pressure (MPa) | Cushion | Port thread type | Auto Switches | Lead Wire | The number of the switches | Type of Mount Support | Bellows | Tube Material | Custom-made Specifications | Lock-up direction | Customized specification (port positions) | Connector type |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 Piece(s) | Quote | 63 | 300 | -10~60 | 0.08~1.0 | With cushion on rod end | Rc | M9BW | 3 | 2 pcs. | Basic type | Without rod boot | Aluminum tube | None | Piston extension locking | None | None |
Loading...
Cylinder Operation Method | Double Acting | Rod Operation Method | Single Rods | Main Body Shape | Standard |
---|---|---|---|---|---|
Additional Function | With fall prevention function / With Intermediate Stop Function | Environment, Applications | Standard | End Locking | Presence |
Valves | No |
Please check the type/dimensions/specifications of the part CDL1B63-300F-R-M9BWL in the CL1 Series Lock-Up Cylinder, Double Acting, Single Rod series.
Part Number |
---|
CDL1B100-100B-J59L |
CDL1B100-100F |
CDL1B100-125B |
CDL1B63-300F-R-Y7BWL |
CDL1B63-325B |
CDL1B63-325B-A44 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | Cylinder (Tube) Inner Diameter (Ø) | Stroke (mm) | Operating Temperature (°C) | Operating Pressure (MPa) | Cushion | Port thread type | Auto Switches | Lead Wire | The number of the switches | Type of Mount Support | Bellows | Tube Material | Custom-made Specifications | Lock-up direction | Customized specification (port positions) | Connector type |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 Piece(s) | Quote | 100 | 100 | -10~60 | 0.08~1.0 | With cushions on both sides | Rc | J59 | 3 | 2 pcs. | Basic type | Without rod boot | Aluminum tube | None | Piston retraction locking | None | None | ||
SGD 1,284.50 | 1 Piece(s) | 46 Day(s) | 100 | 100 | -10~70 | 0.08~1.0 | With cushions on both sides | Rc | Without auto switch (built-in magnet) | None | None | Basic type | Without rod boot | Aluminum tube | None | Piston extension locking | None | None | ||
- | 1 Piece(s) | Quote | 100 | 125 | -10~70 | 0.08~1.0 | With cushions on both sides | Rc | Without auto switch (built-in magnet) | None | None | Basic type | Without rod boot | Aluminum tube | None | Piston retraction locking | None | None | ||
- | 1 Piece(s) | Quote | 63 | 300 | -10~60 | 0.08~1.0 | With cushion on rod end | Rc | Y7BW | 3 | 2 pcs. | Basic type | Without rod boot | Aluminum tube | None | Piston extension locking | None | None | ||
- | 1 Piece(s) | Quote | 63 | 325 | -10~70 | 0.08~1.0 | With cushions on both sides | Rc | Without auto switch (built-in magnet) | None | None | Basic type | Without rod boot | Aluminum tube | None | Piston retraction locking | None | None | ||
- | 1 Piece(s) | Quote | 63 | 325 | -10~60 | 0.08~1.0 | With cushions on both sides | Rc | A44 | 0.5 | 2 pcs. | Basic type | Without rod boot | Aluminum tube | None | Piston retraction locking | None | None |
How can we improve?
How can we improve?