(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 30/6/2024 to 6:00 (SGT) 1/7/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

ø42 Metal Joints, Metal Joint For Different Diameters LEJ-2B

PDF

Japanese Only

Part Number

Configured Part Number is shown.

LEJ-2B

LEJ-2B

LEJ-2BNI

LEJ-2BNI

Part Number
LEJ-2B
LEJ-2BNI
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSurface Treatment Operating Environment

SGD 12.86

1 Piece(s) 11 Day(s) or more Cation electrodeposition coatingStandard

SGD 13.63

1 Piece(s) 11 Day(s) or more Nickel PlatingStandard / Antistatic

Loading...

  1. 1
 

Basic Information

Mounting Method Plug Style Joint Type Middle Corner Material Steel
Applicable Pipe Dia.(φ),(Squre) 42 Intermediate/Corner Type L-Type (1 Direction Through)

Tech Support