(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

ø28 Erector Pipe / Conductive Pipe HGA-4000 EPE EBL

ø28 Erector Pipe / Conductive Pipe HGA-4000 EPE EBL

A lightweight pipe with excellent rust-resistance.

(i)Caution

  • The "steel thickness" (鋼材厚さ) referred to in the Japanese manufacturer's catalog is the thickness of the steel only. Note that this product is coated with resin and so will have a thickness different to that of the actual pipe.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

HGA-4000EPEEBL

 
Part Number
HGA-4000EPEEBL
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 30.62

1 Piece(s) 11 Day(s) or more

Loading...

  1. 1

Basic Information

Specifications Chemical Resistant Products / Antistatic / Anti-rust Pipe Material Steel Pipe Outer Dia. D(Ø) 28
Length(mm) 4,000 Surface Treatment, Coating Conductive PE resin Shape Straight

Tech Support