(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.
A wide variety of standard and configurable components for factory automation engineers in industries such as automotive, semiconductor, packaging, medical and many more.
A good selection of accessories such as screws, bolts, washers and nuts that you may need for your daily engineering usage.
Browse industrial materials ranging from heat insulating plates, sponges, to metal and plastic materials in different sizes to meet your various applications.
A wide variety of wiring parts for connecting and protecting control and PC parts including Connectors, Cables, Electric Wires, Crimping Terminals and more.
A wide variety of controls and PC parts for electrical engineers including Controls, Powers, PC parts and more.
A wide variety of cutting tools for many uses and work materials including End Mills, Drills, Cutters, Reamers, Turning Tools and more.
A wide variety of tools and supplies used in processing including Machine Tools, Measurement Tools, Grinding and Polishing Supplies and more.
A wide variety of goods used in shipment, material handling and warehouse including Tape supplies, Stretch film, Truck, Shelf, Crane and more.
A large variety of goods for every kind of factories and offices including Protection items, Cleaning supplies, sanitations, office supplies and more.
A large variety of items used in R&D and Clean Room including research Equipment, Laboratory Essentials, Analysis Supplies, Clean Environment-Related Equipment and more.
Choose from thousands of standard stamping die components including Punch & Die, Gas Springs, Guide Components, Coil Springs and many more.
Browse our wide variety of mold components including Ejector Pins, Sleeves, Leader Components, Sprue Bushings and many more.
Browse our injection molding components including Heating Items, Couplers, Hoses and more.
Use of a hollow fiber membrane makes it possible to easily supply dry air.
Non-fluorocarbon, compatible with low dew point (-60°C), no vibration or heat discharge.
[Features]
· Energy saving.
& nbspPurge air flow reduced by up to 39 L/min (ANR).
· Space saving.
· High performance.
& Time to reach standard dew point reduced by 40 minutes.
· Adopted a new air combination that reduces required maintenance space and weight.
Part Number
Configured Part Number is shown.
IDG50AV4-03D
Model | Reference dew point -20°C | |||||
---|---|---|---|---|---|---|
IDG30AM4 | IDG50AM4 | IDG60M2 | IDG75M2 | IDG100M2 | ||
IDG30AV4 | IDG50AV4 | IDG60V4 | IDG75V4 | IDG100V4 | ||
Component equipment | Mist separator | AFM40-A | - | |||
Micro mist separator | AFD40-A | - | ||||
Micro mist separator with pre-filter | - | AMH350C | AMH450C | |||
Regulator (Type V only)*1 | AR40-B*2 | |||||
Spacer | Y400T-A Y400-A (Type V only) | Y400-A (Type V only) | ||||
Range of operating conditions | Applicable fluid*3 | Compressed Air | ||||
Inlet air pressure (MPa) | 0.3 to 1.0 | |||||
Inlet air temperature (°C) | -5 to +50 (no freezing) | 5 to 50 | ||||
Ambient temperature (°C) | -5 to +50 (no freezing) | 5 to 50 | ||||
Standard performance | Outlet air atmospheric pressure dew point °C | -20 | ||||
Standard performance conditions | Inlet air flow rate (L/min [ANR])*5 | 360 | 586 | 720 | 888 | 1,185 |
Outlet air flow rate L/min (ANR) | 300 | 500 | 600 | 750 | 1,000 | |
Purge air flow rate (L/min [ANR])*6 | 60 | 86 | 120 | 138 | 185 | |
Inlet air pressure (MPa) | 0.7 | |||||
Inlet air temperature (°C) | 25 | |||||
Inlet air saturation temperature (°C) | 25 | |||||
Ambient temperature (°C) | 25 | |||||
Dew point indicator purge air flow rate | 1 L/min (ANR) (at inlet air pressure 0.7 MPa) | |||||
Regulator structure (Type V only) | Relief type | |||||
Piping connection port diameter | 1/4, 3/8 | 3/8 / 1/2 | 1/2 | |||
Weight (kg) | Type M | 1.8 | 1.9 | 2.7 | 3.2 | 3.3 |
Type V | 2.4 | 2.5 | 3.1 | 3.7 | 3.8 |
Model | Reference dew point -15°C | |||||
---|---|---|---|---|---|---|
IDG30HAM4 | IDG50HAM4 | IDG60HM2 | IDG75HM2 | IDG100HM2 | ||
IDG30HAV4 | IDG50HAV4 | IDG60HV4 | IDG75HV4 | IDG100HV4 | ||
Component equipment | Mist separator | AFM40-A | - | |||
Micro mist separator | AFD40-A | - | ||||
Micro mist separator with pre-filter | - | AMH350C | AMH450C | |||
Regulator (Type V only)*1 | AR40-B*2 | |||||
Spacer | Y400T-A Y400-A (Type V only) | Y400-A (Type V only) | ||||
Range of operating conditions | Applicable fluid | Compressed Air | ||||
Inlet air pressure (MPa) | 0.3 to 1.0 | |||||
Inlet air temperature (°C) | -5 to +50*3 | 5 to 50 | ||||
Ambient temperature (°C) | -5 to +50*3 | 5 to 50 | ||||
Standard performance | Outlet air atmospheric pressure dew point °C | -15 | ||||
Standard performance conditions | Inlet air flow rate (L/min [ANR])*5 | 329 | 550 | 665 | 818 | 1,100 |
Outlet air flow rate L/min (ANR) | 300 | 500 | 600 | 750 | 1,000 | |
Purge air flow rate (L/min [ANR])*6 | 29 | 50 | 65 | 68 | 100 | |
Inlet air pressure (MPa) | 0.7 | |||||
Inlet air temperature (°C) | 25 | |||||
Inlet air saturation temperature (°C) | 25 | |||||
Ambient temperature (°C) | 25 | |||||
Dew point indicator purge air flow rate | 1 L/min (ANR) (at inlet air pressure 0.7 MPa) | |||||
Regulator structure (Type V only) | Relief type | |||||
Piping connection port diameter | 1/4, 3/8 | 3/8 / 1/2 | 1/2 | |||
Weight (kg) | Type M | 1.8 | 1.9 | 2.7 | 3.2 | 3.3 |
Type V | 2.4 | 2.5 | 3.1 | 3.7 | 3.8 |
Model | Reference dew point -40°C | Reference dew point -60°C | |||||||
---|---|---|---|---|---|---|---|---|---|
IDG30LAM4 | IDG50LAM4 | IDG60LAM4 | IDG75LAM4 | IDG100LAM4 | IDG60SAM4 | IDG75SAM4 | IDG100SAM4 | ||
IDG30LAV4 | IDG50LAV4 | IDG60LAV4 | IDG75LAV4 | IDG100LAV4 | IDG60SAV4 | IDG75SAV4 | IDG100SAV4 | ||
Component equipment | Mist separator | AFM40-A | AFM40-A | ||||||
Micro mist separator | AFD40-A | AFD40-A | |||||||
Regulator (Type V only)*1 | AR40-B*2 | AR40-B*2 | |||||||
Spacer | Y400T-A Y400-A (Type V only) | Y400T-A Y400-A (Type V only) | |||||||
Range of operating conditions | Applicable fluid*3 | Compressed Air | Compressed Air | ||||||
Inlet air pressure (MPa) | 0.3 to 1.0 | 0.3 to 1.0 | |||||||
Inlet air temperature (°C) | -5 to +50 (no freezing) | -5 to +50 (no freezing) | |||||||
Ambient temperature (°C) | -5 to +50 (no freezing) | -5 to +50 (no freezing) | |||||||
Standard performance | Outlet air atmospheric pressure dew point °C | -40*4 | -60*4 | ||||||
Standard performance conditions | Inlet air flow rate (L/min [ANR])*5 | 93 | 135 | 224 | 308 | 400 | 75 | 140 | 230 |
Outlet air flow rate L/min (ANR) | 75 | 110 | 170 | 240 | 300 | 50 | 100 | 150 | |
Purge air flow rate (L/min [ANR])*6 | 18 | 25 | 54 | 68 | 100 | 25 | 40 | 80 | |
Inlet air pressure (MPa) | 0.7 | 0.7 | |||||||
Inlet air temperature (°C) | 25 | 25 | |||||||
Inlet air saturation temperature (°C) | 25 | 25 | |||||||
Ambient temperature (°C) | 25 | 25 | |||||||
Dew point indicator purge air flow rate | 1 L/min (ANR) (at inlet air pressure 0.7 MPa) | 1 L/min (ANR) (at inlet air pressure 0.7 MPa) | |||||||
Regulator structure (Type V only) | Relief type | Relief type | |||||||
Piping connection port diameter | 1/4, 3/8 | 3/8 / 1/2 | 3/8 / 1/2 | ||||||
Weight (kg) | Type M | 1.8 | 1.9 | 2.6 | 2.8 | 2.9 | 2.6 | 2.8 | 2.9 |
Type V | 2.4 | 2.5 | 3.1 | 3.3 | 3.4 | 3.1 | 3.3 | 3.4 |
*1: For flow characteristics and pressure characteristics, refer to pp. 549 and 550.
*2: Comes with option E (with square-shaped, embedded type pressure regulator).
Refer to p. 547 for details of regulators, such as set pressure range, etc.
*3: There must be no ingress of water droplets.
*4: Refer to the piping precautions (piping material for low dew point air) on p. 189.
*5: ANR is the value at 20°C, atmospheric pressure and relative humidity 65%.
*6: Includes 1 L/min (ANR) of purge air flow (at 0.7 MPa inlet air pressure) for the dew point indicator.
*7: When highly purified air is required, refer to Caution on Design (3) on p. 188.
(Unit: mm)
Dimensions: IDG30□AM4/IDG50□AM4/IDG60□AM4/IDG75□AM4/IDG100□AM4
(Unit: mm)
Dimensions: manual valve (with drain discharge valve)
(Unit: mm)
Dimensions: float type auto drain N.C. type / N.O. type
(Unit: mm)
Dimensions: drain guide (without drain discharge valve)
(Unit: mm)
Dimensions: with fitting for purge air discharge (semi-standard: P)
(Unit: mm)
Dimensions: IDG60LAM4/75LAM4/100LAM4, IDG60SAM4/75SAM4/100SAM4
(Unit: mm)
Model | Piping connection port diameter | A | B | C | |
---|---|---|---|---|---|
L | Standard | Semi-standard: P | |||
IDG30□AM4 | 1/4, 3/8 | 220 | 299 | 362 | 88 |
IDG50□AM4 | 338 | 401 | |||
IDG60LAM4, 60SAM4 | 3/8 / 1/2 | 232 | 356 | 427 | 91 |
IDG75LAM4/75SAM4 | 426 | 496 | |||
IDG100LAM4/100SAM4 | 491 | 561 |
(Unit: mm)
Float type auto drain N.C. type / N.O. type
(Unit: mm)
Drain guide (without drain discharge valve)
Part Number |
---|
IDG50AV4-03D |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | Unit Combination | Air Inlet Flow (l/min) | Air Inlet Flow Rate [Distinction] (l/min) | Outlet Open Air Pressure Dew-point (℃) | Supply Side, Connection Type | Inlet Air Pressure (MPa) | Supply Side, Plumbing Thread Nominal | Control Side, Connection Type | Control Side, Plumbing Thread Nominal | Standard size | Specifications | Equipment connection method | Drain Discharge Method | Fitting for purge air emission | Flow Direction | Made-to-order |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
SGD 2,455.02 | 1 Piece(s) | 46 Day(s) | [Oil Mist Filter + Micro Oil Mist Filter + Dryer + Regulator] Mist Separator+Micro Mist Separator+Membrane Air Dryer+Regulator | 500 | ~500 | -20 | [Rc(R)] Rc | 0.7 | 3/8 | [Rc(R)] Rc | 3/8 | 50 | - | - | N.O. auto drain | None | None | None |
Loading...
Type | Dryer Unit | Method | Hollow Fiber Type | Shape | Unit |
---|---|---|---|---|---|
Inlet Air Temperature(℃) | 25 |
Please check the type/dimensions/specifications of the part IDG50AV4-03D in the Membrane Air Dryer, Unit Type IDG□A Series series.
Part Number |
---|
IDG100LAM4-03D-R |
IDG100LAM4-04C |
IDG100LAM4-04C-P |
IDG50AV4-03D-X017 |
IDG50AV4-03J-R |
IDG50HAM2-03-X016 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | Unit Combination | Air Inlet Flow (l/min) | Air Inlet Flow Rate [Distinction] (l/min) | Outlet Open Air Pressure Dew-point (℃) | Supply Side, Connection Type | Inlet Air Pressure (MPa) | Supply Side, Plumbing Thread Nominal | Control Side, Connection Type | Control Side, Plumbing Thread Nominal | Standard size | Specifications | Equipment connection method | Drain Discharge Method | Fitting for purge air emission | Flow Direction | Made-to-order |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 Piece(s) | Quote | [Oil Mist Filter + Micro Oil Mist Filter + Dryer] Mist Separator+Micro Mist Separator+Membrane Air Dryer | 300 | ~300 | -40 | [Rc(R)] Rc | - | 3/8 | [Rc(R)] Rc | 3/8 | 100 | Type M | Modular connection | N.O. auto drain | None | Right > Left | None | ||
SGD 4,316.32 | 1 Piece(s) | 46 Day(s) | [Oil Mist Filter + Micro Oil Mist Filter + Dryer] Mist Separator+Micro Mist Separator+Membrane Air Dryer | 300 | ~300 | -40 | [Rc(R)] Rc | 0.7 | 1/2 | [Rc(R)] Rc | 1/2 | 100 | - | - | N.C. auto drain | None | None | None | ||
- | 1 Piece(s) | Quote | [Oil Mist Filter + Micro Oil Mist Filter + Dryer] Mist Separator+Micro Mist Separator+Membrane Air Dryer | 300 | ~300 | -40 | [Rc(R)] Rc | - | 1/2 | [Rc(R)] Rc | 1/2 | 100 | Type M | Modular connection | N.C. auto drain | With fitting for purge air discharge | None | None | ||
- | 1 Piece(s) | Quote | [Oil Mist Filter + Micro Oil Mist Filter + Dryer + Regulator] Mist Separator+Micro Mist Separator+Membrane Air Dryer+Regulator | - | ~500 | -20 | [Rc(R)] Rc | - | 3/8 | [Rc(R)] Rc | 3/8 | 50 | Type V | Modular connection | N.O. auto drain | None | None | - | ||
- | 1 Piece(s) | Quote | [Oil Mist Filter + Micro Oil Mist Filter + Dryer + Regulator] Mist Separator+Micro Mist Separator+Membrane Air Dryer+Regulator | - | ~500 | -20 | [Rc(R)] Rc | - | 3/8 | [Rc(R)] Rc | 3/8 | 50 | Type V | Modular connection | Drain guide | None | Right > Left | None | ||
- | 1 Piece(s) | Quote | Others | - | ~500 | -15 | [Rc(R)] Rc | - | 3/8 | [Rc(R)] Rc | 3/8 | 50 | Type M | Nipple connection | Manual valve | None | None | With clogging indicator |
How can we improve?
How can we improve?