(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.
A wide variety of standard and configurable components for factory automation engineers in industries such as automotive, semiconductor, packaging, medical and many more.
A good selection of accessories such as screws, bolts, washers and nuts that you may need for your daily engineering usage.
Browse industrial materials ranging from heat insulating plates, sponges, to metal and plastic materials in different sizes to meet your various applications.
A wide variety of wiring parts for connecting and protecting control and PC parts including Connectors, Cables, Electric Wires, Crimping Terminals and more.
A wide variety of controls and PC parts for electrical engineers including Controls, Powers, PC parts and more.
A wide variety of cutting tools for many uses and work materials including End Mills, Drills, Cutters, Reamers, Turning Tools and more.
A wide variety of tools and supplies used in processing including Machine Tools, Measurement Tools, Grinding and Polishing Supplies and more.
A wide variety of goods used in shipment, material handling and warehouse including Tape supplies, Stretch film, Truck, Shelf, Crane and more.
A large variety of goods for every kind of factories and offices including Protection items, Cleaning supplies, sanitations, office supplies and more.
A large variety of items used in R&D and Clean Room including research Equipment, Laboratory Essentials, Analysis Supplies, Clean Environment-Related Equipment and more.
Choose from thousands of standard stamping die components including Punch & Die, Gas Springs, Guide Components, Coil Springs and many more.
Browse our wide variety of mold components including Ejector Pins, Sleeves, Leader Components, Sprue Bushings and many more.
Browse our injection molding components including Heating Items, Couplers, Hoses and more.
Use of a hollow fiber membrane makes it possible to easily supply dry air.
Non-fluorocarbon, compatible with low dew point (-60°C), no vibration or heat discharge.
[Features]
· Energy saving.
& nbspPurge air flow reduced by up to 39 L/min (ANR).
· Space saving.
& nbspOverall length reduced by up to 59 mm.
· High performance.
& Time to reach standard dew point reduced by 40 minutes.
Part Number
Configured Part Number is shown.
IDG50A-F03B
Membrane Air Dryer, Single Unit Type IDG□A Series external appearance
JIS symbol
Model | IDG30HA | IDG50HA | |
---|---|---|---|
Range of operating conditions | Applicable fluid*1 | Compressed Air | |
Inlet air pressure (MPa) | 0.3 to 1.0 | ||
Inlet air temperature (°C) | -5 to +50 (no freezing) | ||
Ambient temperature (°C) | -5 to +50 (no freezing) | ||
Standard performance | Outlet air atmospheric pressure dew point °C | -15 | |
Standard performance conditions | Inlet air flow rate (L/min [ANR])*2 | 329 | 550 |
Outlet air flow rate L/min (ANR) | 300 | 500 | |
Purge air flow rate (L/min [ANR])*3 | 29 | 50 | |
Inlet air pressure (MPa) | 0.7 | ||
Inlet air temperature (°C) | 25 | ||
Inlet air saturation temperature (°C) | 25 | ||
Ambient temperature (°C) | 25 | ||
Dew point indicator purge air flow rate | 1 L/min (ANR) (at inlet air pressure 0.7 MPa) | ||
Piping connection port diameter | 1/4, 3/8 | ||
Weight (kg) (With bracket) | 0.78 (0.91) | 0.81 (0.94) |
*1: There must be no ingress of water droplets.
*2: ANR is the value at 20°C, atmospheric pressure and relative humidity 65%.
*3: Includes 1 L/min (ANR) of purge air flow (at 0.7 MPa inlet air pressure) for the dew point indicator.
Model | IDG30HA | IDG50HA | IDG60LA | IDG75LA | IDG100LA | |
---|---|---|---|---|---|---|
Range of operating conditions | Applicable fluid*1 | Compressed Air | ||||
Inlet air pressure (MPa) | 0.3 to 1.0 | |||||
Inlet air temperature (°C) | -5 to +50 (no freezing) | |||||
Ambient temperature (°C) | -5 to +50 (no freezing) | |||||
Standard performance | Outlet air atmospheric pressure dew point °C | -40 | ||||
Standard performance conditions | Inlet air flow rate (L/min [ANR])*2 | 93 | 135 | 224 | 308 | 400 |
Outlet air flow rate L/min (ANR) | 75 | 110 | 170 | 240 | 300 | |
Purge air flow rate (L/min [ANR])*3 | 18 | 25 | 54 | 68 | 100 | |
Inlet air pressure (MPa) | 0.7 | |||||
Inlet air temperature (°C) | 25 | |||||
Inlet air saturation temperature (°C) | 25 | |||||
Ambient temperature (°C) | 25 | |||||
Dew point indicator purge air flow rate | 1 L/min (ANR) (at inlet air pressure 0.7 MPa) | |||||
Piping connection port diameter | 1/4, 3/8 | 3/8 / 1/2 | ||||
Weight (kg) (With bracket) | 0.78 (0.91) | 0.81 (0.94) | 1.56 (1.71) | 1.69 (1.84) | 1.82 (1.97) |
*1: There must be no ingress of water droplets.
*2: ANR is the value at 20°C, atmospheric pressure and relative humidity 65%.
*3: Includes 1 L/min (ANR) of purge air flow (at 0.7 MPa inlet air pressure) for the dew point indicator.
Model | IDG60SA | IDG75SA | IDG100SA | |
---|---|---|---|---|
Range of operating conditions | Applicable fluid*1 | Compressed Air | ||
Inlet air pressure (MPa) | 0.3 to 1.0 | |||
Inlet air temperature (°C) | -5 to +50 (no freezing) | |||
Ambient temperature (°C) | -5 to +50 (no freezing) | |||
Standard performance | Outlet air atmospheric pressure dew point °C | -60 | ||
Standard performance conditions | Inlet air flow rate (L/min [ANR])*2 | 75 | 140 | 230 |
Outlet air flow rate L/min (ANR) | 50 | 100 | 150 | |
Purge air flow rate (L/min [ANR])*3 | 25 | 40 | 80 | |
Inlet air pressure (MPa) | 0.7 | |||
Inlet air temperature (°C) | 25 | |||
Inlet air saturation temperature (°C) | 25 | |||
Ambient temperature (°C) | 25 | |||
Dew point indicator purge air flow rate | 1 L/min (ANR) (at inlet air pressure 0.7 MPa) | |||
Piping connection port diameter | 3/8 / 1/2 | |||
Weight (kg) (With bracket) | 1.56 (1.71) | 1.69 (1.84) | 1.82 (1.97) |
*1: There must be no ingress of water droplets.
*2: ANR is the value at 20°C, atmospheric pressure and relative humidity 65%.
*3: Includes 1 L/min (ANR) of purge air flow (at 0.7 MPa inlet air pressure) for the dew point indicator.
Diagram: IDG30□A, IDG50□A
Diagram: IDG30□A, IDG50□A standard specifications, with fitting for purge air discharge
Diagram: IDG60□A, IDG75□A, IDG100□A
Diagram: IDG60□A, IDG75□A, IDG100□A standard specifications, with fitting for purge air discharge
No. | Description | Material | Note | |||||||
---|---|---|---|---|---|---|---|---|---|---|
IDG30□A | IDG50□A | IDG/60H* | IDG60LA/60SA | IDG75H* | IDG75LA/75SA | IDG/100H* | IDG100LA/100SA | |||
1 | Body | Aluminum alloy / Urban white coated | *Platinum silver coated | |||||||
2 | Case | Stainless steel | - | |||||||
3 | Orifice | Stainless steel | - | |||||||
4 | Holder | Aluminum alloy | Aluminum Alloy | - | ||||||
5 | Silencer | - | Resin + bronze | Resin | Resin + bronze | Resin | Resin + bronze | Resin | - | |
6 | Adapter | Resin | - | - |
Number | Part Name | Part No. | |||||||
---|---|---|---|---|---|---|---|---|---|
IDG30□A | IDG50□A | IDG60H | IDG60LA/60SA | IDG75H | IDG75LA/75SA | IDG100H | IDG100LA/100SA | ||
8 | Membrane module kit | IDG-EL30A | IDG-EL50A | IDG-EL60 | IDG-EL60LA | IDG-EL75 | IDG-EL75LA | IDG-EL100 | IDG-EL100LA |
With nozzle (1), adapter (1), O-ring (1) | With O-ring (1) | ||||||||
9 | Dew point indicator kit | IDG-DP01 | |||||||
10 | IDG-DP01-X001 (Option: P) |
(Unit: mm)
Dimensional drawing: IDG30□A, IDG50□A
(Unit: mm)
Dimensional drawing: with fitting for purge air discharge
(Unit: mm)
Dimensional drawings: IDG60□A/IDG75□A/IDG100□A
(Unit: mm)
Dimensional drawing: with fitting for purge air discharge
Model | Port size L | B | D | Option: P | |
---|---|---|---|---|---|
G | H | ||||
IDG30□A | 1/4, 3/8 | 291 | 269 | 362 | 302 |
IDG50□A | 330 | 308 | 401 | 341 | |
IDG60□ | 3/8, 1/2 | 352 | 330 | 429 | 369 |
IDG75□, 100□ | 1/2 | ||||
IDG60□A | 3/8, 1/2 | 348 | 326 | 427 | 367 |
IDG75□A | 418 | 396 | 496 | 436 | |
IDG100□A | 483 | 461 | 561 | 501 |
Part Number |
---|
IDG50A-F03B |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | Air Inlet Flow (l/min) | Air Inlet Flow Rate [Distinction] (l/min) | Outlet Open Air Pressure Dew-point (℃) | Supply Side, Connection Type | Inlet Air Pressure (MPa) | Supply Side, Plumbing Thread Nominal | Control Side, Connection Type | Control Side, Plumbing Thread Nominal | Standard size | Accessory | Fitting for purge air emission | Flow Direction |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
SGD 1,918.35 | 1 Piece(s) | 46 Day(s) | 500 | ~500 | -20 | G | 0.7 | 3/8 | G | 3/8 | 50 | With Bracket | None | None |
Loading...
Type | Dryer | Method | Hollow Fiber Type | Shape | Standard |
---|---|---|---|---|---|
Inlet Air Temperature(℃) | 25 |
Please check the type/dimensions/specifications of the part IDG50A-F03B in the Membrane Air Dryer, Single Unit Type IDG□A Series series.
Part Number |
---|
IDG100LA-03B |
IDG100LA-03B-P |
IDG100LA-03B-R |
IDG50A-F03B-R |
IDG50A-N02 |
IDG50A-N03 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | Air Inlet Flow (l/min) | Air Inlet Flow Rate [Distinction] (l/min) | Outlet Open Air Pressure Dew-point (℃) | Supply Side, Connection Type | Inlet Air Pressure (MPa) | Supply Side, Plumbing Thread Nominal | Control Side, Connection Type | Control Side, Plumbing Thread Nominal | Standard size | Accessory | Fitting for purge air emission | Flow Direction |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
SGD 3,920.12 | 1 Piece(s) | 46 Day(s) | 300 | ~300 | -40 | [Rc(R)] Rc | 0.7 | 3/8 | [Rc(R)] Rc | 3/8 | 100 | With Bracket | None | None | ||
SGD 4,184.25 | 1 Piece(s) | 46 Day(s) | 300 | ~300 | -40 | [Rc(R)] Rc | 0.7 | 3/8 | [Rc(R)] Rc | 3/8 | 100 | With Bracket | With fitting for purge air discharge | None | ||
SGD 3,920.12 | 1 Piece(s) | 46 Day(s) | 300 | ~300 | -40 | [Rc(R)] Rc | 0.7 | 3/8 | [Rc(R)] Rc | 3/8 | 100 | With Bracket | None | Right > Left | ||
SGD 1,918.35 | 1 Piece(s) | 46 Day(s) | 500 | ~500 | -20 | G | 0.7 | 3/8 | G | 3/8 | 50 | With Bracket | None | Right > Left | ||
SGD 1,880.32 | 1 Piece(s) | 46 Day(s) | 500 | ~500 | -20 | NPT | 0.7 | 1/4 | NPT | 1/4 | 50 | None | None | None | ||
SGD 1,880.32 | 1 Piece(s) | 46 Day(s) | 500 | ~500 | -20 | NPT | 0.7 | 3/8 | NPT | 3/8 | 50 | None | None | None |
How can we improve?
How can we improve?