(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 to 21:00 (SGT) 16/6/2024. We apologize for the inconvenience.
  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Refrigerated Air Dryer Refrigerant Used R134a (HFC) IDFA□E Series for EU/Asia/Oceania (Part Numbers)

Refrigerated Air Dryer Refrigerant Used R134a (HFC) IDFA□E Series for EU/Asia/Oceania

Air dryer with improved corrosion resistance due to the use of stainless-steel heat exchanger.
[Features]
· Power supply voltage: Single-phase 230 V AC (50 Hz) *Single-phase 200 V AC (50 Hz) for IDFA6E only.
· Power supply voltage: Single-phase 200/220 V AC (60 Hz) selectable.

(i)Caution

  • ■ SMC Product Line
    Webpages for products currently without individual pages on this site will be released on an ad-hoc basis.

    ■ Products Planned for Online Release
    Air cylinder-related product pages will be released on this site on an ad-hoc basis.
    CQ2/MG types, etc., are already available.
    *Vacuum equipment, FRLs, solenoid valves, etc., will also be released on dedicated pages on this site on an ad-hoc basis.
    *The information above is correct as of December 2018.
  • See catalog for specification details.
  • Product images may be representative images. Refer to the manufacturer's catalog for shape details.

PDF

Part Number

Configured Part Number is shown.

IDFA8E-23-C

Refrigerant R134a (HFC) Series IDFA□E Specifications

JIS symbol

JIS symbol

Size

  • 3E
  • 4E
  • 6E
  • 8E
  • 11E
  • 15E1

Standard Specifications

SpecificationsModel
Standard-temperature air inlet
IDFA3EIDFA4EIDFA6E*9IDFA8EIDFA11EIDFA15E1
Operating range*3Applicable fluidCompressed Air
Inlet air temperature (°C)5 to 50
Inlet air pressure (MPa)0.15 to 1.0
Ambient temperature (humidity) (°C)2 to 40 (Relative humidity of 85% or less)
*4Air flow capacity m3/hStandard condition
(ANR)*1
Outlet air pressure dew point 3°C1224366580120
Outlet air pressure dew point 7°C15314683101152
Outlet air pressure dew point 10°C17345091112168
Compressor
intake condition*2
Outlet air pressure dew point 3°C1325376883125
Outlet air pressure dew point 7°C16324886105158
Outlet air pressure dew point 10°C18355295116175
Inlet air pressure (MPa)0.7
Inlet air temperature (°C)35
Ambient temperature (°C)25
Power supply voltageSingle-phase 230 V AC (Voltage fluctuation ±10%) 50 Hz
Electric specificationsPower consumption*6 (W)180208385420
Operating current*6 (A)1.21.42.72.9
Applicable circuit breaker capacity*5
(Sensitivity current of 30 mA) (A)
510
CondenserAir-cooled
RefrigerantR134a (HFC)
Refrigerant charge (kg)0.150.20.230.270.290.47
Auto drainFloat type (normally open)
Port sizeRc 3/8Rc1/2Rc3/4Rc1
AccessoriesHex nipple
Weight (kg)182223272846
Coating colorBody panel: urban white 1
Base: urban gray 2
Compliant standardsEC directive (with EU directive CE marking)

*1: ANR is the value at 20°C, atmospheric pressure and relative humidity 65%.
*2: Indicates the air flow capacity converted by the compressor intake condition (at 32°C, atmospheric pressure, relative humidity 75%).
*3: The operating range does not guarantee use at rated air flow capacity.
*4: Select the model while referring to "Model Selection" in the manufacturer's catalog.
*5: Products without option R do not come with a circuit breaker. Purchase an earth leakage breaker separately.
*6: These are characteristic values under rated conditions and are not guaranteed. Do not use these as thermal setting values, etc.
*7: When a short-term interruption of the power supply (including momentary interruption) occurs in this equipment, the restarting of normal operations may require some time or may be impossible due to the operation of protective devices even after the supply of power returns.

Dimensions

 

(Unit: mm)

 

IDFA3E dimensional drawing

IDFA3E dimensional drawing

 

(Unit: mm)

 

IDFA4E to 15E1 dimensional drawing

IDFA4E to 15E1 dimensional drawing

 

(Unit: mm)

 

ModelPiping connection port diameterABCDEFGK*L*M*N*PQ
IDFA3ERc 3/822641047367125304333615421330-15
IDFA4ERc1/2270453498314228380152408027513
IDFA6ERc3/445515
IDFA8E485568355300
IDFA11E
IDFA15E1Rc13006035784154396874310138031416

*Indicates the location of the legs for IDFA3E.

Structure Principle Diagram (Air/Refrigerant Circuit)

IDFA3E structure principle diagram

IDFA3E structure principle diagram

Structure principle diagram: IDFA4E, IDFA6E, IDFA8E, IDFA11E, IDFA15E1

Structure principle diagram: IDFA4E, IDFA6E, IDFA8E, IDFA11E, IDFA15E1

Humid, hot air coming into the air dryer is cooled down by a cooler re-heater (heat exchanger). Water condensed at this time will be drained out automatically by the auto drain. Air separated from the water is heated by a cooler re-heater (heat exchanger) to obtain the dried air, which goes through to the outlet side.

Precautions

  • *The images for this product are representative images.
  • *See the manufacturer's catalog for product information other than the above.
Part Number
IDFA8E-23-C
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipAir Inlet Flow
(l/min)
Air Inlet Flow Rate [Distinction]
(l/min)
Outlet Open Air Pressure Dew-point
(℃)
Inlet Air Pressure
(MPa)
Supply Side, Plumbing Thread Nominal Control Side, Plumbing Thread Nominal Standard size Power Supply Voltage Auto drain For Compressed Air Cooling Copper Tube Anti-rust Processing For medium pressure air Short-circuit Breaker Operation, Terminal block for abnormal signal takeout Chinese nameplate, Chinese operation manual

SGD 2,870.58

1 Piece(s) 46 Day(s) 1,083 / 1,383 / 1,517~20003 ~ 100.73/43/48ESingle-phase: 230 V AC (50 Hz)NoneNoneYesNoneNoneNoneNone

Loading...

  1. 1

Basic Information

Type Dryer Method Refrigerating type (air-cooling specification) Shape Standard
Supply Side, Connection Type Rc Inlet Air Temperature(℃) 35 Control Side, Connection Type Rc

Please check the type/dimensions/specifications of the part IDFA8E-23-C in the Refrigerated Air Dryer Refrigerant Used R134a (HFC) IDFA□E Series for EU/Asia/Oceania series.

Similar Part Numbers

Part Number
IDFA11E-23-AK
IDFA11E-23-ALR
IDFA11E-23-AR
IDFA8E-23-CK
IDFA8E-23-CLR
IDFA8E-23-CR
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipAir Inlet Flow
(l/min)
Air Inlet Flow Rate [Distinction]
(l/min)
Outlet Open Air Pressure Dew-point
(℃)
Inlet Air Pressure
(MPa)
Supply Side, Plumbing Thread Nominal Control Side, Plumbing Thread Nominal Standard size Power Supply Voltage Auto drain For Compressed Air Cooling Copper Tube Anti-rust Processing For medium pressure air Short-circuit Breaker Operation, Terminal block for abnormal signal takeout Chinese nameplate, Chinese operation manual

-

1 Piece(s) Quote 1,683 / 1,867 / 1,333~20003 ~ 100.73/43/411ESingle-phase: 230 V AC (50 Hz)NoneYesNoneFor medium-pressure air (Case for auto drain: metal case with level gauge)NoneNoneNone

-

1 Piece(s) Quote 1,683 / 1,867 / 1,333~20003 ~ 100.73/43/411ESingle-phase: 230 V AC (50 Hz)With heavy-duty auto drainYesNoneNoneYesNoneNone

-

1 Piece(s) Quote 1,683 / 1,867 / 1,333~20003 ~ 100.73/43/411ESingle-phase: 230 V AC (50 Hz)NoneYesNoneNoneYesNoneNone

-

1 Piece(s) Quote 1,517 / 1,383 / 1,083~20003 ~ 100.73/43/48ESingle-phase: 230 V AC (50 Hz)NoneNoneYesFor medium-pressure air (Case for auto drain: metal case with level gauge)NoneNoneNone

-

1 Piece(s) Quote 1,517 / 1,383 / 1,083~20003 ~ 100.73/43/48ESingle-phase: 230 V AC (50 Hz)With heavy-duty auto drainNoneYesNoneYesNoneNone

-

1 Piece(s) Quote 1,517 / 1,383 / 1,083~20003 ~ 100.73/43/48ESingle-phase: 230 V AC (50 Hz)NoneNoneYesNoneYesNoneNone

Tech Support