(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 to 21:00 (SGT) 16/6/2024. We apologize for the inconvenience.
  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Refrigerated Air Dryer Standard Temperature Air Inlet, IDF□E Series (Part Numbers)

Refrigerated Air Dryer Standard Temperature Air Inlet, IDF□E Series

Refrigerated air dryer with improved corrosion resistance due to the use of a stainless-steel heat exchanger.
[Features]
· Protects pneumatic equipment from moisture.
· Removes the vapor from the moist compressed air delivered by the compressor, and prevents it from causing the pneumatic equipment to fail.
· Air flow capacity increased up to 40%.
· Power consumption reduced up to 40%.
· Energy-saving design.
· Exhaust heat reduced by 25%, controlling increases in ambient temperature (air-cooled specification) and reducing heat discharging water amount (water-cooled specification).
· Inlet air temperature: 35°C (22E, 37E) / 40°C (55E, 75E).
· Outlet air pressure dew point: 10°C.

(i)Caution

  • ■ SMC Product Line
    Webpages for products currently without individual pages on this site will be released on an ad-hoc basis.

    ■ Products Planned for Online Release
    Air cylinder-related product pages will be released on this site on an ad-hoc basis.
    CQ2/MG types, etc., are already available.
    *Vacuum equipment, FRLs, solenoid valves, etc., will also be released on dedicated pages on this site on an ad-hoc basis.
    *The information above is correct as of December 2018.
  • See catalog for specification details.
  • Product images may be representative images. Refer to the manufacturer's catalog for shape details.

PDF

Part Number

Configured Part Number is shown.

IDF22E-20-M

Refrigerated Air Dryer, Refrigerant R407C (HFC) Standard Temperature Air Inlet, Series IDF□E Specifications

IDF22E external appearance

IDF22E external appearance

IDF75E external appearance

IDF75E external appearance

IDF□E Series JIS symbol

IDF□E Series JIS symbol

SpecificationsModel
Standard-temperature air inlet
IDF22EIDF37EIDF55EIDF75E
Operating range*3Applicable fluidCompressed Air
Inlet air temperature (°C)5 to 50
Inlet air pressure (MPa)0.15 to 1.0
Ambient temperature (humidity) (°C)2 to 40 (Relative humidity of 85% or less)
*4Air flow capacity
m3/min
Standard condition
(ANR)*1
50 Hz3.95.78.411.0
60 Hz4.36.19.812.4
Compressor
intake condition*2
50 Hz4.16.18.911.7
60 Hz4.66.510.413.2
Inlet air pressure (MPa)0.7
Inlet air temperature (°C)3540
Ambient temperature (°C)32
Outlet air pressure dew point (°C)10
Power supply voltage (frequency)*5Single-phase/Three-phase 200 V AC (50 Hz)*5
Single-phase/Three-phase 200/220 V AC (60 Hz)
Three-phase 200 V AC (50 Hz)
Three-phase 200/220 V AC (60 Hz)
Electric specificationsPower consumption*6 (W)
50/60 Hz
Single-phase 200 V810/940810/940--
Three-phase 200 V850/1,070850/1,0701,450/1,8902,000/2,500
Operating current*6 (A)
50/60 Hz
Single-phase 200 V4.3/4.74.3/4.7--
Three-phase 200 V3.3/3.53.3/3.56.0/6.67.2/8.0
Applicable circuit breaker capacity*7 (A)
(Sensitivity current of 30 mA)
10 (200 V AC)15 (200 V AC)
CondenserAir-cooled
RefrigerantR407C (HFC)
Refrigerant charge (kg)Single-phase 200 V0.420.73--
Three-phase 200 V0.470.830.550.72
Auto drainFloat type (normally open)
Port sizeR1R1 1/2R2
Weight (kg)5462100116
Coating colorBody panel: urban white 1
Base: urban gray 2
Applicable compressor output (Reference) (kW)
For screw type
22375575

*1: Indicates the air flow capacity under the standard condition (ANR) (atmospheric pressure 20°C, relative humidity 65%).
*2: Indicates the air flow capacity converted by the compressor intake condition (atmospheric pressure 32°C, relative humidity 75%).
*3: The operating range does not guarantee use at rated air flow capacity.
*4: If the operating conditions differ from the rating, select the model referring to "Model Selection" in the manufacturer's catalog.
*5: Refer to "How to Order" in the manufacturer's catalog when selecting the power supply voltage.
*6: These are reference values under the rated conditions and are not guaranteed. Do not use these as thermal setting values, etc.
*7: Products without option R do not come with a circuit breaker. Purchase a circuit breaker separately.

Structure Principle Diagram (Air/Refrigerant Circuit)

Humid, hot air coming into the air dryer is cooled down by a cooler re-heater (heat exchanger). Water condensed at this time is drained out automatically by the auto drain. Air separated from the water is heated by a cooler re-heater (heat exchanger) to obtain the dried air, which goes through to the outlet side.

Structure principle diagram: IDF22E/IDF37E/IDF55E/IDF75E

Structure principle diagram: IDF22E/IDF37E/IDF55E/IDF75E

Dimensions

IDF22E/IDF37E

 

(Unit: mm)

 

Dimensional drawing: IDF22E/IDF37E

Dimensional drawing: IDF22E/IDF37E

IDF55E/IDF75E

 

(Unit: mm)

 

IDF55E/IDF75E dimensional drawing

IDF55E/IDF75E dimensional drawing

Dimensions

 

(Unit: mm)

 

ModelPiping connection port diameterABCDEFGHJKLMNPQR
IDF22ER12907756231344056989346251331485600340--
IDF37ER1 1/2855680
IDF55ER247085580012845586811036501350075700526250519
IDF75E900968

Precautions

  • *Product pictures are of representational models. Note that the actual product may differ.
  • *See the manufacturer's catalog for information other than the above.
Part Number
IDF22E-20-M
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipAir Inlet Flow
(l/min)
Air Inlet Flow Rate [Distinction]
(l/min)
Outlet Open Air Pressure Dew-point
(℃)
Inlet Air Temperature
(℃)
Inlet Air Pressure
(MPa)
Supply Side, Plumbing Thread Nominal Control Side, Plumbing Thread Nominal Power Supply Voltage Specifications Air Compressor Size Auto drain For Compressed Air Cooling Copper Tube Anti-rust Processing Short-circuit Breaker Operation, Terminal block for abnormal signal takeout Chinese nameplate, Chinese operation manual

SGD 5,034.05

1 Piece(s) 46 Day(s) 3,900 / 4,300~500010350.711Single-phase: 200 V AC (50 Hz), 200/220 V AC (60 Hz)None22 kWWith motor-type auto drainNoneNoneNoneNoneNone

Loading...

  1. 1

Basic Information

Type Dryer Method Refrigerating type (air-cooling specification) Shape Standard
Supply Side, Connection Type R Control Side, Connection Type R

Please check the type/dimensions/specifications of the part IDF22E-20-M in the Refrigerated Air Dryer Standard Temperature Air Inlet, IDF□E Series series.

Similar Part Numbers

Part Number
IDF22E-20-ACGR
IDF22E-20-ACKRT
IDF22E-20-ACLR
IDF22E-20-MR
IDF22E-20-MRT
IDF22E-20-MT
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipAir Inlet Flow
(l/min)
Air Inlet Flow Rate [Distinction]
(l/min)
Outlet Open Air Pressure Dew-point
(℃)
Inlet Air Temperature
(℃)
Inlet Air Pressure
(MPa)
Supply Side, Plumbing Thread Nominal Control Side, Plumbing Thread Nominal Power Supply Voltage Specifications Air Compressor Size Auto drain For Compressed Air Cooling Copper Tube Anti-rust Processing Short-circuit Breaker Operation, Terminal block for abnormal signal takeout Chinese nameplate, Chinese operation manual

-

1 Piece(s) Quote 3,900 / 4,300~5000-35-11-None22 kWNoneYesYesYesNoneYes

-

1 Piece(s) Quote 3,900 / 4,300~500010350.711Single-phase: 200 V AC (50 Hz), 200/220 V AC (60 Hz)Medium air pressure specification (Case for auto drain: metal case with level gauge)22 kWNoneYesYesYesYesNone

-

1 Piece(s) Quote 3,900 / 4,300~500010350.711Single-phase: 200 V AC (50 Hz), 200/220 V AC (60 Hz)None22 kWWith heavy-duty auto drainYesYesYesNoneNone

-

1 Piece(s) Quote 3,900 / 4,300~500010350.711Single-phase: 200 V AC (50 Hz), 200/220 V AC (60 Hz)None22 kWWith motor-type auto drainNoneNoneYesNoneNone

-

1 Piece(s) Quote 3,900 / 4,300~500010350.711Single-phase: 200 V AC (50 Hz), 200/220 V AC (60 Hz)None22 kWWith motor-type auto drainNoneNoneYesYesNone

-

1 Piece(s) Quote 3,900 / 4,300~500010350.711Single-phase: 200 V AC (50 Hz), 200/220 V AC (60 Hz)None22 kWWith motor-type auto drainNoneNoneNoneYesNone

Tech Support