(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 to 21:00 (SGT) 16/6/2024. We apologize for the inconvenience.
  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Refrigerated Air Dryer Refrigerant R134a (HFC) Standard Temperature Air Inlet IDF□E Series (Part Numbers)

Refrigerated Air Dryer Refrigerant R134a (HFC) Standard Temperature Air Inlet IDF□E Series

Refrigerated air dryer that protects pneumatic equipment from moisture.
[Features]
・ Removes moisture from the moist compressed air sent from the compressor to prevent malfunction of pneumatic equipment due to moisture
・ Maximum processing air volume increased by 40%
・ Power consumption MAX 40% reduction
・ Energy saving design
・ Improved corrosion resistance by adopting stainless steel heat exchanger
・ By reducing the amount of exhaust heat by 25%, the increase in ambient temperature is suppressed (air-cooled specification), and the amount of heat radiation is reduced (Water-cooled)
・ Resistant to high temperature environment

(i)Caution

  • ■ SMC Product Line
    Webpages for products currently without individual pages on this site will be released on an ad-hoc basis.

    ■ Products Planned for Online Release
    Air cylinder-related product pages will be released on this site on an ad-hoc basis.
    CQ2/MG types, etc., are already available.
    *Vacuum equipment, FRLs, solenoid valves, etc., will also be released on dedicated pages on this site on an ad-hoc basis.
    *The information above is correct as of December 2018.
  • Refer to the manufacturer's catalog for specification details.
  • Product images may be representative images. Refer to the manufacturer's catalog for shape details.

PDF

Part Number

Configured Part Number is shown.

IDF15E1-10

Refrigerated Air Dryer, Refrigerant R134a (HFC) Standard Temperature Air Inlet, Series IDF□E Specifications

IDF□E Series external appearance

IDF□E Series external appearance

IDF□E Series JIS symbol

IDF□E Series JIS symbol

SpecificationsModel
Standard-temperature air inlet
IDF1EIDF2EIDF3EIDF4EIDF6EIDF8EIDF11EIDF15E1
Operating range*3Applicable fluidCompressed air
Inlet air temperature (°C)5 to 50
Inlet air pressure (MPa)0.15 to 1.0
Ambient temperature (humidity) (°C)2 to 40 (Relative humidity of 85% or less)
*4Air flow capacity
m3/min
Standard condition
(ANR)*1
50 Hz0.100.200.320.520.751.221.652.8
60 Hz0.120.2350.370.570.821.321.823.1
Compressor
intake condition*2
50 Hz0.110.210.340.550.81.31.753.0
60 Hz0.130.250.390.610.871.41.933.3
Inlet air pressure (MPa)0.7
Inlet air temperature (°C)35
Ambient temperature (°C)32
Outlet air pressure dew point (°C)10
Power supply voltage (frequency)*5Single-phase: 100 V AC (50 Hz), 100/110 V AC (60 Hz)*5
Single-phase: 200 V AC (50 Hz), 200/220 V AC (60 Hz)
Electric specificationsPower consumption*6 (W)
50/60 Hz
Single-phase 100 V180/202180/202180/202180/202180/202208/236385/440420/480
Single-phase 200 V--
Operating current*6 (A)
50/60 Hz
Single-phase 100 V2.4/2.52.4/2.52.4/2.52.4/2.52.4/2.53.0/3.15.7/5.74.3/4.6
Single-phase 200 V--1.2/1.31.2/1.31.2/1.31.5/1.53.4/3.03.4/3.1
Applicable circuit breaker capacity*7 (A)
(Sensitivity current of 30 mA)
10 (100 V AC), 5 (200 V AC)10 (100 V AC)
10 (200 V AC)
CondenserAir-cooled
RefrigerantR134a (HFC)
Refrigerant charge (kg)0.070.1150.150.180.200.250.260.35
Auto drainFloat type
(Normally closed)
Float type
(Normally open)
Port sizeRc 3/8Rc1/2Rc3/4Rc1
Weight (kg)1617182223272846
Coating colorBody panel: urban white 1
Base: urban gray 2
Applicable compressor output (Reference) (kW)
For screw type
0.751.52.23.75.57.51115

*1: Indicates the air flow capacity under the standard condition (ANR) (atmospheric pressure 20°C, relative humidity 65%).
*2: Indicates the air flow capacity converted by the compressor intake condition (atmospheric pressure 32°C, relative humidity 75%).
*3: The operating range does not guarantee use at rated air flow capacity.
*4: If the operating conditions differ from the rating, select the model referring to "Model Selection" in the manufacturer's catalog.
*5: Refer to "How to Order" in the manufacturer's catalog when selecting the power supply voltage.
*6: These are reference values under the rated conditions and are not guaranteed. Do not use these as thermal setting values, etc.
*7: Products without option R do not come with a circuit breaker. Purchase a circuit breaker separately.

Structure Principle Diagram (Air/Refrigerant Circuit)

Humid, hot air coming into the air dryer is cooled down by a cooler (heat exchanger). Water condensed at this time is removed from the air by a drain separator (auto drain) and drained out automatically. Air separated from the water is heated by a re-heater (heat exchanger) to obtain the dried air, which goes through to the outlet side.

Structure principle diagram: IDF1E

Structure principle diagram: IDF1E

Structure principle diagram: IDF2E/IDF3E

Structure principle diagram: IDF2E/IDF3E

Structure principle diagram: IDF4E/IDF6E/IDF8E/IDF11E/IDF15E1

Structure principle diagram: IDF4E/IDF6E/IDF8E/IDF11E/IDF15E1

Dimensions

IDF1E to IDF3E

 

(Unit: mm)

 

Dimensional drawing: IDF1E to IDF3E

Dimensional drawing: IDF1E to IDF3E

IDF4E to IDF11E

 

(Unit: mm)

 

IDF4E to IDF11E dimensional drawing

IDF4E to IDF11E dimensional drawing

 

(Unit: mm)

 

ModelPiping connection port diameterABCDEFGHJKLMNPQ
IDF1ERc 3/82264104136910127032--381502133024015
IDF2E5112523213824327
IDF3E473673043373313615421330
IDF4ERc1/227045349831422838023032152408027528413
IDF6ERc3/445515
IDF8E485568355300
IDF11E

IDF15E1

 

(Unit: mm)

 

IDF15E1 dimensional drawing

IDF15E1 dimensional drawing

Precautions

  • *Pictures are of representational models. Note that the actual product may differ.
  • *See the manufacturer's catalog for information other than the above.
Part Number
IDF15E1-10
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipAir Inlet Flow
(l/min)
Air Inlet Flow Rate [Distinction]
(l/min)
Supply Side, Plumbing Thread Nominal Control Side, Plumbing Thread Nominal Power Supply Voltage Accessory Specifications Air Compressor Size Auto drain For Compressed Air Cooling Copper Tube Anti-rust Processing Short-circuit Breaker Power Supply Terminal Block Operation, Terminal block for abnormal signal takeout Chinese nameplate, Chinese operation manual

SGD 3,751.88

1 Piece(s) 46 Day(s) 2,800 / 3,100~500011Single-phase: 100 V AC (50 Hz), 100/110 V AC (60 Hz)NoneNone15 kWNoneNoneNoneNoneNoneNoneNone

Loading...

  1. 1

Basic Information

Type Dryer Method Refrigerating type (air-cooling specification) Shape Standard
Outlet Open Air Pressure Dew-point(℃) 10 Supply Side, Connection Type Rc Inlet Air Temperature(℃) 35
Inlet Air Pressure(MPa) 0.7 Control Side, Connection Type Rc

Please check the type/dimensions/specifications of the part IDF15E1-10 in the Refrigerated Air Dryer Refrigerant R134a (HFC) Standard Temperature Air Inlet IDF□E Series series.

Similar Part Numbers

Part Number
IDF11E-10-ACGKR
IDF11E-10-ACK
IDF11E-10-ACKRT
IDF15E1-10-A
IDF15E1-10-AC
IDF15E1-10-ACLRT
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipAir Inlet Flow
(l/min)
Air Inlet Flow Rate [Distinction]
(l/min)
Supply Side, Plumbing Thread Nominal Control Side, Plumbing Thread Nominal Power Supply Voltage Accessory Specifications Air Compressor Size Auto drain For Compressed Air Cooling Copper Tube Anti-rust Processing Short-circuit Breaker Power Supply Terminal Block Operation, Terminal block for abnormal signal takeout Chinese nameplate, Chinese operation manual

-

1 Piece(s) Quote 1,650 / 1,820~20003/43/4Single-phase: 100 V AC (50 Hz), 100/110 V AC (60 Hz)--11 kWNoneYesYesYesNoneNoneYes

-

1 Piece(s) Quote 1,650 / 1,820~20003/43/4Single-phase: 100 V AC (50 Hz), 100/110 V AC (60 Hz)-Medium air pressure specification (Case for auto drain: metal case with level gauge)11 kWNoneYesYesNoneNoneNoneNone

-

1 Piece(s) Quote 1,650 / 1,820~20003/43/4Single-phase: 100 V AC (50 Hz), 100/110 V AC (60 Hz)-Medium air pressure specification (Case for auto drain: metal case with level gauge)11 kWNoneYesYesYesNoneYesNone

-

1 Piece(s) Quote 2,800 / 3,100~500011Single-phase: 100 V AC (50 Hz), 100/110 V AC (60 Hz)-None15 kWNoneYesNoneNoneNoneNoneNone

-

1 Piece(s) Quote 2,800 / 3,100~500011Single-phase: 100 V AC (50 Hz), 100/110 V AC (60 Hz)-None15 kWNoneYesYesNoneNoneNoneNone

-

1 Piece(s) Quote 2,800 / 3,100~500011Single-phase: 100 V AC (50 Hz), 100/110 V AC (60 Hz)-None15 kWWith heavy-duty auto drainYesYesYesNoneYesNone

Tech Support