(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.
A wide variety of standard and configurable components for factory automation engineers in industries such as automotive, semiconductor, packaging, medical and many more.
A good selection of accessories such as screws, bolts, washers and nuts that you may need for your daily engineering usage.
Browse industrial materials ranging from heat insulating plates, sponges, to metal and plastic materials in different sizes to meet your various applications.
A wide variety of wiring parts for connecting and protecting control and PC parts including Connectors, Cables, Electric Wires, Crimping Terminals and more.
A wide variety of controls and PC parts for electrical engineers including Controls, Powers, PC parts and more.
A wide variety of cutting tools for many uses and work materials including End Mills, Drills, Cutters, Reamers, Turning Tools and more.
A wide variety of tools and supplies used in processing including Machine Tools, Measurement Tools, Grinding and Polishing Supplies and more.
A wide variety of goods used in shipment, material handling and warehouse including Tape supplies, Stretch film, Truck, Shelf, Crane and more.
A large variety of goods for every kind of factories and offices including Protection items, Cleaning supplies, sanitations, office supplies and more.
A large variety of items used in R&D and Clean Room including research Equipment, Laboratory Essentials, Analysis Supplies, Clean Environment-Related Equipment and more.
Choose from thousands of standard stamping die components including Punch & Die, Gas Springs, Guide Components, Coil Springs and many more.
Browse our wide variety of mold components including Ejector Pins, Sleeves, Leader Components, Sprue Bushings and many more.
Browse our injection molding components including Heating Items, Couplers, Hoses and more.
Speed controller with one-touch fitting, in which the flow rate can be adjusted using a dedicated tool.
[Features]
· Prevents unintentional manual operation.
· RoHS compliant.
· Elbow type / universal type.
· Fluid: air.
· Proof pressure: 1.5 MPa.
· Maximum operating pressure: 1 MPa.
· Minimum operating pressure: 0.1 MPa.
· Ambient and fluid temperature: -5 to +60°C (no freezing).
Part Number
Configured Part Number is shown.
AS2201F-01-23ST-X21
AS□□□1F-T Series Elbow Type external appearance
AS□□□1F-T Series Universal Type external appearance
AS□□□1F-T Series JIS symbol
Model | AS12□1F AS13□1F | AS22□1F-□01 AS23□1F-□01 | ||
---|---|---|---|---|
Tube outer diameter | Metric Size | øø3.2 (diameter 3.2 mm), ø4 (diameter 4 mm), ø6 (diameter 6 mm) | øø3.2 (diameter 3.2 mm), ø4 (diameter 4 mm) | øø6 (diameter 6 mm), ø8 (diameter 8 mm), ø10 (diameter 10 mm) |
Inch Size | øø1/8" (diameter 1/8 inch), ø5/32" (diameter 5/32 inch) øø3/16" (diameter 3/16"), ø1/4" (diameter 1/4") | øø1/8" (diameter 1/8 inch), ø5/32" (diameter 5/32 inch) | øø3/16" (diameter 3/16 inch), ø1/4" (diameter 1/4 inch), ø5/16" (diameter 5/16 inch) | |
Controlled flow Free flow | Flow rate L/min (ANR) | 100 | 180 | 230 |
Sonic conductance dm3/(s·bar) | 0.3 | 0.54 | 0.7 | |
Critical pressure ratio | Controlled flow | 0.2 | 0.25 | |
Free flow | 0.4 | 0.2 |
Model | AS22□1F-□02 AS23□1F-□02 | AS32□1F AS33□1F | AS42□1F AS43□1F | ||||||
---|---|---|---|---|---|---|---|---|---|
Tube outer diameter | Metric Size | øø4 (diameter 4 mm) | øø6 (diameter 6 mm) | øø8 (diameter 8 mm), ø10 (diameter 10 mm) | øø6 (diameter 6 mm) | øø8 (diameter 8 mm) | øø10 (diameter 10 mm), ø12 (diameter 12 mm) | øø10 (diameter 10 mm) | ø12 (diameter 12 mm) |
Inch Size | øø5/32" (diameter 5/32 inch) | øø3/16" (diameter 3/16") | øø1/4" (diameter 1/4 inch), ø5/16" (diameter 5/16 inch), ø3/8" (diameter 3/8 inch) | øø1/4" (diameter 1/4 inch) | øø5/16" (diameter 5/16 inch) | øø3/8" (diameter 3/8 inch) | øø3/8" (diameter 3/8 inch) | øø1/2" (diameter 1/2 inch) | |
Controlled flow Free flow | Flow rate L/min (ANR) | 260 | 390 | 460 | 660 | 790 | 920 | 1,580 | 1,710 |
Sonic conductance dm3/(s·bar) | 0.8 | 1.2 | 1.4 | 2 | 2.4 | 2.8 | 4.8 | 5.2 | |
Critical pressure ratio | Controlled flow | 0.3 | 0.25 | 0.25 | |||||
Free flow | 0.3 | 0.2 | 0.3 |
*1: Flow rate at a pressure of 0.5 MPa and a temperature of 20°C.
Meter-out type structure drawing
M5 type and U10/32 type structure drawing
Meter-in type structure drawing
Number | Description | Material | Note |
---|---|---|---|
1 | Body A | PBT | - |
2 | Body B | Brass | Electroless nickel plated |
3 | Needle | Brass | Electroless nickel plated |
4 | Seat ring | Brass | Electroless nickel plated |
5 | Spring | *1Steel wire | - |
6 | U seal | HNBR | - |
7 | Cassette | - | - |
8 | Seal | NBR | - |
9 | O-ring | NBR | - |
10 | O-ring | NBR | - |
11 | O-ring | NBR | - |
12 | O-ring | NBR | - |
13 | Gasket | NBR / stainless steel | - |
14 | C type retaining ring for hole | Tool steel | - |
*1: Stainless steel for M5 and U10/32 types only.
Meter-out type structure drawing
M5 type and U10/32 type structure drawing
Meter-in type structure drawing
Number | Description | Material | Note |
---|---|---|---|
1 | Body A | PBT | - |
2 | Elbow body | PBT | - |
3 | Body B | Brass | Electroless nickel plated |
4 | Needle | Brass | Electroless nickel plated |
5 | Seat ring | Brass | Electroless nickel plated |
6 | Spring | *1Steel wire | - |
7 | U seal | HNBR | - |
8 | Cassette | - | - |
9 | Seal | NBR | - |
10 | O-ring | NBR | - |
11 | O-ring | NBR | - |
12 | O-ring | NBR | - |
13 | O-ring | NBR | - |
14 | O-ring | NBR | - |
15 | Spacer | - | - |
16 | Gasket | NBR / stainless steel | - |
17 | C type retaining ring for hole | Tool steel | - |
*1: Stainless steel for M5 and U10/32 types only.
AS□□□1F-T Series, Elbow Type dimensional drawing
(Units: mm)
Model | d | T | H | D1 | D2 | D3 | L1 | L2 | L3 | L4 | L5 | A* | M1 | Weight (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
AS12□1F-M5-23T | 3.2 | M5 × 0.8 | 8 | 8.4 | 9.6 | 4.5 | 17.3 | 22.1 | 12.3 | 31 | 0.7 | 27.4 | 12.7 | 10 |
AS12□1F-M5-04T | 4 | 9.3 | ||||||||||||
AS12□1F-M5-06T | 6 | 11.6 | 18.1 | 22.9 | 11.7 | 13.5 | ||||||||
AS22□1F-01-23ST | 3.2 | R 1/8 | 12 | 8.4 | 14.2 | 7 | 20.4 | 27.5 | 13.4 | 34.7 | 1.5 | 31.6 | 12.7 | 20 |
AS22□1F-01-04ST | 4 | 9.3 | 21 | |||||||||||
AS22□1F-01-06ST | 6 | 11.6 | 13.5 | |||||||||||
AS22□1F-01-08ST | 8 | 15.2 | 25.3 | 32.4 | 18.5 | 23 | ||||||||
AS22□1F-01-10ST | 10 | 18.5 | 33.1 | 40.2 | 15.3 | 21 | 25 | |||||||
AS22□1F-02-04ST | 4 | R 1/4 | 17 | 10.4 | 18.5 | 7 | 25.2 | 34.4 | 17.7 | 40.2 | 1.5 | 34.7 | 16 | 40 |
AS22□1F-02-06ST | 6 | 12.8 | 17 | |||||||||||
AS22□1F-02-08ST | 8 | 15.2 | 27.2 | 36.4 | 18.5 | 42 | ||||||||
AS22□1F-02-10ST | 10 | 18.5 | 35.3 | 44.5 | 18.3 | 21 | 44 | |||||||
AS32□1F-02-06ST | 6 | R 1/4 | 19 | 12.8 | 23 | 9.5 | 27.8 | 39.3 | 21.3 | 54.8 | 1.5 | 49.3 | 17 | 73 |
AS32□1F-02-08ST | 8 | 15.2 | 29.5 | 41 | 18.5 | 76 | ||||||||
AS32□1F-02-10ST | 10 | 18.5 | 31.8 | 43.3 | 21 | 80 | ||||||||
AS32□1F-02-12ST | 12 | 20.9 | 32.8 | 44.3 | 22 | 82 | ||||||||
AS32□1F-03-06ST | 6 | R 3/8 | 19 | 12.8 | 23 | 9.5 | 27.8 | 39.3 | 19.8 | 52.6 | 1.5 | 47.4 | 17 | 77 |
AS32□1F-03-08ST | 8 | 15.2 | 29.5 | 41 | 18.5 | 79 | ||||||||
AS32□1F-03-10ST | 10 | 18.5 | 31.8 | 43.3 | 21 | 81 | ||||||||
AS32□1F-03-12ST | 12 | 20.9 | 32.8 | 44.3 | 22 | 83 | ||||||||
AS42□1F-04-10ST | 10 | R 1/2 | 24 | 18.5 | 28.6 | 12 | 33.6 | 47.9 | 24.5 | 62.9 | 1.5 | 55.8 | 21 | 141 |
AS42□1F-04-12ST | 12 | 20.9 | 35.2 | 49.5 | 22 | 142 |
*Reference dimensions of M5 × 0.8 and R thread after installation
Part Number |
---|
AS2201F-01-23ST-X21 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | Format | Control Method | Environment, Applications | Flow Rate (l/min) | Connection Dia. | Option | Types of Screw | Applicable Tube O.D. mm (mm) | Applicable Tube O.D. inch size (inch) | Body Size | Made-to-order specifications |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 Piece(s) | Quote | [Elbow] Cylinder direct-connected elbow type | Meter-Out | Standard | 180 | 1/8 | With seal | R | 3.2 | - | 1/8, 1/4 standards | Grease-free (seal fluorine coating) + throttle valve (no check valve) |
Loading...
Type | Speed Controller | Joint Type | Male thread + One-Touch Couplings | Material | PBT / Brass + Electroless Nickel Plating |
---|---|---|---|---|---|
Thread Material | Stainless steel 303 | Knob Type | Tamper Proof | Lock Nut Option | Hexagon Shape Lock Nut |
Ambient Temperature and Working Fluid Temperature(°C) | -5::60 | Operating Pressure Range(MPa) | 0.1::1.0 |
Please check the type/dimensions/specifications of the part AS2201F-01-23ST-X21 in the Tamper Proof Speed Controller With One-Touch Fitting, Elbow Type / Universal Type, AS Series series.
Part Number |
---|
10-AS1211F-M5-04T |
10-AS1211F-M5-06T |
10-AS1211F-M5-23T |
AS2201F-01-23ST-X214 |
AS2201F-02-04ST |
AS2201F-02-04ST-X12 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | Format | Control Method | Environment, Applications | Flow Rate (l/min) | Connection Dia. | Option | Types of Screw | Applicable Tube O.D. mm (mm) | Applicable Tube O.D. inch size (inch) | Body Size | Made-to-order specifications |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 Piece(s) | Quote | Universal | Meter-In | Clean circumstance | 100 | 5 × 0.8 | No seal | M | 4 | - | M5 standard | None | ||
- | 1 Piece(s) | Quote | Universal | Meter-In | Clean circumstance | 100 | 5 × 0.8 | No seal | M | 6 | - | M5 standard | None | ||
- | 1 Piece(s) | Quote | Universal | Meter-In | Clean circumstance | 100 | 5 × 0.8 | No seal | M | 3.2 | - | M5 standard | None | ||
- | 1 Piece(s) | Quote | [Elbow] Cylinder direct-connected elbow type | Meter-Out | Standard | 180 | 1/8 | With seal | R | 3.2 | - | 1/8, 1/4 standards | Throttle valve (no check valve) | ||
SGD 27.30 | 1 Piece(s) | 46 Day(s) | [Elbow] Cylinder direct-connected elbow type | Meter-Out | Standard | 260 | 1/4 | With seal | R | 4 | - | 1/8, 1/4 standards | None | ||
- | 1 Piece(s) | Quote | [Elbow] Cylinder direct-connected elbow type | Meter-Out | Standard | 260 | 1/4 | With seal | R | 4 | - | 1/8, 1/4 standards | Lubricant: Vaseline |
How can we improve?
How can we improve?