(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 30/6/2024 to 6:00 (SGT) 1/7/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Clean Rodless Cylinder CYP Series (Part Numbers)

Clean Rodless Cylinder CYP Series

A magnetic rodless cylinder, used for transfers in clean environments.
[Features]
· Highly flexible piping port variations.
· Parts are cleaned, assembled and double packaged in a clean room.
· Shockless.
· Stroke adjustment.

(i)Caution

  • Refer to the manufacturer's catalog for specification and material details.
  • Product images may be representative images. Refer to the manufacturer's catalog for shape details.

PDF

Part Number

Configured Part Number is shown.

CYP15-250R-Y59B

Please refer to the table below for details about lead wire / connector specifications.


 
Part Number
CYP15-250R-Y59B
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipStroke
(mm)
Max. Load Mass (Horizontal Mounting)
(kg)
Max. Load Mass
(kg)
Table Size: Length L
(mm)
Cylinder I.D.
(Ø)
Table Size: Width W
(mm)
Table Size: Height H
(mm)
Allowable Static Moment MA
(N•m)
Allowable Static Moment MB
(N•m)
Allowable Static Moment MC
(N•m)
Pneumatic Fitting Diameter Auto Switches Lead Wire Length
(m)
Lead Wire Connector The number of the switches Piping port position

-

1 Piece(s) Quote 2501~4.91671569450.30.60.3M5Y59B0.5None2Operating direction e right / operating direction f left

Loading...

  1. 1

Basic Information

Type Rodless Cylinder Table Material Aluminum Alloy Rodless Cylinder Joint Type Magnetic
Environment General Purpose Table Surface Treatment Electroless Nickel Plating Guide Type Prototype
Operating Speed(mm/s) 50::300 Operating Pressure(MPa) 0.05 to 0.3

Please check the type/dimensions/specifications of the part CYP15-250R-Y59B in the Clean Rodless Cylinder CYP Series series.

Similar Part Numbers

Part Number
CYP15-100-Y59B
CYP15-100-Y59BL
CYP15-100-Y69B
CYP15-250R-Y59BL
CYP15-250R-Y7NWL
CYP15-250S
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipStroke
(mm)
Max. Load Mass (Horizontal Mounting)
(kg)
Max. Load Mass
(kg)
Table Size: Length L
(mm)
Cylinder I.D.
(Ø)
Table Size: Width W
(mm)
Table Size: Height H
(mm)
Allowable Static Moment MA
(N•m)
Allowable Static Moment MB
(N•m)
Allowable Static Moment MC
(N•m)
Pneumatic Fitting Diameter Auto Switches Lead Wire Length
(m)
Lead Wire Connector The number of the switches Piping port position

-

1 Piece(s) Quote 1001~4.91671569450.30.60.3M5Y59B0.5None2Operating direction a right / operating direction b left

-

1 Piece(s) Quote 1001~4.91671569450.30.60.3M5Y59B3None2Operating direction a right / operating direction b left

-

1 Piece(s) Quote 1001~4.91671569450.30.60.3M5Y69B0.5None2Operating direction a right / operating direction b left

-

1 Piece(s) Quote 2501~4.91671569450.30.60.3M5Y59B3None2Operating direction e right / operating direction f left

-

1 Piece(s) Quote 2501~4.91671569450.30.60.3M5Y7NW3None2Operating direction e right / operating direction f left

-

1 Piece(s) Quote 2501~4.91671569450.30.60.3M5Without auto switch (built-in magnet)NoneNoneNoneOperating direction g right / operating direction h left

Tech Support