(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 30/6/2024 to 6:00 (SGT) 1/7/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Magnetically Coupled Rodless Cylinder, Low Profile Guide Type, CY1F Series (Part Numbers)

Magnetically Coupled Rodless Cylinder, Low Profile Guide Type, CY1F Series

"Thin type," "short body" and "lightweight" design.
[Features]
· Thin type: up to 29% reduction.
· Short body: up to 31% reduction.
· Lightweight: up to 50% reduction.
· A centralized piping-port variation is selectable.
· 4 types of stroke adjustments are possible.
· Removing sediment from the guide part is easy thanks to the lack of an end cover.
· The drive part (cylinder) and guide part can be separated, enabling the drive part (cylinder) to be replaced with an integrated-structure workpiece still mounted.

(i)Caution

  • Refer to the catalog for product specifications.
  • The images for this product are representative images. Refer to the catalog for details.

PDF

Part Number

Configured Part Number is shown.

CY1F10L-100AR

Please refer to the table below for details about lead wire / connector specifications.


 
Part Number
CY1F10L-100AR
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipStroke
(mm)
Max. Load Mass (Horizontal Mounting)
(kg)
Max. Load Mass
(kg)
Table Size: Length L
(mm)
Cylinder I.D.
(Ø)
Table Size: Width W
(mm)
Table Size: Height H
(mm)
Allowable Static Moment MA
(N•m)
Allowable Static Moment MB
(N•m)
Allowable Static Moment MC
(N•m)
Pneumatic Fitting Diameter Piping Format Port Screw Type Auto Switches Lead Wire Length
(m)
Lead Wire Connector The number of the switches Made-to-order Adjusting bolt suffix

SGD 1,076.37

1 Piece(s) 46 Day(s) 1001~4.9238108628121M5Left-side centralized pipingMWithout auto switch (built-in magnet)NoneNoneNoneWithout auto switch (built-in magnet)AR

Loading...

  1. 1

Basic Information

Type Rodless Cylinder Table Material Aluminum Alloy Rodless Cylinder Joint Type Magnetic
Environment General Purpose Table Surface Treatment Hard Anodize Guide Type Prototype
Operating Speed(mm/s) 50::500 Operating Pressure(MPa) 0.2 to 0.7 Table Parallelism(µm) 50

Please check the type/dimensions/specifications of the part CY1F10L-100AR in the Magnetically Coupled Rodless Cylinder, Low Profile Guide Type, CY1F Series series.

Similar Part Numbers

Part Number
CY1F10L-100-A93Z
CY1F10L-100-M9B
CY1F10L-100-M9BAL
CY1F10L-100AR-M9BV
CY1F10L-100AR-M9NL
CY1F10L-100AR-M9NS
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipStroke
(mm)
Max. Load Mass (Horizontal Mounting)
(kg)
Max. Load Mass
(kg)
Table Size: Length L
(mm)
Cylinder I.D.
(Ø)
Table Size: Width W
(mm)
Table Size: Height H
(mm)
Allowable Static Moment MA
(N•m)
Allowable Static Moment MB
(N•m)
Allowable Static Moment MC
(N•m)
Pneumatic Fitting Diameter Piping Format Port Screw Type Auto Switches Lead Wire Length
(m)
Lead Wire Connector The number of the switches Made-to-order Adjusting bolt suffix

-

1 Piece(s) Quote 1001~4.9238108628121M5Left-side centralized pipingMA935None2 pcs.Without auto switch (built-in magnet)None

SGD 1,179.97

1 Piece(s) 46 Day(s) 1001~4.9238108628121M5Left-side centralized pipingMM9B0.5None2 pcs.Without auto switch (built-in magnet)None

-

1 Piece(s) Quote 1001~4.9238108628121M5Left-side centralized pipingMM9BA3None2 pcs.Without auto switch (built-in magnet)None

-

1 Piece(s) Quote 1001~4.9238108628121M5Left-side centralized pipingMM9BV0.5None2 pcs.Without auto switch (built-in magnet)AR

-

1 Piece(s) Quote 1001~4.9238108628121M5Left-side centralized pipingMM9N3None2 pcs.Without auto switch (built-in magnet)AR

-

1 Piece(s) Quote 1001~4.9238108628121M5Left-side centralized pipingMM9N0.5None1 pcs.Without auto switch (built-in magnet)AR

Tech Support