(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.
A wide variety of standard and configurable components for factory automation engineers in industries such as automotive, semiconductor, packaging, medical and many more.
A good selection of accessories such as screws, bolts, washers and nuts that you may need for your daily engineering usage.
Browse industrial materials ranging from heat insulating plates, sponges, to metal and plastic materials in different sizes to meet your various applications.
A wide variety of wiring parts for connecting and protecting control and PC parts including Connectors, Cables, Electric Wires, Crimping Terminals and more.
A wide variety of controls and PC parts for electrical engineers including Controls, Powers, PC parts and more.
A wide variety of cutting tools for many uses and work materials including End Mills, Drills, Cutters, Reamers, Turning Tools and more.
A wide variety of tools and supplies used in processing including Machine Tools, Measurement Tools, Grinding and Polishing Supplies and more.
A wide variety of goods used in shipment, material handling and warehouse including Tape supplies, Stretch film, Truck, Shelf, Crane and more.
A large variety of goods for every kind of factories and offices including Protection items, Cleaning supplies, sanitations, office supplies and more.
A large variety of items used in R&D and Clean Room including research Equipment, Laboratory Essentials, Analysis Supplies, Clean Environment-Related Equipment and more.
Choose from thousands of standard stamping die components including Punch & Die, Gas Springs, Guide Components, Coil Springs and many more.
Browse our wide variety of mold components including Ejector Pins, Sleeves, Leader Components, Sprue Bushings and many more.
Browse our injection molding components including Heating Items, Couplers, Hoses and more.
[Features]
· Guide-integrated type, slide bearing guide type that can be used for a wide range of transport applications.
· Simple guide type to which workpieces can be directly mounted.
Part Number
Configured Part Number is shown.
MY1M16-150A-M9NL
Part Number |
---|
MY1M16-150A-M9NL |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | Stroke (mm) | Table Material | Max. Load Mass (Horizontal Mounting) (kg) | Max. Load Mass (kg) | Table Size: Length L (mm) | Cylinder I.D. (Ø) | Environment | Table Surface Treatment | Guide Type | Operating Speed (mm/s) | Table Size: Width W (mm) | Table Size: Height H (mm) | Operating Pressure (MPa) | Allowable Static Moment MA (N•m) | Allowable Static Moment MB (N•m) | Allowable Static Moment MC (N•m) | Table Parallelism (µm) | Pneumatic Fitting Diameter | Piping Format | Port Screw Type | Auto Switches | Lead Wire Length (m) | Lead Wire Connector | The number of the switches | Stroke adjustment unit symbol | Made-to-order |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
SGD 943.72 | 1 Piece(s) | 46 Day(s) | 150 | [Aluminum] Aluminum Alloy | 10~19 | 18 | 80 | 16 | General Purpose | [Anodize] Hard Anodize | [Sliding Guide] Guide Type of Slide Bearing | 100~1000 | 68 | 40 | 0.2 to 0.8 | 6 | 3 | 1 | 120 | M5 | Standard type | M screw | M9N | 3 | None | 2 pcs. | A | None |
Loading...
Type | Rodless Cylinder | Rodless Cylinder Joint Type | Mechanically Jointed |
---|
Please check the type/dimensions/specifications of the part MY1M16-150A-M9NL in the Mechanically Jointed Rodless Cylinder, Slide Bearing Guide Type, MY1M Series series.
Part Number |
---|
MY1M16-100-A90LS |
MY1M16-100-A90S |
MY1M16-100-A90V |
MY1M16-150A6 |
MY1M16-150A6-M9NZ |
MY1M16-150A7L7 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | Stroke (mm) | Table Material | Max. Load Mass (Horizontal Mounting) (kg) | Max. Load Mass (kg) | Table Size: Length L (mm) | Cylinder I.D. (Ø) | Environment | Table Surface Treatment | Guide Type | Operating Speed (mm/s) | Table Size: Width W (mm) | Table Size: Height H (mm) | Operating Pressure (MPa) | Allowable Static Moment MA (N•m) | Allowable Static Moment MB (N•m) | Allowable Static Moment MC (N•m) | Table Parallelism (µm) | Pneumatic Fitting Diameter | Piping Format | Port Screw Type | Auto Switches | Lead Wire Length (m) | Lead Wire Connector | The number of the switches | Stroke adjustment unit symbol | Made-to-order |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 Piece(s) | Quote | 100 | [Aluminum] Aluminum Alloy | 10~19 | 18 | 80 | 16 | General Purpose | [Anodize] Hard Anodize | [Sliding Guide] Guide Type of Slide Bearing | 100~1000 | 68 | 40 | 0.2 to 0.8 | 6 | 3 | 1 | 120 | M5 | Standard type | M screw | A90 | 3 | None | 1 pcs. | None | None | ||
- | 1 Piece(s) | Quote | 100 | [Aluminum] Aluminum Alloy | 10~19 | 18 | 80 | 16 | General Purpose | [Anodize] Hard Anodize | [Sliding Guide] Guide Type of Slide Bearing | 100~1000 | 68 | 40 | 0.2 to 0.8 | 6 | 3 | 1 | 120 | M5 | Standard type | M screw | A90 | 0.5 | None | 1 pcs. | None | None | ||
- | 1 Piece(s) | Quote | 100 | [Aluminum] Aluminum Alloy | 10~19 | 18 | 80 | 16 | General Purpose | [Anodize] Hard Anodize | [Sliding Guide] Guide Type of Slide Bearing | 100~1000 | 68 | 40 | 0.2 to 0.8 | 6 | 3 | 1 | 120 | M5 | Standard type | M screw | A90V | 0.5 | None | 2 pcs. | None | None | ||
- | 1 Piece(s) | Quote | 150 | [Aluminum] Aluminum Alloy | 10~19 | 18 | 80 | 16 | General Purpose | [Anodize] Hard Anodize | [Sliding Guide] Guide Type of Slide Bearing | 100~1000 | 68 | 40 | 0.2 to 0.8 | 6 | 3 | 1 | 120 | M5 | Standard type | M screw | Without auto switch (built-in magnet) | None | None | None | A6 | None | ||
- | 1 Piece(s) | Quote | 150 | [Aluminum] Aluminum Alloy | 10~19 | 18 | 80 | 16 | General Purpose | [Anodize] Hard Anodize | [Sliding Guide] Guide Type of Slide Bearing | 100~1000 | 68 | 40 | 0.2 to 0.8 | 6 | 3 | 1 | 120 | M5 | Standard type | M screw | M9N | 5 | None | 2 pcs. | A6 | None | ||
- | 1 Piece(s) | Quote | 150 | [Aluminum] Aluminum Alloy | 10~19 | 18 | 80 | 16 | General Purpose | [Anodize] Hard Anodize | [Sliding Guide] Guide Type of Slide Bearing | 100~1500 | 68 | 40 | 0.2 to 0.8 | 6 | 3 | 1 | 120 | M5 | Standard type | M screw | Without auto switch (built-in magnet) | None | None | None | A7L7 | None |
How can we improve?
How can we improve?