(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

3-Color Display Digital Flow Switch For Large Flow PF3A7□H Series (Part Numbers)

3-Color Display Digital Flow Switch For Large Flow PF3A7□H Series

A digital flow switch for power-saving management.
[Features]
· Flow ratio: 100:1.
· A single unit can measure a wide range of flow rates.
· Improved drainage and resistance to foreign matter.
· 75% reduction in pressure loss.
· Through-bore construction.
· Supports 3-color, 2-screen display and has good visibility.
· Smallest settable increment: 2 L/min.
· Grease-free.
· Display rotates 90° and can be reversed.
· Visualization with a digital display.
· Can be remote operated with accumulated pulse output.

(i)Caution

  • See catalog for specification details.
  • Product pictures are representations. Refer to the catalog for details.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

PF3A706H-N14-FSN

Part Number
PF3A706H-N14-FSN
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipFlow Rate Range (Max. Value)
(L/min)
Output Method Analog Output Specification Plumbing Thread Type Plumbing Thread Nominal Operating Temperature Range
(°C)
Analog Voltage Output
(V)
Unit Specifications Lead Wire Calibration Certificate included Rating Flow Range
(L/min)
Analog Current Output
(mA)

-

1 Piece(s) Quote 5000 or MorePNP Open Collector / AnalogCurrent[NPT] NPT[1 1/2] 1 1/2--With unit conversion functionNo lead wire with M12 connectorWithout calibration certificate60 to 60004 to 20

Loading...

  1. 1

Basic Information

Type Flow Switch Fluid Type Air / Nitrogen Gas Sensor, Monitor Structure Display Integrated
Pipe Port Type Female Thread Pressure Type Standard Pressure Resistant(MPa) 2.25
Flow Rate Type High Flow Rate Operating Humidity Range(%) 35::85 Number of Input Points 1
Number of Output Points 2 Pipe Connection Direction 2-way Liquid contact parts material Resin + Metal
Mounting Holes Presence Display Digital Lamp Presence
Acquired Standards CE Protection Structure IP65

Please check the type/dimensions/specifications of the part PF3A706H-N14-FSN in the 3-Color Display Digital Flow Switch For Large Flow PF3A7□H Series series.

Similar Part Numbers

Part Number
PF3A703H-10-CS-MA
PF3A703H-10-CSN
PF3A703H-10-CSN-M
PF3A712H-20-CS
PF3A712H-20-CS-A
PF3A712H-20-CS-M
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipFlow Rate Range (Max. Value)
(L/min)
Output Method Analog Output Specification Plumbing Thread Type Plumbing Thread Nominal Operating Temperature Range
(°C)
Analog Voltage Output
(V)
Unit Specifications Lead Wire Calibration Certificate included Rating Flow Range
(L/min)
Analog Current Output
(mA)

SGD 1,342.95

1 Piece(s) 46 Day(s) 500~Less than 5000NPN Open Collector / AnalogVoltage[Rc (R)] Rc[1] 1-[DC1-5V] 1-5VSI unit fixedIncludes lead wire with M12 connector (3 m)With Calibration Certificate30 to 3,000None

-

1 Piece(s) Quote 500~Less than 5000NPN Open Collector / AnalogVoltage[Rc (R)] Rc[1] 1-[DC1-5V] 1-5VWith unit conversion functionNo lead wire with M12 connectorWithout calibration certificate30 to 3,000None

-

1 Piece(s) Quote 500~Less than 5000NPN Open Collector / AnalogVoltage[Rc (R)] Rc[1] 1-[DC1-5V] 1-5VSI unit fixedNo lead wire with M12 connectorWithout calibration certificate30 to 3,000None

SGD 1,515.27

1 Piece(s) 46 Day(s) 5000 or MoreNPN Open Collector / AnalogVoltage[Rc (R)] Rc[2] 2-[DC1-5V] 1-5VWith unit conversion functionIncludes lead wire with M12 connector (3 m)Without calibration certificate120 to 12000None

-

1 Piece(s) Quote 5000 or MoreNPN Open Collector / AnalogVoltage[Rc (R)] Rc[2] 2-[DC1-5V] 1-5VWith unit conversion functionIncludes lead wire with M12 connector (3 m)With Calibration Certificate120 to 12000None

SGD 1,515.27

1 Piece(s) 46 Day(s) 5000 or MoreNPN Open Collector / AnalogVoltage[Rc (R)] Rc[2] 2-[DC1-5V] 1-5VSI unit fixedIncludes lead wire with M12 connector (3 m)Without calibration certificate120 to 12000None

Tech Support