(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.
A wide variety of standard and configurable components for factory automation engineers in industries such as automotive, semiconductor, packaging, medical and many more.
A good selection of accessories such as screws, bolts, washers and nuts that you may need for your daily engineering usage.
Browse industrial materials ranging from heat insulating plates, sponges, to metal and plastic materials in different sizes to meet your various applications.
A wide variety of wiring parts for connecting and protecting control and PC parts including Connectors, Cables, Electric Wires, Crimping Terminals and more.
A wide variety of controls and PC parts for electrical engineers including Controls, Powers, PC parts and more.
A wide variety of cutting tools for many uses and work materials including End Mills, Drills, Cutters, Reamers, Turning Tools and more.
A wide variety of tools and supplies used in processing including Machine Tools, Measurement Tools, Grinding and Polishing Supplies and more.
A wide variety of goods used in shipment, material handling and warehouse including Tape supplies, Stretch film, Truck, Shelf, Crane and more.
A large variety of goods for every kind of factories and offices including Protection items, Cleaning supplies, sanitations, office supplies and more.
A large variety of items used in R&D and Clean Room including research Equipment, Laboratory Essentials, Analysis Supplies, Clean Environment-Related Equipment and more.
Choose from thousands of standard stamping die components including Punch & Die, Gas Springs, Guide Components, Coil Springs and many more.
Browse our wide variety of mold components including Ejector Pins, Sleeves, Leader Components, Sprue Bushings and many more.
Browse our injection molding components including Heating Items, Couplers, Hoses and more.
[Features]
· A single controller can monitor the flow rate of 4 units.
· Dust generation of 3 particles/cc or less (average particle number).
& nbspKarman vortex type that eliminates moving parts and generates little dust.
· Tapered side seal minimizes dead volume to reduce accumulation of liquid pool.
· Suppresses vibration at the tube base, preventing malfunctions (output errors) caused by vibration.
Part Number
Configured Part Number is shown.
PF2D201
Part Number |
---|
PF2D201 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | Fluid Type | Flow Rate Range (Max. Value) (L/min) | Sensor, Monitor Structure | Output Method | Analog Output Specification | Pipe Port Type | Fluid Characteristics | Pressure Type | Pressure Resistant (MPa) | Flow Rate Type | Operating Temperature Range (°C) | Number of Input Points | Number of Output Points | Analog Voltage Output (V) | Power Supply Voltage (V) | Pipe Connection Direction | Liquid contact parts material | Mounting Holes | Display | Lamp | Protection Structure | Unit Specifications | Unit Specifications (Instantaneous Flow Rate) | Unit Specifications (Integrated Flow Rate) | Piping Specification | Rating Flow Range (L/min) | Accessory | Option | Applicable Tube Size | Output Specification | Analog Current Output (mA) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 Piece(s) | Quote | - | - | [Separate Type, Connector Connection] Remote type monitor unit | PNP Open Collector | - | - | - | - | - | - | - | 4 | 4 | - | [24] 24±10% | - | - | No | Digital | Presence | - | With unit conversion function | None | None | None | None | None | None | None | None | None |
Loading...
Type | Flow Switch | Operating Humidity Range(%) | 35::85 | Power Supply Type | DC |
---|---|---|---|---|---|
Acquired Standards | CE |
Please check the type/dimensions/specifications of the part PF2D201 in the Digital Flow Switch For Deionized Water And Chemical Liquids PF2D Series series.
Part Number |
---|
PF2D200-A4C |
PF2D200-B |
PF2D200-B4C |
PF2D201-4C |
PF2D201-A |
PF2D201-A4C |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | Fluid Type | Flow Rate Range (Max. Value) (L/min) | Sensor, Monitor Structure | Output Method | Analog Output Specification | Pipe Port Type | Fluid Characteristics | Pressure Type | Pressure Resistant (MPa) | Flow Rate Type | Operating Temperature Range (°C) | Number of Input Points | Number of Output Points | Analog Voltage Output (V) | Power Supply Voltage (V) | Pipe Connection Direction | Liquid contact parts material | Mounting Holes | Display | Lamp | Protection Structure | Unit Specifications | Unit Specifications (Instantaneous Flow Rate) | Unit Specifications (Integrated Flow Rate) | Piping Specification | Rating Flow Range (L/min) | Accessory | Option | Applicable Tube Size | Output Specification | Analog Current Output (mA) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 Piece(s) | Quote | - | - | [Separate Type, Connector Connection] Remote type monitor unit | NPN Open Collector | - | - | - | - | - | - | - | 4 | 4 | - | [24] 24±10% | - | - | No | Digital | Presence | - | With unit conversion function | None | None | None | None | Connector which is used for connecting sensor (4 pieces) | Panel mount | None | None | None | ||
SGD 478.33 | 1 Piece(s) | 46 Day(s) | - | - | [Separate Type, Connector Connection] Remote type monitor unit | NPN Open Collector | - | - | - | - | - | - | - | 4 | 4 | - | [24] 24±10% | - | - | No | Digital | Presence | - | With unit conversion function | None | None | None | None | None | Front protective cover + panel mount | None | None | None | ||
- | 1 Piece(s) | Quote | - | - | [Separate Type, Connector Connection] Remote type monitor unit | NPN Open Collector | - | - | - | - | - | - | - | 4 | 4 | - | [24] 24±10% | - | - | No | Digital | Presence | - | With unit conversion function | None | None | None | None | Connector which is used for connecting sensor (4 pieces) | Front protective cover + panel mount | None | None | None | ||
- | 1 Piece(s) | Quote | - | - | [Separate Type, Connector Connection] Remote type monitor unit | PNP Open Collector | - | - | - | - | - | - | - | 4 | 4 | - | [24] 24±10% | - | - | No | Digital | Presence | - | With unit conversion function | None | None | None | None | Connector which is used for connecting sensor (4 pieces) | None | None | None | None | ||
SGD 472.03 | 1 Piece(s) | 46 Day(s) | - | - | [Separate Type, Connector Connection] Remote type monitor unit | PNP Open Collector | - | - | - | - | - | - | - | 4 | 4 | - | [24] 24±10% | - | - | No | Digital | Presence | - | With unit conversion function | None | None | None | None | None | Panel mount | None | None | None | ||
- | 1 Piece(s) | Quote | - | - | [Separate Type, Connector Connection] Remote type monitor unit | PNP Open Collector | - | - | - | - | - | - | - | 4 | 4 | - | [24] 24±10% | - | - | No | Digital | Presence | - | With unit conversion function | None | None | None | None | Connector which is used for connecting sensor (4 pieces) | Panel mount | None | None | None |
How can we improve?
How can we improve?